Breathing Air Purity Test Kit | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Breathing Air Purity Test Kit

Breathing Air Purity Test Kit

‘On the spot’ compressed air quality testing, providing accurate indication of contamination levels both upstream and downstream of purification equipment.

Especificaciones técnicas

  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Breathing Air Purity Test Kit and Spares
  • Aplicación: • Tank cleaning
    • Spray painting
    • Asbestos removal
    • Shot blasting
    • Tunnelling
    • Confined spaces
    • Welding
    • Demolition
  • Industria: Agriculture, Aviation, Chemical, Construction, Electrical Utilities, Fire Service, Food & Beverage Production, Gas Utilities, Hazmat, Iron / Steel Production, Manufacturing, Marine / Shipyard, Mining, Nuclear, Oil & Gas Production, Petrochemical, Pulp & Paper, Pharmaceutical & Labs, Public Works, Water Treatment, Welding.
  • Rango de presión de entrada máxima: 10.0 barg, 145.0 psig
  • Temperatura de funcionamiento: 15 to 40˚C, 59 to 104˚F
  • Presión de trabajo: Analysis: 3 barg, 43.5 psig to Factory set
  • Precisión de caudal: ± 4 % Outlet
  • Tamaño de la conexión: 7.0 mm, 1/4 inch, Push-in Adaptor

Descripción completa del producto

The Parker Breathing Air Purity Test Kit (APTK1) allows for a convenient ‘on the spot’ indication of compressed air quality. This comprehensive test kit is compact and easy to use, to indicate the level of contamination, both upstream and downstream of purification equipment.

The APTK1 is supplied complete with oil aerosol, water vapour CO and CO2 test tubes to allow immediate multiple testing.

In addition to the detection of compressed air contaminants listed below, the Parker APTK1 also features an oxygen analyser, allowing for constant real-time display of the oxygen content within the compressed air system.

The Parker APTK1 is not only suitable for industrial compressed air testing but also, the additional O2 analysing feature enables compressed air lines that supply Breathing Air / Respiratory Protection Equipment (RPE) to be tested to the latest national and international standards.

Air Content Measurables: Oxygen, CO, CO2, Water Vapour, Mineral Oil.

Features / Benefits:
• Lightweight and portable test kit in a robust carry case
• Digital oxygen content monitoring
• Allows simultaneous testing of upstream and downstream air purity
• Testing quality of breathing air to national and international standards
• Can be used at compressed air pressures up to 10 bar g (145psi g)
• Factory set for use with ‘Gastec Ltd’ detection tubes

The Parker domnick hunter Air Purity Test Kit APTK1 (PART No. 606035050) comes complete with oil mist, water vapour CO & CO2 test tubes. All test tubes are supplied in packs of ten to allow immediate multiple testing.

Replacement Gas Detection Tubes and O2 Analysers are also available.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Documentos relacionados

×
Productos Tipo de productos
606035050 Breathing Air Purity Test Kit (APTK1)
606035300 Replacement O2 Analyser
608200462 Replacement Detection Tube - Water Vapour (H2O)
608200463 Replacement Detection Tube - Oil Mist
608200464 Replacement Detection Tube - Carbon Dioxide (CO2)
608200465 Replacement Detection Tube - Carbon Monoxide (CO)

687848
A22066