Caustic Stable Beverage Filter Cartridges - BEVPOR PC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Longitud

Valor de filtración (micras)

Configuración del tapón terminal

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Caustic Stable Beverage Filter Cartridges - BEVPOR PC

Caustic Stable Beverage Filter Cartridges - BEVPOR PC

BEVPOR PC cartridges have been specifically designed to be compatible with caustic (NaOH) concentration that exceed industry standards while providing a cost-effective solution to the stabilization of bottled water.

Especificaciones técnicas

  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Food and Beverage
  • Aplicación: Microbial Control
  • Tecnología: Filtration
  • Tipo de productos: Liquid Filter Elements
  • Serie del producto: BEVPOR PC
  • Estructura del filtro: Pleated
  • Para tipo de fluido: Bottled Water
  • Materiales de fabricación: Filtration Media: Polyethersulphone
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    Endcaps: Polypropylene
    Endcap Inserts: 316 Stainless Steel
  • Temperatura de funcionamiento: Continuous: 70°C (158°F)
    Higher short-term temperatures during CIP
  • Cumplimiento con especificaciones: Current EC1935/2004
    21 CFR Part 177
    current USP Plastics Clas VI - 121 C
    PFAS Free
  • Estilo de productos: Cartridge
  • Longitud: 10 to 40 inch, 250 to 1000 mm
  • Configuración del tapón terminal: Fin / 226 Bayonet
    Fin / 222
    Recess / 222
    BF / 222 Bayonet
  • Material de la junta: Silicone

Descripción completa del producto

Utilizing a high-performance, highly asymmetric polyethersulphone membrane, the BEVPOR PC filter provides complete validated microbial retention, protecting the purity and essential characteristics of the source water, all while optimizing performance throughout their service life.

This combination empowers bottled water manufacturers to both maintain product quality and increase operational efficiency.

Features and Benefits

• Fully validated bacterial retention to industry regulated organisms
• Compatible with caustic (NaOH) concentrations far exceeding that of other membrane filters
• Inert, PFAS free materials of construction
• Easily integrity testable
• Ensures safety of the water prior to bottling
• Increased process control with increased operational efficiency
• Protects the purity and essential characteristics of the source water
• Extended service life within harsh and agressive CIP processes

Applications

BEVPOR PC membrane filter cartridges are intended for final stabilization prior to bottling/canning, ensuring aseptic packaging of your water beverage.

Documentos relacionados

×
Productos Longitud Valor de filtración (micras) Configuración del tapón terminal
BPC-102-CAS 10" (250 mm) 0.2 µm Fin / 226 Bayonet
BPC-102-DAS 10" (250 mm) 0.2 µm Fin / 222
BPC-102-RAS 10" (250 mm) 0.2 µm BF / 222 Bayonet
BPC-202-CAS 20" (500 mm) 0.2 µm Fin / 226 Bayonet
BPC-202-DAS 20" (500 mm) 0.2 µm Fin / 222
BPC-202-RAS 20" (500 mm) 0.2 µm BF / 222 Bayonet
BPC-302-CAS 30" (750 mm) 0.2 µm Fin / 226 Bayonet
BPC-302-DAS 30" (750 mm) 0.2 µm Fin / 222
BPC-302-RAS 30" (750 mm) 0.2 µm BF / 222 Bayonet
BPC-402-CAS 40" (1000 mm) 0.2 µm Fin / 226 Bayonet
BPC-402-DAS 40" (1000 mm) 0.2 µm Fin / 222
BPC-402-RAS 40" (1000 mm) 0.2 µm BF / 222 Bayonet

687848
679945