Clean-Pak - High-Efficiency Synthetic Bag Filters | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Nominal Filter Size

Clasificación de eficiencia del filtro

Number of Pockets

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Clean-Pak - High-Efficiency Synthetic Bag Filters

Clean-Pak - High-Efficiency Synthetic Bag Filters

Clean-Pak™ High-Efficiency Synthetic Bag Filters feature a triple-layer of high-loft 100% synthetic media. All pocket edges are bonded with a high-integrity, sonic weld seal design. Available in MERV 16, 15, and 12 efficiency ratings.

Especificaciones técnicas

  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Bag Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Número de modelo: CP-M12-242436-08, CP-M12-242436-06, CP-M12-242429-10, CP-M12-242429-08, CP-M12-242429-06, CP-M12-242422-10, CP-M12-242422-08, CP-M12-242422-06, CP-M12-242418-10, CP-M12-242418-08, CP-M12-242418-06, CP-M12-242415-10, CP-M12-242415-08, CP-M12-242415-06, CP-M12-242412-10, CP-M12-242412-08, CP-M12-242412-06, CP-M12-242022-05, CP-M12-241236-04, CP-M12-241229-04, CP-M12-241222-04, CP-M12-241222-03, CP-M12-241218-04, CP-M12-241215-04, CP-M12-241212-04, CP-M12-202422-06, CP-M12-202418-06, CP-M12-202022-06, CP-M12-202022-05, CP-M12-202012-06, CP-M12-202012-05, CP-M15-242436-08, CP-M15-242436-06, CP-M15-242429-10, CP-M15-242429-08, CP-M15-242429-06, CP-M15-242422-10, CP-M15-242422-08, CP-M15-242422-06, CP-M15-242418-10, CP-M15-242418-08, CP-M15-242418-06, CP-M15-242415-10, CP-M15-242415-08, CP-M15-242415-06, CP-M15-242412-10, CP-M15-242412-08, CP-M15-242412-06, CP-M15-242022-05, CP-M15-241236-04, CP-M15-241229-04, CP-M15-241222-04, CP-M15-241222-03, CP-M15-241218-04, CP-M15-241215-04, CP-M15-241212-04, CP-M15-202422-06, CP-M15-202418-06, CP-M15-202022-06, CP-M15-202022-05, CP-M15-202012-06, CP-M15-202012-05, CP-M16-242436-08, CP-M16-242436-06, CP-M16-242429-10, CP-M16-242429-08, CP-M16-242429-06, CP-M16-242422-10, CP-M16-242422-08, CP-M16-242422-06, CP-M16-242418-10, CP-M16-242418-08, CP-M16-242418-06, CP-M16-242415-10, CP-M16-242415-08, CP-M16-242415-06, CP-M16-242412-10, CP-M16-242412-08, CP-M16-242412-06, CP-M16-242022-05, CP-M16-241236-04, CP-M16-241229-04, CP-M16-241222-04, CP-M16-241222-03, CP-M16-241218-04, CP-M16-241215-04, CP-M16-241212-04, CP-M16-202422-06, CP-M16-202418-06, CP-M16-202022-06, CP-M16-202022-05, CP-M16-202012-06, CP-M16-202012-05
  • ACTUAL HEIGHT: 19.375 inch, 23.375 inch
  • ACTUAL WIDTH: 11.375 to 23.375 inch
  • ACTUAL DEPTH: 12 to 36 inch
  • Peso: 12.2 to 30.3 lb
  • AIR FILTER FRAME/HEADER TYPE: Galvanized Steel Header
  • Materiales de fabricación: Galvanized Steel Header and Retainers
  • Material del filtro: Synthetic
  • MEDIA COLOR: Yellow / White, White
  • Valor de filtración (micras): ≥ 80% : 1.0 to 3.0 micron, ≥ 85% : 0.3 to 1.0 micron, ≥ 95% : 0.3 to 1.0 micron
  • Caudal: 750 to 2000 CFM
  • Resistencia inicial: 0.10 to 0.71 in wg
  • Rated Air Velocity: 375 ft/min, 500 ft/min
  • Temperatura máxima de funcionamiento: 190 °F
  • PACKAGE QUANTITY: 4
  • Cumplimiento con especificaciones: Classified per UL Standard 900 for Flammability

Descripción completa del producto

Product Overview

The Clean-Pak™ High-Efficiency Synthetic Bag Filters provide the best value in medium to high-efficiency filtration. A triple-layer of high-loft 100% synthetic media delivers maximum dirt holding capacity with low resistance. The media is unaffected by moisture or humidity. Pocket integrity is maintained by fabric ribbon separators welded inside the pockets which creates aerodynamic channels for smooth air flow and low resistance allowing air to flow smoothly through the filter.
Clean-Pak filters are available in a variety of sizes and pocket counts in MERV 16, 15, and 12 efficiency ratings per ASHRAE Standard 52.2-2017.
Width and height dimensions are not interchangeable. Bag filters must be installed with pockets running vertically.
Optional headers, gaskets, retainer covers, and pocket loops are available upon request.
Markets:
Commercial and Industrial HVAC
Process Air Filtration
Applications:
Automotive
Food processing
Microelectronics manufacturing
Data centers
Commercial office buildings
Schools and universities
Clean manufacturing facilities
Hospitals and healthcare facilities
Government institutions
Industrial manufacturing
Benefits:
Durable, corrosion-resistant header and pocket retainers
Fabric ribbon separators welded inside the pockets create aerodynamic channels for smooth air flow and low resistance
Features
Filtration efficiency rating: MERV 16, MERV 15 and MERV 12 per ASHRAE Standard 52.2-2017
Pocket depths (in.): 12, 15, 18, 22, 26, 29, 36
Construction: Metal header with attached media pockets
Materials of construction: Triple-layer of high-loft synthetic media with high-efficiency, melt-blown media layer, polypropylene fabric ribbon separators sonic welded inside the pockets controlling pocket inflation, and galvanized steel header and pocket retainers
Maximum operating temperatures: 190°F (88°C)
Classified per UL Standard 900 for Flammability

Documentos relacionados

×
Productos Nominal Filter Size Clasificación de eficiencia del filtro Number of Pockets
0597300 24x20x22 (HxWxD) MERV 12 5
0597106 24x12x12 (HxWxD) MERV 12 4
0597104 24x12x18 (HxWxD) MERV 12 4
0597102 24x12x22 (HxWxD) MERV 12 4
0597100 24x12x36 (HxWxD) MERV 12 4
0597016 24x24x12 (HxWxD) MERV 12 6
0597014 24x24x12 (HxWxD) MERV 12 10
0597012 24x24x15 (HxWxD) MERV 12 8
0597010 24x24x18 (HxWxD) MERV 12 6
0597008 24x24x18 (HxWxD) MERV 12 10
0597006 24x24x22 (HxWxD) MERV 12 8
0597004 24x24x29 (HxWxD) MERV 12 6
0597002 24x24x29 (HxWxD) MERV 12 10
0597000 24x24x36 (HxWxD) MERV 12 8
0594503 20x20x12 (HxWxD) MERV 16 5
0594502 20x20x12 (HxWxD) MERV 16 6
0594501 20x20x22 (HxWxD) MERV 16 5
0594500 20x20x22 (HxWxD) MERV 16 6
0594401 20x24x18 (HxWxD) MERV 16 6
0594400 20x24x22 (HxWxD) MERV 16 6
0597402 20x24x18 (HxWxD) MERV 12 6
0597501 20x20x22 (HxWxD) MERV 12 5
0597503 20x20x12 (HxWxD) MERV 12 5
0595001 24x24x36 (HxWxD) MERV 15 6
0597013 24x24x15 (HxWxD) MERV 12 6
0595002 24x24x29 (HxWxD) MERV 15 10
0597011 24x24x15 (HxWxD) MERV 12 10
0597009 24x24x18 (HxWxD) MERV 12 8
0595000 24x24x36 (HxWxD) MERV 15 8
0597007 24x24x22 (HxWxD) MERV 12 6
0597502 20x20x12 (HxWxD) MERV 12 6
0595014 24x24x12 (HxWxD) MERV 15 10
0597500 20x20x22 (HxWxD) MERV 12 6
0594106 24x12x12 (HxWxD) MERV 16 4
0595013 24x24x15 (HxWxD) MERV 15 6
0595012 24x24x15 (HxWxD) MERV 15 8
0597105 24x12x15 (HxWxD) MERV 12 4
0595011 24x24x15 (HxWxD) MERV 15 10
0595010 24x24x18 (HxWxD) MERV 15 6
0595009 24x24x18 (HxWxD) MERV 15 8
0595008 24x24x18 (HxWxD) MERV 15 10
0595007 24x24x22 (HxWxD) MERV 15 6
0595005 24x24x22 (HxWxD) MERV 15 10
0595003 24x24x29 (HxWxD) MERV 15 8
0597401 20x24x22 (HxWxD) MERV 12 6
0597015 24x24x12 (HxWxD) MERV 12 8
0594105 24x12x15 (HxWxD) MERV 16 4
0594103 24x12x22 (HxWxD) MERV 16 3
0595503 20x20x22 (HxWxD) MERV 15 6
0595401 20x24x18 (HxWxD) MERV 15 6
0595400 20x24x22 (HxWxD) MERV 15 6
0595106 24x12x12 (HxWxD) MERV 15 4
0595105 24x12x15 (HxWxD) MERV 15 4
0595104 24x12x18 (HxWxD) MERV 15 4
0595103 24x12x22 (HxWxD) MERV 15 3
0595102 24x12x22 (HxWxD) MERV 15 4
0595101 24x12x29 (HxWxD) MERV 15 4
0595100 24x12x36 (HxWxD) MERV 15 4
0595300 24x20x22 (HxWxD) MERV 15 5
0595016 24x24x12 (HxWxD) MERV 15 6
0595015 24x24x12 (HxWxD) MERV 15 8
0597005 24x24x22 (HxWxD) MERV 12 10
0597103 24x12x22 (HxWxD) MERV 12 3
0597003 24x24x29 (HxWxD) MERV 12 8
0595006 24x24x22 (HxWxD) MERV 15 8
0597001 24x24x36 (HxWxD) MERV 12 6
0597101 24x12x29 (HxWxD) MERV 12 4
0595504 20x20x22 (HxWxD) MERV 15 5
0595505 20x20x12 (HxWxD) MERV 15 6
0595506 20x20x12 (HxWxD) MERV 15 5
0594000 24x24x36 (HxWxD) MERV 16 8
0594102 24x12x22 (HxWxD) MERV 16 4
0594101 24x12x29 (HxWxD) MERV 16 4
0594100 24x12x36 (HxWxD) MERV 16 4
0594300 24x20x22 (HxWxD) MERV 16 5
0594016 24x24x12 (HxWxD) MERV 16 6
0594015 24x24x12 (HxWxD) MERV 16 8
0594014 24x24x12 (HxWxD) MERV 16 10
0594013 24x24x15 (HxWxD) MERV 16 6
0594012 24x24x15 (HxWxD) MERV 16 8
0594104 24x12x18 (HxWxD) MERV 16 4
0594011 24x24x15 (HxWxD) MERV 16 10
0594009 24x24x18 (HxWxD) MERV 16 8
0594008 24x24x18 (HxWxD) MERV 16 10
0594007 24x24x22 (HxWxD) MERV 16 6
0594006 24x24x22 (HxWxD) MERV 16 8
0594005 24x24x22 (HxWxD) MERV 16 10
0594004 24x24x29 (HxWxD) MERV 16 6
0594003 24x24x29 (HxWxD) MERV 16 8
0594002 24x24x29 (HxWxD) MERV 16 10
0594001 24x24x36 (HxWxD) MERV 16 6
0594010 24x24x18 (HxWxD) MERV 16 6
0595004 24x24x29 (HxWxD) MERV 15 6

687848
682632