Materiales de gránulos de plástico conductor

Filtrar por

No hay ningún filtro seleccionado

Temperatura máxima de funcionamiento

Clasificación de inflamabilidad

Resistividad de la superficie

Gravedad específica

Estilo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Materiales de gránulos de plástico conductor


Materiales de gránulos de plástico conductor

Parker Chomerics ofrece gránulos plásticos conductivos basados en PBT y PC/ABS para EMI shielding en diversas aplicaciones, incluyendo placas frontales ATCA, alta temperatura y carcasas de metal a plástico.


Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - General Purpose grade is designed for general purpose use featuring a 85° C continuous temperature rating.

Viendo 10 de 15

Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - Super Tough and Elevated Temperature grade is designed for mechanical strength featuring a 105° C continuous use temperature rating.

Viendo 10 de 16

Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - Flame Retardant grade is UL V-0 rated featuring 70° C continuous use temperature.

Viendo 10 de 16

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic is designed for high performance military applications, and is rated to UL 94 V-0 and features 170° C contunuous use temperature.

Viendo 10 de 6

Parker Chomerics PREMIER Conductive Plastic ATCA faceplate blanks provide EMI shielding and cost savings by utilizing optimized design and easy system integration with ATCA shelves.

Viendo 10 de 5

Parker Chomerics PREMIER™ PBT-250-FR Electrically Conductive Plastic - Flammability Rated grade is rated to UL 5VA and V-0, and is designed for fuel exposure and other fluid compatibility concerns.

Viendo 10 de 5

Parker Chomerics PREMIER™ PBT-225 Electrically Conductive Plastic - Hydrolysis Resistant grade is designed for exposure to heat and humidity conditions.

Viendo 10 de 6

687848
687848