Automotive Cooling Hose - E-Z Form™ GS | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Automotive Cooling Hose - E-Z Form™ GS

Automotive Cooling Hose - E-Z Form™ GS

E-Z Form™ GS cooling hose is designed and manufactured as a versatile, solution-driven product for OEM and aftermarket-related applications.

Especificaciones técnicas

  • Peso: 0.27 to 2.20 lb/ft, 0.40 to 3.28 kg/m
  • Industria: General Industrial, Transportation
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 125 °C, 257 °F
  • Temperatura mínima de funcionamiento: -45 °C, -50 °F
  • Presión de trabajo máxima: 5 bar, 75 psi
  • Aplicación: Automotive, Boat
  • Tipo de productos: Coolant Hose, Suction Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Factor de diseño: 4:1
  • Materiales de fabricación: Rubber
  • Rango de presión de vacío: 675.06 mm-Hg, 0.9 bar, 26.58 inch-Hg
  • División: Polymer Hose Division Europe
  • Estilo de productos: Suction and Delivery
  • Radio de curvatura mínimo: 23 to 340 mm, 0.905 to 13.386 inch
  • Conector compatible: Refer to www.parker.com/crimpsource-euro
  • Cumplimiento con especificaciones: SAE J20R2, Class D1
  • Diámetro interior: 1/2 to 4 inch, 12.7 to 102 mm
  • Material del refuerzo de la manguera: Plies of Textile with Wire Helix
  • Diámetro exterior: 0.937 to 4.567 inch, 23.8 to 116 mm
  • Medio: Air (General Industrial Air), Mild Chemicals - Check your fluid compatibility with our catalogue chart.

Descripción completa del producto

E-Z Form GS is a cooling hose designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form effectively €replaces preformed hoses and hose/bent metal tube assemblies in many applications — eliminating special design, tooling, fabrication costs and associated long lead times. It also eliminates the need to order prototypes and excessive minimum production quantities. It minimizes the need for costly made-to-order pre-formed hose and metal tubing, reduces installation time, provides rapid delivery from stock and does not require dedicated inventory. Do not drag on sharp edges or highly abrasive surfaces.


Markets

• Transportation

• Industrial

• Mobile

• Municipalities


Features/Benefits

• Extreme fl€exibility allows a more direct path in routing minimizing the need for adapters and/or special fittings

• One continuous length of hose minimizes leak points and subsequent warranty issues

• Design Factor 4:1 enhances safety of operators and equipment

• Packaged in fix 10 mt lenght can be cut to length as needed

• It is a catalog product available from stock in multiple incremental sizes to catch all opportunities quickly


Applications

• Air, coolant, mild chemicals, water

• Coolant systems, drain lines, vacuum service

• SAE J20R2-D1 performance in engine coolant service

• On-road & Off-road vehicles

Documentos relacionados

×
Productos D.I. de la manguera (mm)
IH73950500/10 12.7
IH73950625/10 15.9
IH73950750/10 19.1
IH73951000/10 25.4
IH73951125/10 29
IH73951250/10 32
IH73951375/10 35
IH73951500/10 38
IH73952000/10 51
IH73952250/10 57
IH73952375/10 60
IH73952500/10 63.5
IH73953000/10 76
IH73954000/10 102

687848
687513