Pads, Rolls and Media Frames | México

Pads, Rolls and Media Frames

Filtrar por

No hay ningún filtro seleccionado

Tipo de filtro

Tamaño

Medio

Aplicación

Cumplimiento con especificaciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Pads, Rolls and Media Frames


Pads, Rolls and Media Frames


We work closely with global textile suppliers to develop unique base media tailored for specific Baghouse applications, while our manufacturing facilities extrude Expanded Polytetrafluoroethylene (ePTFE) into high-quality microporous membranes.

Viendo 10 de 1

Permalast® is a highly durable, self-supporting air filter media made from heavyweight polyester fibers. Ideal for use in tough duty installations. Available in three sizes ½-, 1- and 2-in. thickness.

Blue/White Poly Pads are 1" thicknesses (1/2" avaialable in white only) and are commonly used in the pad and frame industry.

Viendo 10 de 200

Airguard replacement rolls fit all existing requirements without modification, and filtration performance is guaranteed to equal or surpass original equipment.

Viendo 10 de 85

ATI Foam Media - Contact factory for additional information and availability

Viendo 10 de 296

Permalast is ideal for tough duty installations, such as outdoor locations exposed to the elements or where heavy concentrations of dust, lint, hair, leaves, or other large particulate are present.

Viendo 10 de 280

STREAMLINE™ is a broad line of non-woven synthetic air filter media offering excellent performance characteristics for a variety of applications.

Viendo 10 de 2390

Miscellaneous Pads, Rolls and Media Frame air filtration products. Contact factory for additional information and availability.

Viendo 10 de 1782

Filter media selection is one of the most critical factors to optimizing filter performance. Rigorous internal test protocols and quality control processes ensure that Parker products meet application requirements.

Viendo 10 de 6

Note: This product is no longer available - please contact us for further assistance.

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance

Viendo 10 de 175

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Viendo 10 de 266

687848
687848