Duralan Glass Windows | México

Duralan Glass Windows | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Duralan Glass Windows

Duralan Glass Windows

Parker Chomerics Duralan™ G is a high performance anti-reflective (AR) coated glass that is used for protection of displays in high ambient light applications

Especificaciones técnicas

  • Materiales de fabricación: Glass
  • Tamaño: 4.3 to 12.1 inch
  • Aplicación: Full Display
  • Relación de aspecto: 4:3, 16:9
  • Revestimiento: Anti-Reflective (AR)
  • Grosor: 1.1 mm, 3 mm, 1.9 mm
  • Opciones incrustadas: Screen Printed Graphics (borders, logos), IR Blocking (hot mirror), Privacy Filter (directional viewing), Night Vision, Polarizers (circular, linear), Lamination, None, Black Border
  • Strengthening: Chemically Strengthened
  • Graphics: Yes, No
  • Front Surface Coating Options: Anti-Glare, Anti-Reflective, No Coating
  • Rear Surface Coating Options: Anti-Glare, Anti-Reflective, No Coating
  • Material de las juntas: Environmental Seal, None, Pressure Sensitive Adhesive (PSA)

Descripción completa del producto

Parker Chomerics Duralan™ G is a high performance anti-reflective (AR) coated glass that is used for protection of displays in high ambient light applications . The clarity of the window makes antireflective glass suitable for all applications where high resolution and exceptional clarity is desired. Environmental protection is available by integrating gaskets and sealants into bezels and frames for display solutions.

Features and Benefits:
• High image clarity and increased light transmission
• Reduces glare and reflection (0.2%) while providing maximum display contrast
• Available as chemically strengthened glass or tempered glass
• Custom screen printing is available as well as assembly with enclosure gasketing

Typical Applications:
• Point of Sale (POS)
• Industrial Displays
• Museum Glass
• Artwork Glass
• LCD Displays
• OLED Displays
• Instrument Panels

Documentos relacionados

×

687848
179336