Duralan II Custom Screen Protectors | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Duralan II Custom Screen Protectors

Duralan II Custom Screen Protectors OBSOLETE

Parker Chomerics Duralan™ II custom screen protectors provide a protective coating for LCD touchscreens (resistive and projective capacitive) against scratching and damage

Especificaciones técnicas

  • Materiales de fabricación: Thin Plastic Film
  • Aplicación: Full Display, Touchscreen, Full Display, Touchscreen
  • Revestimiento: Hardcoat, Anti-Glare (AG), Anti-Reflective (AR), Anti-Glare (AG) /Anti-Reflective (AR)
  • Diseño de la barra colectora: Front, Rear
  • Tamaño de la pantalla: up to 80 inch (diagonal), 203.20 cm (diagonal)
  • Tipo pantalla táctil: Projected Capacitive, Resistive

Descripción completa del producto

Parker Chomerics Duralan™ II custom screen protectors provide a protective coating for LCD touchscreens (resistive and projective capacitive) against scratching and damage. These thin film protectors are especially effective for use on handheld mobile devices that undergo constant handling and wear. In addition to protection from physical factors, Duralan™ II is chemical resistant and can stand up to strong solvents such as bleach, acetone, and MEK.

Features and Benefits:
• Sizes ranging up to 80 inches (diagonal)
• Several surface options available including: clear, anti-glare, and anti-reflective
• Bubble-free design for optimal aesthetics and performance
• Easy to clean and simple to install
• Adhesive available in full coverage or border only

Typical Applications:
• Public Information Displays
• Point of Sale Retail and Restaurant Systems
• ATMs and Airline Ticket Terminals
• Order Entry and Reservation Stations

Documentos relacionados

×
Productos

687848
179336