EVERTHAW™ Heated Hose Sleeve | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
EVERTHAW™ Heated Hose Sleeve

EVERTHAW™ Heated Hose Sleeve

Everthaw heated hose sleeves keep hoses flexible while keeping the fluid in the hoses from freezing.

Especificaciones técnicas

  • Tamaño: 2 inch, 50.8 mm
  • Diámetro exterior de la manguera: up to 1-1/2 inch, up to 38 mm
  • Voltaje de suministro eléctrico: 12 V Alternator driven, 13.7 V Normal, 28 V Normal, 24 V Alternator driven
  • Longitud: 11.8 to 47.2 inch, 30 to 120 cm
  • Temperatura máxima de funcionamiento: 250 °F, 120 °C
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Opciones: Lead Wire Length 15 to 300 cm (5.9 to 118 inches)
  • Aplicación: Hose Protection in Cold Environments
  • Notas: Power Connector TE Ampseal, Deutsch DT
  • Estilo de productos: Add-on Protective Hose Sleeve

Descripción completa del producto

Everthaw heated hose sleeves keep hoses flexible while keeping the fluid in the hoses from freezing. Just wrap the sleeve around the target
hose or tube, even on hoses that are already installed. The sleeve should be wrapped tightly in order to prevent shifting or relative movement during operation. This will also aid in keeping the heating elements and thermostat anchored in place. Use for hoses with O.D.'s up to 1-1/2 inch.


Markets:
• Mobile Equipment
• Transportation
• Construction
• Forestry
• Commercial Freezers

Features/Benefits:
• Unmatched freeze protection
• Easy to install on existing hose

Applications:
• Hose and tubing applications where freeze protection for fluids containing water and/or water vapor is required
• Mobile equipment and vehicles with ability to provide either a 12V or 24V system voltage

Documentos relacionados

×
Productos Tamaño
ET-200 2 inch

687848
687563