Fiberglass Filter Media Pads for HVAC Service Frames | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de filtro

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fiberglass Filter Media Pads for HVAC Service Frames

Fiberglass Filter Media Pads for HVAC Service Frames OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance

Especificaciones técnicas

  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pads, Rolls and Media Frames
  • Estilo de productos: Air Filter
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Descripción completa del producto

AIRGUARD® fiberglass medias are widely used to replace disposable panel filters in HVAC systems. Install an AIRGUARD Service Frame pad holding frame, then replace pads as needed.

Progressive Density Media Holds More Dirt

The media is made from glass fibers that are woven with a more open pattern on the air entering side that becomes progressively tighter o the air leaving side. Dirt is collected throughout the entire thickness of the media. No face loading.

Adhesive Treatment Retains Dirt Particles

The fibers are treated with an adhesive to hold dirt particles and prevent them from returning to the air stream.

Select from Three Grades

Standard Grade – Recommended for residential commercial and light industrial applications with light to normal dirt loading conditions.

Industrial Grade – Used for heavy dirt loading condition or where higher air cleaning performance is required. Four-inch industrial grade media is supplied with premium gel adhesive.

Supreme Grade – Used where excessive dirt loading conditions are present. Premium grade gel adhesive enhances air cleaning performance and dust holding capacity.

Documentos relacionados

Literature and Reference Materials
ATI All Products Brochure
All Products Brochure
×
Productos Tipo de filtro Número de modelo
0810625 FG INDUSTRIAL PAD - STANDARD SIZE IG-405 PAD 24X24X4
0810701 FG INDUSTRIAL PAD - STANDARD SIZE IGS SP-PAD 25X26X2
0821100001 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 10X18X1
0821100002 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 10X30X1
0821100003 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 12X16X1
0821100004 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 12X26X1
0821100005 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14.5X17.5X1
0821100006 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14X15X1
0821100007 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 18.5X15X1
0821100008 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 23.5X15X1
0821100009 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 24.5X25X1
0821100010 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 12X24X1
0821100011 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 24X72X1
0821100013 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 30X30X1
0821100014 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 40X20X1
0821100015 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 7.25X8.5X1
0821100016 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 16X30X1
0821100017 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 25X25X1
0821100018 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 27X45X1
0821100019 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 16X16X1
0821100020 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13.25X20X1
0821100021 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13X21X1
0821100022 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 11X23X1
0821100023 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 10X10X1
0821100024 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 21X28.5X1
0821100025 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13.75X20X1
0821100026 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13X18X1
0821100027 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 24.5X30X1
0821100028 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 20X30X1
0821100029 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 11X22X1
0821100030 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14X25X1
0821100031 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 7.5X25.75X1
0821100032 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 23X28X1
0821100033 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13.75X19.75X1
0821100034 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 20X26X1
0821100035 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 24X30X1
0821100036 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 20X24X1
0821100037 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 20X20X1
0821100038 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14X20X1
0821100039 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14X24X1
0821100040 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 14X30X1
0821100041 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 9.75X18.5X1
0821100042 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 21X46X1
0821100043 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 25X30X1
0821100044 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 10.5X11.75X1
0821100045 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 18.25X24.5X1
0821100046 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 7.125X25.875X1
0821100047 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 10.375X10.375X1
0821100048 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 13X39X1
0821100049 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 8.75X42.125X1
0821100050 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 8.75X24.125X1
0821100051 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 25X36X1
0821100052 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 6X22X1
0821100053 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 6X17.75X1
0821100054 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 8X30X1
0821100055 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 15.75X24.5X1
0821100056 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 18.5X38.5X1
0821100057 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 19.5X24.5X1
0821100058 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 19.5X20X1
0821100059 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 20X24.5X1
0821100060 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 22.5X38.5X1
0821100061 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 15X24X1
0821101 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 16X20X1
0821102 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 16X25X1
0821103 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 20X20X1
0821104 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 20X25X1
0821105 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 24X24X1
0821200001 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 12X12X2
0821200002 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 12X18X2
0821200003 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 12X29.5X2
0821200004 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 14.75X9.125X2
0821200005 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 16.5X49X2
0821200006 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 16X16X2
0821200007 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 18X24X2
0821200008 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 20X20X2
0821200009 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 20X30X2
0821200010 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 24.5X25X2
0821200011 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 25X25X2
0821200012 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 27X27X2
0821200013 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 4X17.75X2
0821200014 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 5X32X2
0821200015 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 8X8X2
0821200016 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 14.75X19.25X2
0821200017 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 30X30X2
0821200018 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 25X27X2
0821200019 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 20X24X2
0821200020 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 8.75X22X2
0821200022 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 9.125X14.75X2
0821200023 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 16X24X2
0821200024 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 14X25X2
0821200025 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 7X54X2
0821200026 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 10X10X2
0821200027 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 20X32X2
0821200028 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 4X18X2
0821200029 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 21X21X2
0821200030 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 9.5X22.75X2
0821200031 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 21X28X2
0821200032 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 16.5X33X2
0821200033 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 25X26X2
0821200034 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 6X24X2
0821200035 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 26.5X27.5X2
0821200036 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 20.625X24.25X2
0821201 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 16X20X2
0821202 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 16X25X2
0821203 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 20X20X2
0821204 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 20X25X2
0821205 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 24X24X2
0821263 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 20X24X2
0821273 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 12X24X2
0821300 FG INDUSTRIAL PAD - STANDARD SIZE INDUSTRIAL PAD 60X85X2
0821324 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD SP (BLUE) 24X24X2
0821400 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 12X24X4
0821400001 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 20.25X20.25X4
0821400002 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 24.25X24.25X4
0821400003 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 17X26X4
0821400004 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 30X30X4
0821400005 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 22X22X4
0821400006 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 22X27X4
0821400007 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 15X24X4
0821400008 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 9.5X22.75X4
0821400009 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 20X24X4
0821400010 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 11X22X4
0821400011 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 25X25X4
0821400012 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 18X24X4
0821400013 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 22.625X22.625X4
0821400014 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 16.5X33X4
0821400015 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 9X22X4
0821400016 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 12X20X4
0821400017 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 12X32X4
0821400018 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 21X24X4
0821400019 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 18X18X4
0821400020 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 23.25X40.5X4
0821400021 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 23.625X27.125X4
0821400022 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 27.125X29.5X4
0821400023 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 23.25X24X4
0821400024 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 15.5X19.5X4
0821400025 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 21.625X22.75X4
0821400026 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 11.5X31.875X4
0821400027 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 17.625X17.625X4
0821400028 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 11.5X19.875X4
0821400029 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 9.625X30X4
0821400030 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 15X41.75X4
0821400031 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 11.5X40.125X4
0821401 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 16X20X4
0821402 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 16X25X4
0821403 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 20X20X4
0821404 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 20X25X4
0821405 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 24X24X4
0821406 FG INDUSTRIAL PAD - STANDARD SIZE IND PAD 20X24X4
0821450 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 18X82X4
0821451 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 19X81.5X4
0821600 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 48X72
0821601 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 54X54X1
0821602 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 48X108X1
0821603 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 60X72X1
0821604 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 60X108X1
0821605 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP1-PAD 29.5X58X1
0821700 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 19X85X2
0821701 FG INDUSTRIAL PAD - SPECIAL SIZE INDUSTRIAL PAD SP2 16X99X2
0821702 FG INDUSTRIAL PAD - SPECIAL SIZE INDUSTRIAL PAD SP2 16X110X2
0821703 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 26X88X2
0821704 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 24X45X2
0821705 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 32X40X2
0821706 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 60X87X2
0821707 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 24X48X2
0821708 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 22.5X46X2
0821709 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 60X60X2
0821710 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 19X71X2
0821711 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 42X48X2
0821712 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 27.5X35.75X2
0821713 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 24X120X4
0821714 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 24X48X4
0821715 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 4X12X4
0821716 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP4-PAD 24X80X4
0821717 FG INDUSTRIAL PAD - SPECIAL SIZE IND SP2-PAD 34X36X2

687848
682632