Fitting Collars for PAGE Series Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fitting Collars for PAGE Series Fittings

Fitting Collars for PAGE Series Fittings

Page Hose Collars eliminate the need for multiple collars to be stocked per any given hose size.

Especificaciones técnicas

  • Aplicación: High Temperature Fluid Handling
  • Diámetro interior de la manguera: 1/4 to 4 inch, 6 to 76 mm
  • Tamaño: -4 to -64
  • Estilo de productos: SCW/SCB, SCWV/SCBV, STW/STB

Descripción completa del producto

Parker PAGEcollars are designed to be used with PAGE hose and fittings. They eliminate the need for multiple collars to be stocked per any given hose size. Hose collars are designed for each individual PAGE hose. This allows customers to stock multiple internal fittings but only stock collars for the individual hose being sold. These collars are only used with PAGE Series fittings.

Markets:
• Fluid Handling
• Chemical Transfer
• Semiconductor
• Paint

Features/Benefits:
• Withstands high temperatures
• Excellent chemical compatibility

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Cosmetics

Technical Specifications:
• Use with PAGE Series fittings

Documentos relacionados

×
Productos

687848
687563