OBSOLETE: Gemini GT-L8 Digital Microstepping Drive: 8.0Apk / 1*120VAC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: Gemini GT-L8 Digital Microstepping Drive: 8.0Apk / 1*120VAC

OBSOLETE: Gemini GT-L8 Digital Microstepping Drive: 8.0Apk / 1*120VAC OBSOLETE

Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.

Especificaciones técnicas

  • Marca: Parker
  • Tipo de productos: Stepper Drive
  • Tipo de eje de accionamiento: Single Axis Technology
  • Serie del producto: Gemini
  • Voltaje de entrada: 1*120 VAC
  • Corriente continua de salida nominal: 5.6 A rms, 8.0 A pk
  • Tipo de motor compatible: 2-Phase Stepper
  • Inductancia recomendada del motor: 5 to 50 mH
  • Resolución: 128000 steps/rev
  • Dispositivo de retroalimentación compatible: Incremental Encoder (optional)
  • Modos de control: Step/Direction Command Input, Analog Command Input
  • Interfaz de comunicación: RS232/RS485
  • Características: Active Damping, Stall Detect (encoderless), Automatic Standby Current Reduction
  • Temperatura de funcionamiento: 0 to 50 °C, 32 to 122 °F
  • Cumplimiento con especificaciones: CE (LVD), UL Recognised, cUL Recognised

Descripción completa del producto

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The Gemini GT-L8 digital microstepper drive is a member of the Parker Gemini Drives Family. The Gemini GT-L8 has a 8A output, a resolution of up to 128,000 steps/rev and is easily configurable and programmable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Window's CE™-based palm PC. The Gemini GT drive is an alternative to a digital servo drive. With breakthrough techniques such as Encoderless Stall Detect™ and ABS damping™ (patented), the Gemini GT microstepper drive provides servo like performance with the lower motor price of a stepper system. With the same connectivity, configurations and family feature set as the Gemini GV servo family, the Gemini GT microstepper drive allows for an easy upgrade path to the Gemini GV digital servo platform.

• Active Damping™, Electronic Viscosity™ and ABS Damping™
The Gemini GT microstepper drive follows in the footsteps of Parker's ZETA stepper drive family and offers Active Damping™ (patented) and Electronic Viscosity™ (patented). The Gemini GT drive goes one step further with the addition of ABS Damping™ (patented). This damping feature is for speed ranges from 0 to 0.1 revs/sec. This “no fuss” feature requires no user set up and dramatically reduces settling time.

• Encoderless Stall Detect™
Encoderless Stall Detect™ allows detection of a motor stall without adding an encoder to an application. Stall conditions result from inequality of commanded velocity to actual velocity at the motor shaft, regardless of physical reason. The user will be alerted to a stall condition via LED, digital output, or via query over the communication port. Stall sensitivity can be adjusted with a single parameter.

GT-L8 Microstepping Drive - Features :
 • Drive Input Supply : 1*120VAC
 • Output Current : 5.6 Arms / 8.0 Apk
 • Resolution : 128,000 steps/rev
 • Step and direction, CW/CCW, +/- 10 VDC analog and encoder tracking modes available
 • Active Damping™, Electronic Viscocity™ and ABS Damping™
 • Encoderless Stall Detect™
 • Simplified Configuration
 • Variable Resolution up to 128,000 steps/rev

Protection :
 • Short circuit protection – phase-to-phase and phase-toground
 • Brownout protection – if AC drops below 85 VAC
 • Over temperature – shutdown occurs at ambient 131°F (55°C)

Physical :
 • A wide selection of stepper motors are available from Parker including the OS, TS, VS and ES Series
 • Diagnostic LEDs for drive status, firmware download, and optional keep alive mode

Gemini Family Features :
 • 24V Keep Alive (not required) – keeps logic alive if AC power is removed
 • Error Log – records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD) and CE (EMC)
 • Configurable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Windows CE™-based Palm PC

Documentos relacionados

×
Productos

687848
936514