Global FRL Filter Regulators - Europe | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Global FRL Filter Regulators - Europe Global FRL Filter Regulators - Europe Global FRL Filter Regulators - Europe

Global FRL Filter Regulators - Europe

Global FRL filter/regulators provide accurate pressure regulation and high moisture removal efficiency. These filter/regulators are a one-piece unit that minimizes space by incorporating a filter and regulator into one.

Especificaciones técnicas

  • Tipo de productos: Global Modular Filter Regulators : Miniature / Compact / Standard
  • Tipo de elemento de filtro: 5 micron, Polyethylene, Sintered Polyethylene
  • Tamaño del puerto: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Tamaño del orificio del indicador: 1/8 inch, 1/4 inch
  • Tipo de regulador de presión: Relieving, Non-Relieving
  • Opción de drenaje: Pulse, Manual, Auto
  • Tipo de puerto: BSPP, NPT
  • Rango de presión de entrada: 150 psig (Plastic bowl), 250 psig (Metal bowl), 10 bar (Plastic bowl), 17 bar (Metal bowl)
  • Temperatura de funcionamiento: -25 to 52 °C (Plastic bowl), -25 to 65.5 °C (Metal bowl), -13 to 125 °F (Plastic bowl), -13 to 150 °F (Metal bowl)
  • Rango de control de presión: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 232 psig, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar, 0 to 16 bar
  • Tipo de montaje: Panel Mount Nut (Plastic)
  • Caudal: 35 to 109 dm3/sec, 72 to 235 SCFM
  • Material del cuerpo: Aluminum
  • Material del mando: Acetal
  • Tipo de cuba: Polycarbonate, Aluminum
  • Material de la junta: Nitrile Butadiene Rubber (NBR)
  • Peso: 0.42 to 1.87 lb, 0.19 to 0.85 kg
  • Cumplimiento con especificaciones: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21), CEI/ICE 61373 1999-1 Cat2 (BS EN 61373:1999)

Descripción completa del producto

Global FRL filter/regulators come in mini, compact and standard sizes. These filter/regulators provide accurate pressure regulation and high moisture removal efficiency in a one piece combined filter/regulator, minimizing space. With a balanced poppet design and a 5 micron filter element this filter/regulator delivers quick response, accurate pressure regulation and a high rate of particulate removal. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The Global filter/regulators can also be mounted using a modular connector to other Global FRL air preparation product. The various options available such as auto drain, manual drain, gauge, assortment of bowl/drain options, and pressure range make this series easy to design to your application.
 

Markets:
• Vehicle Assembly Facilities
• MRO
• Lab Diagnostic
• Miscellaneous Processing
• Industrial
• Processing
• Life Science
• Pharma

 

Features/Benefits:
• Integral 1/4" ports (NPT, BSPP & BSPT)
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminum construction
• Positive bayonet latch to ensure correct & safe fitting
• Secondary pressure ranges 0-2 bar (0-30 psig), 0-4 bar, (0-60 psig), 0-8 bar (0-125 psig), 0-16 bar (0-232 psig)
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation

 

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering
• Factory automation


Documentos relacionados

×

687848
A87859