Global FRL Valves (Safety Exhaust) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo de productos

Tipo de puerto

Tamaño del puerto

Conexión de solenoide

Conexión del sensor

Manómetro

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Global FRL Valves (Safety Exhaust)

Global FRL Valves (Safety Exhaust)

The P33 Safety Exhaust valve is designed to safely remove trapped air from machinery bringing machinery to a safe state. This product is externally monitored and designed for two channel safety architecture up to Category 4, Performance level e.

Especificaciones técnicas

  • Marca: Parker
  • Industria: General Industry, Automotive, Packaging
  • Aplicación: Pneumatic Safety Systems (up to Category 4 / performance level ‘e’)
  • Tecnología: Pneumatics
  • Tipo de productos: Safety Exhaust Valve
  • Estilo de productos: Electro-Pneumatic (Solenoid Actuated), Externally Monitored, With Soft Start, Without Soft Start
  • Función: 3/2 Normally-Closed
  • Presión de trabajo máxima: 150 psig, 10 barg
  • Presión mínima de trabajo: 30 psig, 2 barg
  • Caudal: ≤ 265 SCFM, ≤ 125 dm3/sec, ≤ 7500 L/min
  • Tipo de puerto: NPT, BSPP
  • Tamaño del puerto: 3/4 inch
  • Tipo de montaje: Inline / Stand-Alone or Modular Mount (on P32/P33 FRL)
  • Material del cuerpo: Cast Aluminum
  • Material de la junta: Nitrile Butadiene Rubber (NBR)
  • Voltaje de entrada: 24 VDC
  • Conexión eléctrica: M12 (x2)
  • Cumplimiento con especificaciones: Category 4, Performance Level e per EN ISO 13849-1 (pending)
  • Temperatura de funcionamiento: 4 to 50 °C, 40 to 120 °F
  • Altura: 17.87 cm (without Soft Start), 26.19 cm (with Soft Start), 7.03 inch (without Soft Start), 10.31 inch (with Soft Start)
  • Anchura: 8 cm, 3.15 inch
  • Longitud: 10.93 cm, 4.3 inch
  • Peso: 1.9 kg (without soft start), 2.9 kg (with soft start), 4.2 lb (without soft start), 6.5 lb (with soft start)

Descripción completa del producto

The P33 family of global redundant safety exhaust valves are designed to rapidly exhaust compressed air in the event of a fault condition and provide monitored coverage. These 3/2 normally closed, two channel valves are designed for a failsafe operation. This product meets the highest safety standards for applications up to and including Category 4, PL e. When applications demand a safe environment, you can count on safety valves from Parker Hannifin.

Markets:
• General Industrial
• Packaging
• Automotive

Features/Benefits:
• Designed to be applied to machinery, to exhaust trapped air during an e-stop or fault condition.
• Allows the machinery to achieve a safe state without trapped residual energy.
• Available with an adjustable soft start to allow a gradual introduction of pressure into machinery on start up.
• Two channel design means redundancy for maximum safety
• Solid state pressure sensors provide accurate and reliable fault condition monitoring
• M12 connectors for solenoids and sensors makes the product easy to install

Applications:
• Pneumatic Safety Systems (up to Category 4 / performance level ‘e')


Conforms to:
• International standards: complies with the Machinery Directive and standards EN ISO 13849-1 and EN ISO 13849-2 for Safety Related Parts of a Control Circuit.

Documentos relacionados

×
Productos Estilo de productos Tipo de puerto Tamaño del puerto Conexión de solenoide Conexión del sensor Manómetro Opciones
P33DB96AAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB96AAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96AAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96AAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96ABEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB96ABEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96ABED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96ABEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96ACEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB96ACEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96ACED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96ACEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96CAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB96CAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96CAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96CAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96CBEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB96CBEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96CBED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96CBEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96CCEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB96CCEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96CCED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96CCEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96DAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB96DAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96DAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96DAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96DBEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB96DBEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96DBED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96DBEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB96DCEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB96DCEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB96DCED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33DB96DCEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96AAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB96AAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96AAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96AAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96ABEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB96ABEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96ABED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96ABEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96ACEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB96ACEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96ACED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96ACEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96CAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB96CAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96CAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96CAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96CBEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB96CBEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96CBED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96CBEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96CCEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB96CCEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96CCED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96CCEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96DAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB96DAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96DAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96DAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96DBEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB96DBEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96DBED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96DBEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB96DCEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB96DCEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB96DCED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge Black Grill
P33TB96DCEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16AAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB16AAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16AAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16ABEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB16ABEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16ABEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16ACEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB16ACEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16ACEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16CAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB16CAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16CAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16CBEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB16CBEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16CBEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16CCEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB16CCEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16CCEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16DAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33DB16DAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16DAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16DBEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33DB16DBEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16DBEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16DCEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33DB16DCEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33DB16DCEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16AAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB16AAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16AAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16ABEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB16ABEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16ABEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16ACEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB16ACEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16ACEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16CAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB16CAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16CAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16CBEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB16CBEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16CBEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16CCEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB16CCEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16CCEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16DAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None Black Grill
P33TB16DAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16DAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16DBEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None Black Grill
P33TB16DBEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16DBEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33TB16DCEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None Black Grill
P33TB16DCEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge Black Grill
P33TB16DCEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor Black Grill
P33DB16AAENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16ABENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16ACENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16CAENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16CCENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16DBENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB16DCENF [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96AAEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96AAEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96AAENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96ABEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96ABEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96ABEMF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33DB96ABENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96ACEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96ACEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96ACENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96CAEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96CAENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96CBENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96CCEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96CCEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96CCENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96DAEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96DAEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96DAENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96DBEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96DBEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96DBEMF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33DB96DBENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33DB96DCEDF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33DB96DCEGF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33DB96DCENF [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16AAEGF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB16AAEMF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33TB16AAENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16ABEGF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB16ABEMF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33TB16ABENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16ACENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16CAENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16CCEGF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB16CCENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16DBENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB16DCEGF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB16DCENF [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96AAEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96AAEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96AAEMF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33TB96AAENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96ABEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96ABEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96ABEMF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33TB96ABENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96ACEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96ACEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96ACENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96CAENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96CBENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96CCEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96CCEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96CCENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96DAEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96DAENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96DBEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96DBEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96DBEMF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 Pressure Sensor [F] - Threaded Exhaust
P33TB96DBENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None [F] - Threaded Exhaust
P33TB96DCEDF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge [F] - Threaded Exhaust
P33TB96DCEGF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge [F] - Threaded Exhaust
P33TB96DCENF [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None [F] - Threaded Exhaust

687848
687577