Hollow O Profile Extruded Seals (B Series) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hollow O Profile Extruded Seals (B Series)

Hollow O Profile Extruded Seals (B Series)

Low closure force static sealing. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Especificaciones técnicas

  • Forma: Circular
  • Perfil: Hollow
  • Aplicación: Low Closure (approx. 20 lbs/in for 30% compression)
  • Color: Rust, Black, Custom
  • Temperatura máxima de funcionamiento: 400 °F, 250 °F, 210 °F, Custom °F
  • Durómetro: 45 to 70 Shore A, Custom
  • Temperatura mínima de funcionamiento: -30 °F, -65 °F, -70 °F, Custom °F
  • Cumplimiento con especificaciones: UL 157, ZZR-765, A-A-59588, AMS, UL-94 HB, FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4GE, ASTM D2000 M4AA, M3BA, M4CA, M3DA

Descripción completa del producto

The hollow O profile is a low closure force, easy to install sealing solution for many static applications. Hollow O profile has a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, the seals with hollow O cross sections can reduce bolt loading and the stress exerted on the mating flanges. The compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.

TechSeal designs and manufactures the hollow O profile in standard series and friction-fit series. Friction fit means that the groove is slighter undersized from the seal cross section; therefore, the friction-fit hollow O profile is easy to install and can retain itself inside the groove. The friction-fit series are engineered to achieve self-retention as well as to reduce the chance of gland overfill.

The hollow O profile is available in cord stock, spooled footage, spliced hollow O-ring and spliced hollow O gasket. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Hollow O-rings are an economical alternative to molded products. TechSeal can produce extremely large O-rings that are too costly to be molded. Hollow O-rings' dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Material Availability: Parker TechSeal Division hollow O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM). Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials.

Documentos relacionados

×
Productos

687848
687519