Hose Minesleeve - DMS | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose Minesleeve - DMS

Hose Minesleeve - DMS

Parker DMS Minesleeve is used to give the hose the best abrasion resistance without adding stiffness to hose assembly. It
exceeds the MSHA specifications for flame resistance and flame propergation.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -50 °C
  • Temperatura máxima de funcionamiento: 120 °C
  • Diámetro interior: 39 to 197 mm Flat I.D.

Descripción completa del producto

Parker Minesleeve offers the best abrasion resistance without adding stiffness to hose assemblies and exceeds the MSHA specifications for flame resistance and flame propergation. Burst tests performed according to SAE J343 on hose assemblies coveres with Mineslesve (DMS) show an oil spill retention capability of 7 times greater than similar products. Also suitable for bundling small hose assemblies, tubing or wires.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features and Benefits:
• Abrasion resistance
– offers the best abrasion resistance without adding stiffness to hose assemblies
• Fire & flame resistance
– exceeds US MSHA specifications for flame resistance & flame propergation
• Electrical conductivity
– tests performed to ISO 8031 on hose assemblies covered with minesleeve show electrical conductivity values well below the specification requirements
• Oil spill retention
– burst tests performed according to SAE J343 on hose assemblies covered with minesleeve how an oil spill retention capability of 7 times greater than similar products, also suitable for bundling small hose assemblies, tubing or wires. DMS complies with the requirements from: ISO 4413, ISO 3457, DIN ISO 201, DGUV 113-020 and others.

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• MSHA certified for use in underground mines

Documentos relacionados

×
Productos Diámetro
DMS-127 127 mm
DMS-23 23 mm
DMS-27 27 mm
DMS-31 31 mm
DMS-36 36 mm
DMS-47 47 mm
DMS-55 55 mm
DMS-66 66 mm
DMS-85 85 mm
DMS-93 93 mm

687848
687513