Hose Reel Racks | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hose Reel Racks

Hose Reel Racks

Parker's Reel Racks are a convenient way of storing and dispensing large reels of hose to keep them compact and organized.

Descripción completa del producto

Parker's Reel Racks are a convenient way of storing and dispensing large reels of hose to keep them compact and organized. The Reel Racks are supplied with heavy-duty casters, which allow for ease of turning, even when fully loaded. Choose from two different models of Reel Racks:

Rotary Reel Rack:
Parker's Rotary Reel Rack features a 16 hose reel capacity that can be fit into compact areas. The heavy-duty casters allow for ease of turning, even if the Reel Rack is fully loaded. It comes with an optional overhead crane if needed. The standard Rotary Reel Rack is 104” tall, 67” wide, and 67” long.

¾ Reel Rack:
Parker's ¾ Reel Rack is a compact, standard reel rack that holds 3 sets of hose reels. An optional extension with wall anchor mounts is available for a 4th reel of hose if needed. The wall anchor mounts provide stability and support for the rack. The standard ¾ Reel Rack is 59” tall, 27 ¾” wide, and 27 ½” long.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Keeps hose reels rolled and organized
• Durable casters allow for ease of turning
• Holds and stores excess hose reels

Applications:
• Storage and organization applications
Productos

687848
687583