Heavy Duty Integrated Hydrostatic Transmission - HTG Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Heavy Duty Integrated Hydrostatic Transmission - HTG Series

Heavy Duty Integrated Hydrostatic Transmission - HTG Series

The HTG Series is an integrated transmission for off highway vehicles up to 2000 lb. GVW, consists of a hydrostatic pump, TG series hydraulic motor, oil, filter, reservoir and valving. Torque to 8180 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

Especificaciones técnicas

  • Marca: Parker
  • Desplazamiento: 14 cm3/rev (Pump), 16 cm3/rev (Pump), 0.854 to 0.976 inch3/rev (Pump), 238 to 310 cm3/rev (Motor), 14.5 to 18.9 inch3/rev (Motor)
  • Válvula de descarga por choque incluida: Standard
  • Freno de estacionamiento incluido: Optional
  • Diámetro del ventilador: 8.3 inch (standard)
  • Diámetro de la polea: 6 standard, 5 optional
  • Peso bruto máximo del vehículo: 2500 lb
  • Para velocidad del vehículo máxima: up to 14 MPH
  • Tamaño máximo del neumático: up to 26 inch
  • Par de salida máximo: up to 8180 lb-inch
  • Par de sujeción del freno de estacionamiento: 4000 lb-inch
  • Peso: 66 lb
  • Cubo de la rueda: 4-Bolt, 5-Bolt, Tapered Shaft
  • Tanque de expansión: Required
  • Intervalo de cambio del aceite: up to 1000
  • Opciones adicionales: Return to Neutral Assist
  • Velocidad de salida máxima: up to 228 RPM
  • Par de arranque mínimo: up to 6880 lb-inch
  • Velocidad de entrada máxima: 3600 RPM

Descripción completa del producto

HT transmissions reduce the number of parts on a zero turn mower propulsion system from 72 to 2 parts requiring less installation and procurement labor, which provides increased customer efficiency. Parker's Integrated Hydrostatic Transmissions provide a compact, economical solution for the propulsion systems of off-highway vehicles up to 2000 pounds gross vehicle weight. One integrated package contains the hydrostatic variable displacement pump, reservoir, filter and standard of the industry low speed, high torque motor eliminating dozens of additional parts reducing associated inventory and labor costs. Parker's Integrated Hydrostatic Transmissions perform with up to 10% more overall efficiency than competitive offerings. This means more horsepower to the mowing deck or other functions, and more hill-climbing capability.




The HTG series transmission is a compact integrated product offering torques to 8180 lb-in, side load to 4000 lb., shaft size 1.25 inch, integrated pump/motor assembly featuring the industry leading Parker Torqmotor™ TG gerotor motor, integral charge pump, easy-to-service filter, fan and pulley included, integral reservoir (approx. 0.8 gal), easy fluid change and integral shock valves standard. NOTE: remote expansion tank required. OPTIONAL FEATURES: parking brake, four or five bolt hub, and return-to-neutral assist.




The HTG Series is manufactured with a 14 cc or 16cc pump and motor displacements up to 310 cc.




Markets:


• Turf Equipment


• Agricultural Machinery


• Material Handling Equipment


• Construction Equipment




Features/Benefits:


• Torques to 8180 lb-in


• Side load to 4000 lb


• Shaft size 1.25inch


• 14 cc pump or 16cc pump


• Motor displacements up to 310 cc


• Integrated pump/motor assembly featuring the industry leading Parker Torqmotor™ TG gerotor motor


• Integral charge pump


• Easy-to-service filter


• Remote expansion tank required


• Fan and pulley included


• Integral reservoir (approx. 0.8 gal)


• Easy fluid change


• Integral shock valves standard


• Parking brake optional


• Four or five bolt hub optional


• Return-to-neutral optional


• Higher efficiency means more power for cutting, less power required for propulsion


• Running cooler results in maintaining hydraulic fluid viscosity for longer oil life, less parts wear and higher overall efficiency


• No gear drive mean faster response and maneuverability, no gear noise, no gear debris


• Up to 1000 hours of use between hydraulic fluid changes with exclusive Parker HT-1000 oil


• Compact, quiet, efficient, and durable power to propel




Applications:


• Zero Turn Mowers


• Golf Course Maintenance Equipment


• Medium Duty Utility Vehicles


• Light Construction Equipment

Documentos relacionados

×

687848
688058