Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Ideal for HVAC systems across commercial, industrial, institutional, and paint overspray markets that require a MERV 6 to MERV 16 efficiency per ASHRAE Filter Testing Standard 52.2. Parker offers a complete line of clean room, High-Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) standalone and pre-filters that remove microscopic particles and contaminants with efficiencies up to 99.999%. Our diverse product offering for paint overspray collection includes filters that meet National Emission Standards for Hazardous Air Pollutants (NESHAP) established by the Environmental Protection Agency (EPA), making our filters and filtration solutions ideal for aerospace, automotive, data and furniture applications.