Ironcore Linear Motors - MI Type | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie del producto

Tipo de bobina

Tipo de bobinado

Longitud de ruta

Tipo de retroalimentación

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Ironcore Linear Motors - MI Type Ironcore Linear Motors - MI Type Ironcore Linear Motors - MI Type Ironcore Linear Motors - MI Type Ironcore Linear Motors - MI Type

Ironcore Linear Motors - MI Type

Parker's MI Type Ironcore linear motor is a product that significantly increases product efficiency. It is a product that can be used economically while easily achieving control goals.

Especificaciones técnicas

  • Anchura del perfil: 53 to 158 mm
  • Tipo de motor: Ironcore
  • Longitud de ruta: Modular: Unlimited, Single Piece: 92 to 732 mm
  • Fuerza continua: 57 to 3185 N
  • Fuerza máxima: 170 to 7898 N
  • Potencia de salida continua: 35 to 716 W
  • Potencia de salida máxima: 387 to 6448 W
  • Fuerza de atracción: 319 to 14460 N
  • Tipo de retroalimentación: Digital Hall Effect Sensor, n/a

Descripción completa del producto

Parker's MI Type Ironcore linear motor is a product that significantly increases product efficiency and produces a thrust of 50N to 7,898N.

P-series drives from Parka Group and PAC controllers and integrated solutions for relatively low-precision equipment

It is a product that can be used economically while easily achieving control goals.



Features and Benefits

- High efficiency compared to grade

- IBM Ironcore's Magnet Track

- Supply external hall sensor module applied

- Motor selection is possible using VISTA linear sizing software



Key Advantages of Ironless Motor

- Exercise high action by size - Supports centralization of the magnetic flux meter through additive arrangement structure

- Lower investment costs

- Open design uses only one self-row

- Excellent heat dissipation with stacked structure and large surface area
Productos Serie del producto Tipo de bobina Tipo de bobinado Longitud de ruta Tipo de retroalimentación
MI10-1-KS-S MI10 One pole Series Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI10-2-KP-S MI10 Two poles Parallel Modular: Unlimited / Single Piece: 492mm Digital Hall sensor
MI10-2-KS-S MI10 Two poles Series Modular: Unlimited / Single Piece: 492mm Digital Hall sensor
MI10-3-KP-S MI10 Three poles Parallel Modular: Unlimited / Single Piece: 732mm Digital Hall sensor
MI10-3-KS-S MI10 Three poles Series Modular: Unlimited / Single Piece: 732mm Digital Hall sensor
MI16-3-KP-S MI16 Three poles Parallel Modular: Unlimited / Single Piece: 732mm Digital Hall sensor
MI16-3-KS-S MI16 Three poles Series Modular: Unlimited / Single Piece: 732mm Digital Hall sensor
MI5-1-KS-S MI5 One pole Series Modular: Unlimited / Single Piece: 92mm Digital Hall sensor
MI5-2-KP-S MI5 Two poles Parallel Modular: Unlimited / Single Piece: 172mm Digital Hall sensor
MI5-2-KS-S MI5 Two poles Series Modular: Unlimited / Single Piece: 172mm Digital Hall sensor
MI5-3-KP-S MI5 Three poles Parallel Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI5-3-KS-S MI5 Three poles Series Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI7-1-KS-S MI7 One pole Series Modular: Unlimited / Single Piece: 92mm Digital Hall sensor
MI7-2-KP-S MI7 Two poles Parallel Modular: Unlimited / Single Piece: 172mm Digital Hall sensor
MI7-2-KS-S MI7 Two poles Series Modular: Unlimited / Single Piece: 172mm Digital Hall sensor
MI7-3-KP-S MI7 Three poles Parallel Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI7-3-KS-S MI7 Three poles Series Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI7-4-KP-S MI7 Four poles Parallel Modular: Unlimited / Single Piece: 332mm Digital Hall sensor
MI7-4-KS-S MI7 Four poles Series Modular: Unlimited / Single Piece: 332mm Digital Hall sensor
MI16-1-KS-S MI16 One pole Series Modular: Unlimited / Single Piece: 252mm Digital Hall sensor
MI16-2-KP-S MI16 Two poles Parallel Modular: Unlimited / Single Piece: 492mm Digital Hall sensor
MI16-2-KS-S MI16 Two poles Series Modular: Unlimited / Single Piece: 492mm Digital Hall sensor

687848
E04972