Low Friction FlexiSeal with Beveled Lips (FBC-V) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Unidad de medida de longitud

Diámetro interior

Diámetro exterior

Profundidad del casquillo

Ancho de la ranura

Material de la junta

Material del muelle

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Low Friction FlexiSeal with Beveled Lips (FBC-V)

Low Friction FlexiSeal with Beveled Lips (FBC-V)

Low friction symmetrical spring-energized PTFE lip seal for rod and piston sealing applications. Beveled ID & OD style lips. Cantilever spring for maximum ID & OD sealing.

Especificaciones técnicas

  • Presión de trabajo máxima: Vacuum to 10000 psi
  • Temperatura mínima de funcionamiento: -425 °F
  • Temperatura máxima de funcionamiento: 600 °F
  • Para tipo de fluido: Ultra Broad Range, General/Other, Oil
  • Color: White, Turquoise, Gold, Gray, Black, Brown, Tan, Purple, Translucent, Natural
  • Durómetro: 55 to 72 Shore D
  • Tipo de aplicación térmica: Low Temperature (< -30°F), Expanded Low and High Temperature (< -30°F, > 250°F)
  • Opciones de material de polímero: Polytetrafluoroethylene (PTFE, mPTFE, Polon®), Ultra-High Molecular Weight Polyethylene (UHMW-PE), Thermoplastic Copolyester Elastomer (TPC, TPE)
  • Aplicación de la industria: Difficult environments which may include: Harsh chemicals and solvents, Abrasive media, High temperatures to +600F, Cyrogenic temperatures down to -450F, Unlubricated applications, Low friction requirements, High pressures to 10000
  • Cumplimiento con especificaciones: FDA/NSF Compliant
  • Medio: Multiple Fluids
  • Velocidad de corte máxima: 0.5 m/sec
  • Tipo de junta: Symmetrical Spring-Energized U-cup with Beveled Lip Style for Maximum Sealing Ability on ID and OD

Descripción completa del producto

**AVAILABILITY:  Due to the customized nature of this product, only a sampling of Parker's part numbers are shown.  If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.  

Parker’s FBC-V series FlexiSeal™ is a symmetrical spring-energized PTFE lip seal for rod and piston featuring beveled style lips, and cantilever spring for maximum ID & OD sealing.  FlexiSeal profiles utilize a variety of PTFE jacket profiles, spring types and materials.  PTFE and other machinable high performance materials of construction are used where elastomeric seals fail to meet an application's temperature range, chemical resistance or friction requirements and deliver advantages which include:

• Low friction
• Wide temperature range (-450F to +600F)
• Ultra broad chemical compatibility
• Dry running ability in dynamic sealing applications
• Resistance to degradation, heat aging and physical property alteration during temperature cycling
• High surface speed

FBC-V series FlexiSeals are precision machined to fit inch/fractional or metric rod and piston glands.   

Standard Materials (seal jacket or body):  
• 0100, Virgin PTFE
• 0102, Modified PTFE
• 0120, Mineral Filled PTFE
• 0127, Mineral Filled PTFE — FDA compliant for rotary applications
• 0128, Mineral Filled PTFE — Antimicrobial
• 0203, Fiberglass Filled PTFE
• 0204, Fiberglass and MoS2 Filled PTFE
• 0301, Graphite Filled PTFE
• 0307, Carbon-Graphite Filled PTFE
• 0405, Stainless Steel Filled PTFE
• 0502, Carbon Fiber Filled PTFE
• 0601, Aromatic Polyester Filled PTFE
• 0615, Proprietary Low Wear PTFE
• 0901, UHMW Polyethylene
• 0913, Hytrel® Unlubricated Thermoplastic Elastomer

Spring materials:  Medium load cantilever springs are available in corrosion-resistant metal alloys, including stainless steel and Elgiloy.

Alternate Materials:  For applications that may require an alternate material, please contact your Parker EPS representative.

Lip Style:  The beveled (or chamfered) ID and OD lip shape allows for ease of installation and permits lubrication to nest under the lip and feed through in reciprocating dynamic applications.  The result is a microscopic film of lubrication that increases seal and hardware service life.  The beveled lip creates a narrow contact footprint which concentrates sealing force on a single point, maximizing sealing ability and minimizing friction.

Pressure Rating:  Standard FlexiSeal designs are rated to 3,000 psi when used in glands conforming to the dimensions supplied in Parker's PTFE Lip Seal Design Guide, Catalog EPS5340, using materials that meet the temperature requirements of the application.  Extended heel radial FlexiSeals are available which increase the pressure rating to 10,000 psi under the same conditions.  

Features of the FBC-V series compared to alternate Parker FlexiSeal profiles:
• Film Breaking Ability:  Very High
• Low Pressure Sealing Ability:  Very Good
• Friction:  Medium
• Contamination Exclusion:  Low
• Good in Abrasive Media:  No
• Available in Mil-G-5514 Glands:  Yes

Documentos relacionados

×
Productos Unidad de medida de longitud Diámetro interior Diámetro exterior Profundidad del casquillo Ancho de la ranura Material de la junta Material del muelle
0100FBC09300312130SVM inch 0.312 0.498 0.093 0.130 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC09300375130SVM inch 0.375 0.561 0.093 0.130 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC09300437130SVM inch 0.437 0.623 0.093 0.130 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC09300562130SVM inch 0.562 0.748 0.093 0.130 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC09302500130EVM inch 2.500 2.686 0.093 0.130 0100, Virgin PTFE Elgiloy, Medium load, Cantilever
0100FBC10301492130SVM inch 1.492 1.698 0.103 0.130 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12500500170EVM inch 0.500 0.750 0.125 0.170 0100, Virgin PTFE Elgiloy, Medium load, Cantilever
0100FBC12500875220SVM inch 0.875 1.125 0.125 0.220 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12501000170EVM inch 1.000 1.250 0.125 0.170 0100, Virgin PTFE Elgiloy, Medium load, Cantilever
0100FBC12501500170SVM inch 1.500 1.750 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12501750220SVM inch 1.750 2.000 0.125 0.220 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12502250170SVM inch 2.250 2.500 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12503500170SVM inch 3.500 3.750 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12503750170SVM inch 3.750 4.000 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12504500170SVM inch 4.500 4.750 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18701000260SVM inch 1.000 1.374 0.187 0.260 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18701750310SVM inch 1.750 2.124 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18704625310SVM inch 4.625 4.999 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC25002250355SVM inch 2.250 2.750 0.250 0.355 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0102FBC06200187083SVM inch 0.187 0.311 0.062 0.083 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC09300375125SVM inch 0.375 0.561 0.093 0.125 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC09300750130SVM inch 0.750 0.936 0.093 0.130 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC09301500130SWM inch 1.500 1.686 0.093 0.130 0102, Modified PTFE Stainless steel, Medium load, White silicone filled Cantilever
0102FBC09301812130SVM inch 1.812 1.998 0.093 0.130 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0203FBC09300187130SVM inch 0.187 0.373 0.093 0.130 0203, Fiberglass Filled PTFE Stainless steel, Medium load, Cantilever
0203FBC09300312130SVM inch 0.312 0.498 0.093 0.130 0203, Fiberglass Filled PTFE Stainless steel, Medium load, Cantilever
0203FBC09301062130SVM inch 1.062 1.248 0.093 0.130 0203, Fiberglass Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC09300312130SVM inch 0.312 0.498 0.093 0.130 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC09300500130SVM inch 0.500 0.686 0.093 0.130 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC09304000130SVL inch 4.000 4.186 0.093 0.130 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Light load, Cantilever
0204FBC18702875195SVM inch 2.875 3.249 0.187 0.195 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC25001250418SVM inch 1.250 1.750 0.250 0.418 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC25006156355SVM inch 6.156 6.656 0.250 0.355 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC31212000665SVM inch 12.000 12.624 0.312 0.665 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC06200250083SVM inch 0.250 0.374 0.062 0.083 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC06200375140SVM inch 0.375 0.499 0.062 0.140 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09300188130SVM inch 0.188 0.374 0.093 0.130 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09300250130SVL inch 0.250 0.436 0.093 0.130 0301, Graphite Filled PTFE Stainless steel, Light load, Cantilever
0301FBC12500250160SVM inch 0.250 0.500 0.125 0.160 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18602996310SVM inch 2.996 3.368 0.186 0.310 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18701000260SVM inch 1.000 1.374 0.187 0.260 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18701625260SVM inch 1.625 1.999 0.187 0.260 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18702500260SVM inch 2.500 2.874 0.187 0.260 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18703000310SVM inch 3.000 3.374 0.187 0.310 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18703750312SVM inch 3.750 4.124 0.187 0.312 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC25005497355SVM inch 5.497 5.997 0.250 0.355 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC25009500355SVM inch 9.500 10.000 0.250 0.355 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC06200375083SVM inch 0.375 0.499 0.062 0.083 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC06200625083SVM inch 0.625 0.749 0.062 0.083 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC08900310132SVM inch 0.310 0.488 0.089 0.132 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC09300500130SVM inch 0.500 0.686 0.093 0.130 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC09300563165SVM inch 0.563 0.749 0.093 0.165 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC09301062130SVM inch 1.062 1.248 0.093 0.130 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC12500250160SVM inch 0.250 0.500 0.125 0.160 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC18701750312SVM inch 1.750 2.124 0.187 0.312 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC18702000370EVM inch 2.000 2.374 0.187 0.370 0307, Carbon-Graphite Filled PTFE Elgiloy, Medium load, Cantilever
0307FBC18702750255SVM inch 2.750 3.124 0.187 0.255 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC27703970450SVM inch 3.970 4.524 0.277 0.450 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0405FBC12500625160SVM inch 0.625 0.875 0.125 0.160 0405, Stainless Steel Filled PTFE Stainless steel, Medium load, Cantilever
0405FBC18704000260SVM inch 4.000 4.374 0.187 0.260 0405, Stainless Steel Filled PTFE Stainless steel, Medium load, Cantilever
0405FBC25001750250EVM inch 1.750 2.250 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25006500250EVM inch 6.500 7.000 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25012000250EVM inch 12.000 12.500 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0502FBC05600879140SVM inch 0.879 0.991 0.056 0.140 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200375083SVM inch 0.375 0.499 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200704083SVM inch 0.704 0.828 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200750083SVM inch 0.750 0.874 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06201375083SVM inch 1.375 1.499 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06201750083SVM inch 1.750 1.874 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09300500130SVM inch 0.500 0.686 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09302312130SVM inch 2.312 2.498 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12001250160SVM inch 1.250 1.490 0.120 0.160 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12500250160SVM inch 0.250 0.500 0.125 0.160 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12500312170SVM inch 0.312 0.562 0.125 0.170 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12500500170SVM inch 0.500 0.750 0.125 0.170 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12500750160SVM inch 0.750 1.000 0.125 0.160 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12501000170SVM inch 1.000 1.250 0.125 0.170 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12502750220SVM inch 2.750 3.000 0.125 0.220 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12503625195SVM inch 3.625 3.875 0.125 0.195 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18604331250SVM inch 4.331 4.703 0.186 0.250 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18701625310SVM inch 1.625 1.999 0.187 0.310 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18701750260SVM inch 1.750 2.124 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18702250260SVM inch 2.250 2.624 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18703000260SVM inch 3.000 3.374 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25001500550EVM inch 1.500 2.000 0.250 0.550 0502, Carbon Fiber Filled PTFE Elgiloy, Medium load, Cantilever
0502FBC25002000375SVM inch 2.000 2.500 0.250 0.375 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25006000355SVM inch 6.000 6.500 0.250 0.355 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25010500355EVM inch 10.500 11.000 0.250 0.355 0502, Carbon Fiber Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC06200312083SVM inch 0.312 0.436 0.062 0.083 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09300374165SVM inch 0.374 0.560 0.093 0.165 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09300625165EVM inch 0.625 0.811 0.093 0.165 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC09303000130SVM inch 3.000 3.186 0.093 0.130 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12500437170EVM inch 0.437 0.687 0.125 0.170 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC12500625170EVM inch 0.625 0.875 0.125 0.170 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC12500625170SVM inch 0.625 0.875 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12501000170SVM inch 1.000 1.250 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12501125170SVM inch 1.125 1.375 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12501750220EVM inch 1.750 2.000 0.125 0.220 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC12502000170SVM inch 2.000 2.250 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12502600170SVM inch 2.600 2.850 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12508000205SVM inch 8.000 8.250 0.125 0.205 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC18704000260SVM inch 4.000 4.374 0.187 0.260 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC18706000260SVM inch 6.000 6.374 0.187 0.260 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0615FBC06201125083EVM inch 1.125 1.249 0.062 0.083 0615, Proprietary Low Wear PTFE Elgiloy, Medium load, Cantilever
0901FBC06200125083SVM inch 0.125 0.249 0.062 0.083 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC06200312083SVM inch 0.312 0.436 0.062 0.083 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC08900685132EVM inch 0.685 0.863 0.089 0.132 0901, UHMW Polyethylene Elgiloy, Medium load, Cantilever
0901FBC09300375170SVM inch 0.375 0.561 0.093 0.170 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC09300500130EVM inch 0.500 0.686 0.093 0.130 0901, UHMW Polyethylene Elgiloy, Medium load, Cantilever
0901FBC12503625195SVM inch 3.625 3.875 0.125 0.195 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC18702750260SVM inch 2.750 3.124 0.187 0.260 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC25004500355SV inch 4.500 5.000 0.250 0.355 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC25006500355EVM inch 6.500 7.000 0.250 0.355 0901, UHMW Polyethylene Elgiloy, Medium load, Cantilever
0901FBC25007500313EVM inch 7.500 8.000 0.250 0.313 0901, UHMW Polyethylene Elgiloy, Medium load, Cantilever
M100FBC020000400021SWM mm 4.0 8.0 2.0 2.1 0100, Virgin PTFE Stainless steel, Medium load, White silicone filled Cantilever
M100FBC070022000090SVM mm 220.0 234.0 7.0 9.0 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
M102FBC031010000043EVM mm 100.0 106.200 3.1 4.3 0102, Modified PTFE Elgiloy, Medium load, Cantilever
M102FBC047237560066EVM mm 375.6 385.040 4.72 6.6 0102, Modified PTFE Elgiloy, Medium load, Cantilever
M301FBC040002000043SVM mm 20.0 28.0 4.0 4.3 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
M301FBC070005600090SVM mm 56.0 70.0 7.0 9.0 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC015000820023SVM mm 8.2 11.200 1.5 2.3 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC020001500033SVM mm 15.0 19.0 2.0 3.3 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC030001000045SVM mm 10.0 16.0 3.0 4.5 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC030002200043SVM mm 22.0 28.0 3.0 4.3 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC040002000060SVM mm 20.0 28.0 4.0 6.0 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M901FBC030002500040SVM mm 25.0 31.0 3.0 4.0 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0100FBC06200158140SVM inch 0.158 0.282 0.062 0.140 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC06200187113EVM inch 0.187 0.311 0.062 0.113 0100, Virgin PTFE Elgiloy, Medium load, Cantilever
0100FBC06200625083SVM inch 0.625 0.749 0.062 0.083 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC06201000083SVM inch 1.000 1.124 0.062 0.083 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC06201625083SVM inch 1.625 1.749 0.062 0.083 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC06300156085SVM inch 0.156 0.282 0.063 0.085 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC08900310132SVM inch 0.310 0.488 0.089 0.132 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC09301875130EVM inch 1.875 2.061 0.093 0.130 0100, Virgin PTFE Elgiloy, Medium load, Cantilever
0100FBC09400250132SVM inch 0.250 0.438 0.094 0.132 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12500500220SVM inch 0.500 0.750 0.125 0.220 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12500875170SVM inch 0.875 1.125 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12501000170SVM inch 1.000 1.250 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12501000220SVM inch 1.000 1.250 0.125 0.220 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12501375170SVM inch 1.375 1.625 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12503000220SVM inch 3.000 3.250 0.125 0.220 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC12504000170SVM inch 4.000 4.250 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18701250310SVM inch 1.250 1.624 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18702625310SVM inch 2.625 2.999 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18703125190SVM inch 3.125 3.499 0.187 0.190 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18703125310SVM inch 3.125 3.499 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18703875260SVM inch 3.875 4.249 0.187 0.260 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18704500260SVM inch 4.500 4.874 0.187 0.260 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18704625260SVM inch 4.625 4.999 0.187 0.260 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18705625310SVM inch 5.625 5.999 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC18706625310SVM inch 6.625 6.999 0.187 0.310 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0100FBC25004500355SVL inch 4.500 5.000 0.250 0.355 0100, Virgin PTFE Stainless steel, Light load, Cantilever
0100FBC25008000355SVM inch 8.000 8.500 0.250 0.355 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
0102FBC05600185083SVM inch 0.185 0.297 0.056 0.083 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC09301500130SVM inch 1.500 1.686 0.093 0.130 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC09400625132SRM inch 0.625 0.813 0.094 0.132 0102, Modified PTFE Stainless steel, Medium load, Red silicone filled Cantilever
0102FBC12500375170SVM inch 0.375 0.625 0.125 0.170 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC12500812170SRM inch 0.812 1.062 0.125 0.170 0102, Modified PTFE Stainless steel, Medium load, Red silicone filled Cantilever
0102FBC12501000170SVM inch 1.000 1.250 0.125 0.170 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC13200374160SVM inch 0.374 0.638 0.132 0.160 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC18701500260SVM inch 1.500 1.874 0.187 0.260 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0102FBC25012000255SVM inch 12.000 12.500 0.250 0.255 0102, Modified PTFE Stainless steel, Medium load, Cantilever
0203FBC09303000165EVM inch 3.000 3.186 0.093 0.165 0203, Fiberglass Filled PTFE Elgiloy, Medium load, Cantilever
0204FBC06200187083SVM inch 0.187 0.311 0.062 0.083 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC06201260083SVM inch 1.260 1.384 0.062 0.083 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC06202368083SVM inch 2.368 2.492 0.062 0.083 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC09304000130SVM inch 4.000 4.186 0.093 0.130 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC09400250132SVM inch 0.250 0.438 0.094 0.132 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC12500500170SVM inch 0.500 0.750 0.125 0.170 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC25004000450SVM inch 4.000 4.500 0.250 0.450 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0204FBC25007500450SVM inch 7.500 8.000 0.250 0.450 0204, Fiberglass and MoS2 Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC06200250140SVM inch 0.250 0.374 0.062 0.140 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC06200500083SVM inch 0.500 0.624 0.062 0.083 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09300187130SVL inch 0.187 0.373 0.093 0.130 0301, Graphite Filled PTFE Stainless steel, Light load, Cantilever
0301FBC09300375130SVL inch 0.375 0.561 0.093 0.130 0301, Graphite Filled PTFE Stainless steel, Light load, Cantilever
0301FBC09300625130SVM inch 0.625 0.811 0.093 0.130 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09301062165SVM inch 1.062 1.248 0.093 0.165 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09402029125SVM inch 2.029 2.217 0.094 0.125 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC09802989160SVM inch 2.989 3.185 0.098 0.160 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC12500625170SVM inch 0.625 0.875 0.125 0.170 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC12500750170SVM inch 0.750 1.000 0.125 0.170 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC12502875170SVM inch 2.875 3.125 0.125 0.170 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC12800625160SVM inch 0.625 0.881 0.128 0.160 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC15601500187SVM inch 1.500 1.812 0.156 0.187 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18701250260SVM inch 1.250 1.624 0.187 0.260 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18702500310SVM inch 2.500 2.874 0.187 0.310 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC18705500260SVM inch 5.500 5.874 0.187 0.260 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0301FBC25002000450SVM inch 2.000 2.500 0.250 0.450 0301, Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC05901921085SVM inch 1.921 2.039 0.059 0.085 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC06200687083SVM inch 0.687 0.811 0.062 0.083 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC09402562130SVM inch 2.562 2.750 0.094 0.130 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC12503622190SVM inch 3.622 3.872 0.125 0.190 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC25002000355SVM inch 2.000 2.500 0.250 0.355 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC25002750350SVM inch 2.750 3.250 0.250 0.350 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0307FBC25004000355SVM inch 4.000 4.500 0.250 0.355 0307, Carbon-Graphite Filled PTFE Stainless steel, Medium load, Cantilever
0405FBC06201125083EVM inch 1.125 1.249 0.062 0.083 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25010500355EVM inch 10.500 11.000 0.250 0.355 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25010750250EVM inch 10.750 11.250 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25014500250EVM inch 14.500 15.000 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25015000250EVM inch 15.000 15.500 0.250 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0405FBC25302744250EVM inch 2.744 3.250 0.253 0.250 0405, Stainless Steel Filled PTFE Elgiloy, Medium load, Cantilever
0502FBC06200125083SVM inch 0.125 0.249 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200250083SVM inch 0.250 0.374 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200312083SVM inch 0.312 0.436 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06200750140SVM inch 0.750 0.874 0.062 0.140 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06201125083SVM inch 1.125 1.249 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06201250083SVM inch 1.250 1.374 0.062 0.083 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC06202375140SVM inch 2.375 2.499 0.062 0.140 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09300250130SVM inch 0.250 0.436 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09300375130SVM inch 0.375 0.561 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09300625130SVM inch 0.625 0.811 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09301250130SVM inch 1.250 1.436 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09301375130EVM inch 1.375 1.561 0.093 0.130 0502, Carbon Fiber Filled PTFE Elgiloy, Medium load, Cantilever
0502FBC09301500130SVM inch 1.500 1.686 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC09302000130SVM inch 2.000 2.186 0.093 0.130 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12501250220SVM inch 1.250 1.500 0.125 0.220 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12503643195SVM inch 3.643 3.893 0.125 0.195 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12504750160SVM inch 4.750 5.000 0.125 0.160 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC12505375170SVM inch 5.375 5.625 0.125 0.170 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18701000260SVM inch 1.000 1.374 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18701500310SVM inch 1.500 1.874 0.187 0.310 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18702500260SVM inch 2.500 2.874 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18703375260SVM inch 3.375 3.749 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18703875260SVM inch 3.875 4.249 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18705750260SVM inch 5.750 6.124 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18708750260SVM inch 8.750 9.124 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC18710000260SVM inch 10.000 10.374 0.187 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25001500355SVM inch 1.500 2.000 0.250 0.355 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25003500355SVM inch 3.500 4.000 0.250 0.355 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25003750260SVM inch 3.750 4.250 0.250 0.260 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25004000355SVM inch 4.000 4.500 0.250 0.355 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0502FBC25015000355SVM inch 15.000 15.500 0.250 0.355 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC06200125083SVM inch 0.125 0.249 0.062 0.083 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC06200500083SVM inch 0.500 0.624 0.062 0.083 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09300438130SVM inch 0.438 0.624 0.093 0.130 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09301313165SVM inch 1.313 1.499 0.093 0.165 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09303250130SVM inch 3.250 3.436 0.093 0.130 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09304750130SVM inch 4.750 4.936 0.093 0.130 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09400250132SVM inch 0.250 0.438 0.094 0.132 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09400437132SVM inch 0.437 0.625 0.094 0.132 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC09400625175EVM inch 0.625 0.813 0.094 0.175 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC12501000170EVM inch 1.000 1.250 0.125 0.170 0601, Aromatic Polyester Filled PTFE Elgiloy, Medium load, Cantilever
0601FBC12501250170SVM inch 1.250 1.500 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC12501375170SVM inch 1.375 1.625 0.125 0.170 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC18701375260SVM inch 1.375 1.749 0.187 0.260 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0601FBC25007500355SVM inch 7.500 8.000 0.250 0.355 0601, Aromatic Polyester Filled PTFE Stainless steel, Medium load, Cantilever
0901FBC06200187083SVM inch 0.187 0.311 0.062 0.083 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC06200750083SVM inch 0.750 0.874 0.062 0.083 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC09300312130SVM inch 0.312 0.498 0.093 0.130 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC09300625132SVM inch 0.625 0.811 0.093 0.132 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC09300750130EVM inch 0.750 0.936 0.093 0.130 0901, UHMW Polyethylene Elgiloy, Medium load, Cantilever
0901FBC12500250160SVM inch 0.250 0.500 0.125 0.160 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC12500250170SVM inch 0.250 0.500 0.125 0.170 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC12500562160SVM inch 0.562 0.812 0.125 0.160 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC18801250260SVM inch 1.250 1.626 0.188 0.260 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC18801500260SVM inch 1.500 1.876 0.188 0.260 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC25001500355SVM inch 1.500 2.000 0.250 0.355 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0901FBC25010500355SVM inch 10.500 11.000 0.250 0.355 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0913FBC06200625083SVM inch 0.625 0.749 0.062 0.083 0913, Hytrel® Unlubricated Thermoplastic Elastomer Stainless steel, Medium load, Cantilever
0913FBC06200687083SVM inch 0.687 0.811 0.062 0.083 0913, Hytrel® Unlubricated Thermoplastic Elastomer Stainless steel, Medium load, Cantilever
0913FBC09300312130SVM inch 0.312 0.498 0.093 0.130 0913, Hytrel® Unlubricated Thermoplastic Elastomer Stainless steel, Medium load, Cantilever
0913FBC12501250170SVM inch 1.250 1.500 0.125 0.170 0913, Hytrel® Unlubricated Thermoplastic Elastomer Stainless steel, Medium load, Cantilever
M100FBC020000300021SVM mm 3.0 7.0 2.0 2.1 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
M100FBC023007000040SVM mm 70.0 74.600 2.3 4.0 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
M100FBC026300950033SVM mm 9.5 14.760 2.63 3.3 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
M100FBC032512350043SVM mm 123.5 130.0 3.25 4.3 0100, Virgin PTFE Stainless steel, Medium load, Cantilever
M102FBC020001000033SVM mm 10.0 14.0 2.0 3.3 0102, Modified PTFE Stainless steel, Medium load, Cantilever
M102FBC031002500043EVM mm 25.0 31.200 3.1 4.3 0102, Modified PTFE Elgiloy, Medium load, Cantilever
M102FBC031005500043EVM mm 55.0 61.200 3.1 4.3 0102, Modified PTFE Elgiloy, Medium load, Cantilever
M502FBC050010000079SVM mm 100.0 110.0 5.0 7.9 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M502FBC050011000066SVM mm 110.0 120.0 5.0 6.6 0502, Carbon Fiber Filled PTFE Stainless steel, Medium load, Cantilever
M901FBC025000600033SVM mm 6.0 11.0 2.5 3.3 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
M901FBC025001200033SVM mm 12.0 17.0 2.5 3.3 0901, UHMW Polyethylene Stainless steel, Medium load, Cantilever
0100FBC12504250170SVM inch 4.250 4.500 0.125 0.170 0100, Virgin PTFE Stainless steel, Medium load, Cantilever

687848
687567