Liquid Petroleum Gas LPG Hose, Series 7243 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Liquid Petroleum Gas LPG Hose, Series 7243

Liquid Petroleum Gas LPG Hose, Series 7243 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Material del tubo interno de la manguera: Black, Nitrile
  • Peso: 0.13 to 0.29 lb, 0.02 to 0.04 kg/m, 0.13 to 0.29 lb/ft, 0.06 to 0.13 kg
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene-impregnated
  • Material del refuerzo de la manguera: Braid of Textile, 1 Braid of Stainless Steel Wire
  • Temperatura máxima de funcionamiento: 71 °C, 160 °F
  • Aplicación: Compressed Gas
  • Medio: Fuels - Check fuel type with our catalogue chart.
  • Presión de trabajo máxima: 2.4 MPa, 350 psi, 24.1 bar
  • Diámetro interior de manguera nominal: 8 to 15 mm
  • Conector compatible: HY Series
  • Diámetro interior: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Tamaño: -4 to -8
  • Tipo de paquete: Reel
  • Diámetro exterior: 0.581 to 0.922 inch, 14.8 to 23.4 mm
  • Material del tubo: Nitrile
  • Color de la cubierta: Black
  • Radio de curvatura mínimo: 1.7 to 2.8 inch, 43.2 to 71.1 mm
  • Longitud por paquete: 500 ft

Descripción completa del producto

Parker's Series 7243 Liquid Petroleum Gas LPG Hose provides superior service as a fuel supply hose across a wide variety of LPG/propane forklift and utility vehicle applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance as a vibration-dampening connector between the fuel tank and engine. Series 7243 incorporates a textile cover for additional durability and is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: One stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene-impregnated textile for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Couplings: Parker Series 20 reattachable couplings for field installation and downtime reduction.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Fuel lines
• Fork lifts
• Utility equipment

Industry Standards:
• UL21

Safety/Technical:
• Design Factor: 5:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
Series 7243 1/4 350
Series 7243 5/16 350
Series 7243 13/32 350
Series 7243 1/2 350

687848
687583