Machined PTFE Wear Rings for Rods (PDW) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro del vástago

Diámetro de la ranura

Diámetro de cabeza

Sección transversal radial

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Machined PTFE Wear Rings for Rods (PDW)

Machined PTFE Wear Rings for Rods (PDW)

Parker's PDW profile machined PTFE wear rings for rods provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Especificaciones técnicas

  • Ancho de la ranura: Calculated to Equal Wear Ring Width +0.010 inch
  • Configuración: Angle Cut part numbers shown. Butt Cut and Step Cut available. See support document for part numbering.
  • Temperatura mínima de funcionamiento: -250 °F
  • Temperatura máxima de funcionamiento: 575 °F
  • Para tipo de fluido: Oil, Water, Ultra Broad Range
  • Color: Yellow, Gray, Pink, Black, Bronze
  • Tipo de aplicación térmica: Low Temperature (< -30°F), Expanded Low and High Temperature (< -30°F, > 250°F)
  • Opciones de material de polímero: Composite Thermoset Resin (CTR), Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Aplicación: Various (including those requiring: High temperature vinyl-ester based fabric-reinforced resin filled with PTFE. Internally lubricated for dry running. High temperature polyester-based fabric-reinforced resin filled with MoS2 for low friction
  • Medio: Multiple

Descripción completa del producto

PDW-Rod Profile, Machined PTFE Wear Rings are available from Parker in a variety of PTFE blends and provide excellent low-friction and high temperature performance in pneumatics and light-duty hydraulics. PTFE compounds 0401, 0307, and others have outstanding chemical compatibility with a wide range of fluids. Polyacetal, nylons, molybdenum disulfide, and many different PTFE filler combinations are also available for specialized applications. Composite, fabric-reinforced resins are also available to accommodate sideloads far more severe than glass-loaded nylon compounds can withstand. Composite resins also resist moisture swell in water-glycol emulsions and other water-based fluids.

Part numbers are shown for standard sizes and hardware dimensions and may be produced in virtually any width from 0.125 to 2.000, and larger, based upon rod diameter.

The final four “XXXX” characters in the part number reflect wear ring width based upon desired size.

For example: ½” wide = 0.500 and for part numbering purposes, final four XXXX characters would be substituted with 0500. (To produce final four characters of part number, use this method: 0.500 x 1000 = 0500.).Please see literature in Product Support tab for assistance.

If you need technical assistance with determining recommended wear ring widths, or alternate cross-sections for your specific application, please contact Parker EPS Division's application engineering team at 801-972-3000.

Standard Materials:
• 0401 Bronze (40%) filled PTFE; Temp -200F / +575F
• 0307 Carbon (23%) & Graphite (2%) filled PTFE; Temp -250F / +575F
• 0810 Composite, Standard Polyester-based with PTFE; Temp -40F / +200F
• 0811 Composite, Graphite-filled Polyester Based; Temp -40F / +200F
• 0812 Composite, MoS2-filled Polyester Based; Temp -40F / +400F
• 0813 Composite, PTFE-Filled Polyester Based; Temp -40F / +400F

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Radial Tolerance
• +.000"/ -.004"

End Cut Configuration Types:
• Angle Cut
• Butt Cut
• Step Cut
Angle cut part numbers shown. Butt cut and step cut also available. See literature documents in Product Support tab for part numbering.

Typical Applications:
• 0401 – 40% Bronze-filled PTFE is primarily used in light-duty hydraulic applications. This self-lubricated, long-wearing material offers superior frictional characteristics and high temperature capabilities. It is not recommended for use with aluminum bores and soft metal rods, nor in applications involving moderate to heavy side loading.
• 0307 – 23% Carbon, 2% Graphite-filled PTFE is the most popular material for pneumatic applications. This self-lubricated compound ensures long life, low friction and high temperature capabilities. The carbon-graphite fillers allow for outstanding performance, lessen the risk of scratching or scoring soft metal surfaces.
• 0810 – Composite fabric reinforced, Standard polyester-based with PTFE. This polyester-based fabric-reinforced resin is used to handle severe sideloads and swell from moisture. Internally lubricated for dry running service
• 0811 - Composite fabric reinforced, Graphite-filled polyester based. This polyester-based fabric-reinforced resin is filled with graphite to handle severe sideloads and swell from moisture. Low friction, non-lubricated service
• 0812 - Composite fabric reinforced, MoS2-filled Polyester based. This high temperature polyester-based fabric-reinforced resin is filled with MoS2. Low friction, non-lubricated service.
• 0812 - Composite fabric reinforced, PTFE-filled polyester based. This high temperature vinyl-ester based fabric-reinforced resin is filled with PTFE. Internally lubricated for dry running.

Documentos relacionados

×
Productos Diámetro del vástago Diámetro de la ranura Diámetro de cabeza Sección transversal radial Material de la junta
0307 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0307, Carbon and Graphite-filled PTFE
0401 PDWD 00312 A XXXX 0.312 0.437 0.333 0.062 0401, Bronze-filled PTFE
0401 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0401, Bronze-filled PTFE
0401 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0401, Bronze-filled PTFE
0813 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0813, Composite PTFE-filled Polyester based
0401 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0401, Bronze-filled PTFE
0401 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0401, Bronze-filled PTFE
0401 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0401, Bronze-filled PTFE
0401 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0401, Bronze-filled PTFE
0401 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0401, Bronze-filled PTFE
0401 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0401, Bronze-filled PTFE
0401 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0401, Bronze-filled PTFE
0401 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0401, Bronze-filled PTFE
0401 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0401, Bronze-filled PTFE
0401 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0401, Bronze-filled PTFE
0401 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0401, Bronze-filled PTFE
0401 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0401, Bronze-filled PTFE
0401 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0401, Bronze-filled PTFE
0401 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0401, Bronze-filled PTFE
0401 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0401, Bronze-filled PTFE
0401 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0401, Bronze-filled PTFE
0401 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0401, Bronze-filled PTFE
0401 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0401, Bronze-filled PTFE
0401 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0401, Bronze-filled PTFE
0401 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0401, Bronze-filled PTFE
0401 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0401, Bronze-filled PTFE
0401 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0401, Bronze-filled PTFE
0401 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0401, Bronze-filled PTFE
0401 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0401, Bronze-filled PTFE
0401 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0401, Bronze-filled PTFE
0401 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0401, Bronze-filled PTFE
0401 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0401, Bronze-filled PTFE
0401 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0401, Bronze-filled PTFE
0401 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0401, Bronze-filled PTFE
0401 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0401, Bronze-filled PTFE
0813 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0813, Composite PTFE-filled Polyester based
0401 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0401, Bronze-filled PTFE
0401 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0401, Bronze-filled PTFE
0401 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0401, Bronze-filled PTFE
0401 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0401, Bronze-filled PTFE
0401 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0401, Bronze-filled PTFE
0401 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0401, Bronze-filled PTFE
0401 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0401, Bronze-filled PTFE
0401 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0401, Bronze-filled PTFE
0401 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0401, Bronze-filled PTFE
0401 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0401, Bronze-filled PTFE
0401 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0401, Bronze-filled PTFE
0401 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0401, Bronze-filled PTFE
0401 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0401, Bronze-filled PTFE
0401 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0401, Bronze-filled PTFE
0401 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0401, Bronze-filled PTFE
0813 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0813, Composite PTFE-filled Polyester based
0813 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0813, Composite PTFE-filled Polyester based
0813 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0813, Composite PTFE-filled Polyester based
0307 PDWD 00312 A XXXX 0.312 0.437 0.333 0.062 0307, Carbon and Graphite-filled PTFE
0810 PDWD 00312 A XXXX 0.312 0.437 0.333 0.062 0810, Composite, Standard Polyester-based with PTFE
0811 PDWD 00312 A XXXX 0.312 0.437 0.333 0.062 0811, Composite, Graphite-filled Polyester based
0401 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0401, Bronze-filled PTFE
0401 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0401, Bronze-filled PTFE
0401 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0401, Bronze-filled PTFE
0401 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0401, Bronze-filled PTFE
0401 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0401, Bronze-filled PTFE
0401 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0401, Bronze-filled PTFE
0401 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0401, Bronze-filled PTFE
0401 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0401, Bronze-filled PTFE
0401 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0401, Bronze-filled PTFE
0401 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0401, Bronze-filled PTFE
0401 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0401, Bronze-filled PTFE
0401 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0401, Bronze-filled PTFE
0401 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0401, Bronze-filled PTFE
0401 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0401, Bronze-filled PTFE
0401 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0401, Bronze-filled PTFE
0401 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0401, Bronze-filled PTFE
0401 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0401, Bronze-filled PTFE
0401 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0401, Bronze-filled PTFE
0401 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0401, Bronze-filled PTFE
0401 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0401, Bronze-filled PTFE
0401 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0401, Bronze-filled PTFE
0401 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0401, Bronze-filled PTFE
0401 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0401, Bronze-filled PTFE
0401 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0401, Bronze-filled PTFE
0401 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0401, Bronze-filled PTFE
0401 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0401, Bronze-filled PTFE
0401 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0401, Bronze-filled PTFE
0401 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0401, Bronze-filled PTFE
0401 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0401, Bronze-filled PTFE
0401 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0401, Bronze-filled PTFE
0401 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0401, Bronze-filled PTFE
0401 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0401, Bronze-filled PTFE
0401 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0401, Bronze-filled PTFE
0401 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0401, Bronze-filled PTFE
0401 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0401, Bronze-filled PTFE
0401 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0401, Bronze-filled PTFE
0401 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0401, Bronze-filled PTFE
0401 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0401, Bronze-filled PTFE
0401 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0401, Bronze-filled PTFE
0401 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0401, Bronze-filled PTFE
0401 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0401, Bronze-filled PTFE
0401 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0401, Bronze-filled PTFE
0401 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0401, Bronze-filled PTFE
0401 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0401, Bronze-filled PTFE
0401 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0401, Bronze-filled PTFE
0401 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0401, Bronze-filled PTFE
0401 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0401, Bronze-filled PTFE
0810 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0810, Composite, Standard Polyester-based with PTFE
0810 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0810, Composite, Standard Polyester-based with PTFE
0811 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0811, Composite, Graphite-filled Polyester based
0811 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0811, Composite, Graphite-filled Polyester based
0811 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0811, Composite, Graphite-filled Polyester based
0811 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0811, Composite, Graphite-filled Polyester based
0812 PDWD 00312A XXXX 0.312 0.437 0.333 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0812, Composite MoS2-filled Polyester based
0812 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0812, Composite MoS2-filled Polyester based
0812 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0812, Composite MoS2-filled Polyester based
0307 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00500 A XXXX 0.500 0.625 0.521 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00562 A XXXX 0.562 0.687 0.583 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00625 A XXXX 0.625 0.750 0.646 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00687 A XXXX 0.687 0.812 0.708 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00750 A XXXX 0.750 0.875 0.771 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00812 A XXXX 0.812 0.937 0.833 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00875 A XXXX 0.875 1.000 0.896 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 00937 A XXXX 0.937 1.062 0.958 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01000 A XXXX 1.000 1.125 1.021 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01062 A XXXX 1.062 1.187 1.083 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01125 A XXXX 1.125 1.250 1.146 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01187 A XXXX 1.187 1.312 1.208 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01250 A XXXX 1.250 1.375 1.271 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01312 A XXXX 1.312 1.437 1.333 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01375 A XXXX 1.375 1.500 1.396 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01437 A XXXX 1.437 1.562 1.458 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01500 A XXXX 1.500 1.625 1.521 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01625 A XXXX 1.625 1.750 1.646 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01750 A XXXX 1.750 1.875 1.771 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 01875 A XXXX 1.875 2.000 1.896 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWD 02000 A XXXX 2.000 2.125 2.021 0.062 0307, Carbon and Graphite-filled PTFE
0307 PDWE 01500 A XXXX 1.500 1.687 1.521 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 01625 A XXXX 1.625 1.812 1.646 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 01750 A XXXX 1.750 1.937 1.771 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 01875 A XXXX 1.875 2.062 1.896 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02000 A XXXX 2.000 2.187 2.021 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02125 A XXXX 2.125 2.312 2.146 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02250 A XXXX 2.250 2.437 2.271 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02375 A XXXX 2.375 2.562 2.396 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02500 A XXXX 2.500 2.687 2.521 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02625 A XXXX 2.625 2.812 2.646 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02750 A XXXX 2.750 2.937 2.771 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 02875 A XXXX 2.875 3.062 2.896 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03000 A XXXX 3.000 3.187 3.021 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03125 A XXXX 3.125 3.312 3.146 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03250 A XXXX 3.250 3.437 3.271 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03375 A XXXX 3.375 3.562 3.396 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03500 A XXXX 3.500 3.687 3.521 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03625 A XXXX 3.625 3.812 3.646 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03750 A XXXX 3.750 3.937 3.771 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 03875 A XXXX 3.875 4.062 3.896 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04000 A XXXX 4.000 4.187 4.021 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04125 A XXXX 4.125 4.312 4.146 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04250 A XXXX 4.250 4.437 4.271 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04375 A XXXX 4.375 4.562 4.396 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04500 A XXXX 4.500 4.687 4.521 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04625 A XXXX 4.625 4.812 4.646 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04750 A XXXX 4.750 4.937 4.771 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWE 04875 A XXXX 4.875 5.062 4.896 0.093 0307, Carbon and Graphite-filled PTFE
0307 PDWF 01500 A XXXX 1.500 1.751 1.521 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 01625 A XXXX 1.625 1.876 1.646 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 01750 A XXXX 1.750 2.001 1.771 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 01875 A XXXX 1.875 2.126 1.896 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02000 A XXXX 2.000 2.251 2.021 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0307, Carbon and Graphite-filled PTFE
0307 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0307, Carbon and Graphite-filled PTFE
0812 PDWF 02125 A XXXX 2.125 2.376 2.146 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02250 A XXXX 2.250 2.501 2.271 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02375 A XXXX 2.375 2.626 2.396 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02500 A XXXX 2.500 2.751 2.521 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02625 A XXXX 2.625 2.876 2.646 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02750 A XXXX 2.750 3.001 2.771 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 02875 A XXXX 2.875 3.126 2.896 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03000 A XXXX 3.000 3.251 3.021 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03125 A XXXX 3.125 3.376 3.146 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03250 A XXXX 3.250 3.501 3.271 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03375 A XXXX 3.375 3.626 3.396 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03500 A XXXX 3.500 3.751 3.521 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03625 A XXXX 3.625 3.876 3.646 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03750 A XXXX 3.750 4.001 3.771 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 03875 A XXXX 3.875 4.126 3.896 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04000 A XXXX 4.000 4.251 4.021 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04125 A XXXX 4.125 4.376 4.146 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04250 A XXXX 4.250 4.501 4.271 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04375 A XXXX 4.375 4.626 4.396 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04500 A XXXX 4.500 4.751 4.521 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04625 A XXXX 4.625 4.876 4.646 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04750 A XXXX 4.750 5.001 4.772 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 04875 A XXXX 4.875 5.126 4.897 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05000 A XXXX 5.000 5.251 5.022 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05125 A XXXX 5.125 5.376 5.147 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05250 A XXXX 5.250 5.501 5.272 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05375 A XXXX 5.375 5.626 5.397 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05500 A XXXX 5.500 5.751 5.522 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05625 A XXXX 5.625 5.876 5.647 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05750 A XXXX 5.750 6.001 5.772 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 05875 A XXXX 5.875 6.126 5.897 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 06000 A XXXX 6.000 6.251 6.022 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 06250 A XXXX 6.250 6.501 6.272 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 06500 A XXXX 6.500 6.751 6.522 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 06750 A XXXX 6.750 7.001 6.772 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 07000 A XXXX 7.000 7.251 7.022 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 07250 A XXXX 7.250 7.501 7.272 0.125 0812, Composite MoS2-filled Polyester based
0812 PDWF 07500 A XXXX 7.500 7.751 7.522 0.125 0812, Composite MoS2-filled Polyester based
0813 PDWD 00312A XXXX 0.312 0.437 0.333 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00375 A XXXX 0.375 0.500 0.396 0.062 0813, Composite PTFE-filled Polyester based
0813 PDWD 00437 A XXXX 0.437 0.562 0.458 0.062 0813, Composite PTFE-filled Polyester based

687848
687567