MaxGuard Large Diameter Pleated Filter Cartridges | For Large Flow Applications | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo/Configuración

Valor de filtración (micras) (µm)

Longitud (pulg)

Material de la junta

Configuración del tapón terminal

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MaxGuard Large Diameter Pleated Filter Cartridges | For Large Flow Applications

MaxGuard Large Diameter Pleated Filter Cartridges | For Large Flow Applications

Parker’s MaxGuard™ large diameter pleated filter cartridge product line provides a cost-effective alternative to bag media or standard 2½ inch filter cartridges for large flow applications. These filter cartridges handle flows up to 90 gpm.

Especificaciones técnicas

  • Industria: Industrial / Oil and Gas
  • Medio: Cellulosic, Polypropylene
  • Marca: domnick hunter
  • Función: Clarification, Prefiltration, Polishing
  • Estructura del filtro: Pleated Depth
  • Diámetro exterior: 6 inch
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material y estructura del refuerzo de la manguera: Polypropylene
  • Caudal: 90 gal/min Maximum, 68 gal/min Maximum

Descripción completa del producto

Parker’s MaxGuard™ high capacity filter cartridge product line provides a cost-effective alternative to bag media or standard 2½ inch filter cartridges for high flow applications. Each MaxGuard filter cartridge has a 6” nominal outside diameter and can handle flows up to 90 gpm, significantly reducing the number of filter cartridges required for large flow applications.
MaxGuard filter cartridges are available in polypropylene, and cellulose media. All filter cartridges feature an industry standard 226 positive O-ring seal and easy-to-grasp integrated handle.
Features/Benefits
• High flow capacity means fewer cartridges and reduced labor costs associated with change-out
• High flow capacity allows for smaller housings and less capital expenditure
• Heavy wall core ensures superior strength
• Integrated handle makes changeouts fast, easy and safe
• Positive 226 O-ring seal assures filtration integrity
• Absolute retention ratings for critical filtration
• Polypropylene cartridges listed as acceptable for potable and edible contact according to CFR Title 21
• Manufactured with strict quality control
• ISO 9001 registered
Applications
• Deep well injection Filtration
• Amines Filtration
• Commercial water Filtration
• Food and Beverage Filtration

Documentos relacionados

×
Productos Tipo/Configuración Valor de filtración (micras) (µm) Longitud (pulg) Material de la junta Configuración del tapón terminal
MXGC020-40E-SM Cellulose 2 40 EPR 226 O-Ring/Flat cap with handle
MXGC050-40N-SM Cellulose 5 40 Buna-N 226 O-Ring/Flat cap with handle
MXGC100-30N-SM Cellulose 10 30 Buna-N 226 O-Ring/Flat cap with handle
MXGC100-40N-SM Cellulose 10 40 Buna-N 226 O-Ring/Flat cap with handle
MXGC100-40S-SM Cellulose 10 40 S7442 226 O-Ring/Flat cap with handle
MXGC150-40E-SM Cellulose 15 40 EPR 226 O-Ring/Flat cap with handle
MXGC150-40N-SM Cellulose 15 40 Buna-N 226 O-Ring/Flat cap with handle
MXGC200-40N-SM Cellulose 20 40 Buna-N 226 O-Ring/Flat cap with handle
MXGC700-40N-SM Cellulose 70 40 Buna-N 226 O-Ring/Flat cap with handle
MXGC900-40N-SM Cellulose 90 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP005-40E-SM Polypropylene 0.5 40 EPR 226 O-Ring/Flat cap with handle
MXGP005-40N-SM Polypropylene 0.5 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP020-40N-SM Polypropylene 2 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP020-40V-SM Polypropylene 2 40 Viton 226 O-Ring/Flat cap with handle
MXGP050-40E-SM Polypropylene 5 40 EPR 226 O-Ring/Flat cap with handle
MXGP050-40N-SM Polypropylene 5 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP1000-30E-SM Polypropylene 100 30 EPR 226 O-Ring/Flat cap with handle
MXGP1000-30N-SM Polypropylene 100 30 Buna-N 226 O-Ring/Flat cap with handle
MXGP100-30N-SM Polypropylene 10 30 Buna-N 226 O-Ring/Flat cap with handle
MXGP100-30V-SM Polypropylene 10 30 Viton 226 O-Ring/Flat cap with handle
MXGP100-40E-SM Polypropylene 10 40 EPR 226 O-Ring/Flat cap with handle
MXGP100-40N-SM Polypropylene 10 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP100-40V-SM Polypropylene 10 40 Viton 226 O-Ring/Flat cap with handle
MXGP200-30N-SM Polypropylene 20 30 Buna-N 226 O-Ring/Flat cap with handle
MXGP200-40E-SM Polypropylene 20 40 EPR 226 O-Ring/Flat cap with handle
MXGP200-40N-SM Polypropylene 20 40 Buna-N 226 O-Ring/Flat cap with handle
MXGP400-30N-SM Polypropylene 40 30 Buna-N 226 O-Ring/Flat cap with handle
MXGP400-30V-SM Polypropylene 40 30 Viton 226 O-Ring/Flat cap with handle
MXGP400-40E-SM Polypropylene 40 40 EPR 226 O-Ring/Flat cap with handle
MXGP400-40N-SM Polypropylene 40 40 Buna-N 226 O-Ring/Flat cap with handle

687848
702106