MegaBond Nominal Melt Blown Filter Cartridges | Economic High-Purity Design | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Valor de filtración (micras) (µm)

Longitud (pulg)

Configuración del tapón terminal

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MegaBond Nominal Melt Blown Filter Cartridges | Economic High-Purity Design

MegaBond Nominal Melt Blown Filter Cartridges | Economic High-Purity Design

MegaBond™ Nominal melt blown filter cartridges are the most economical high purity filter cartridges available. Featuring a graded density matrix of uniform polypropylene fibers, the filter provides consistent filtration for a variety of fluid

Especificaciones técnicas

  • Marca: Parker
  • Industria: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Función: Clarification, Prefiltration, Polishing
  • Medio: Polypropylene
  • Estructura del filtro: Melt Blown/Spunbonded
  • Diámetro exterior: 2-7/16 inch
  • Material del tapón terminal: N/A, Polypropylene
  • Caudal: 5 gal/min per 10 inch Cartridge Equivalent

Descripción completa del producto

MegaBond™ Nominal (MBN) filter cartridges are the most economical high purity filter cartridges available. Featuring a graded density matrix of uniform polypropylene fibers, the MBN provides consistent filtration for a wide variety of fluids. No fiber finish or surfactants are present to generate extractables leading to foaming or other undesirable effects on the filtrate.
Available in nominal ratings of 0.5, 1, 5, 10, 25, 50 and 75 micron.
Features/Benefits
• Thermally bonded melt blown fiber matrix provides dimensionally stable construction
• Continuous fiber matrix prevents media migration and ensures consistent quality filtration performance
• Finish-free construction provides optimum fluid purity and eliminates foaming condition
• Superior inter-layer bonding eliminates contaminant unloading and channeling
• FDA grade polypropylene (DOE only) designed to conform to ANSI/NSF42 & NSF61 standards
• Narrow range fiber size optimizes consistency of filtration performance
• Polypropylene construction provides broad chemical compatibility for a variety of applications
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Single component construction simplifies compatibility options and provides easy disposal

Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• R.O. Pre-filtration
• Membrane Pre-filtration
• Organic Solvent Filtration
• Oil field Fluid Filtration
• Bleach Filtration
• Potable Water Filtration
• Chemical Processing Fluid Filtration

Documentos relacionados

×
Productos Valor de filtración (micras) (µm) Longitud (pulg) Configuración del tapón terminal Material de la junta
MBN05M30 0.5 30 DOE without gaskets None
MBN05M30-TC-E 5 30 222 O-Ring/Flat EPR
MBN10M10 10 10 DOE without gaskets None
MBN10M10-TC-E 10 10 222 O-Ring/Flat EPR
MBN10M20 10 20 DOE without gaskets None
MBN10M20-TC-N 10 20 222 O-Ring/Flat Buna-N
MBN10M29-4 10 29-1/4 DOE without gaskets None
MBN10M29-4-OB 10 29-1/4 Open end/Polypropylene spring closed end None
MBN10M30 10 30 DOE without gaskets None
MBN10M30-SF-E 10 30 226 O-Ring/Flat EPR
MBN10M40 10 40 DOE without gaskets None
MBN10M40-TC-E 10 40 222 O-Ring/Flat EPR
MBN10M40-TC-N 10 40 222 O-Ring/Flat Buna-N
MBN10M40-TF-S 10 40 222 O-Ring/Fin S7442
MBN10M9-4 10 9-3/4 DOE without gaskets None
MBN1M10 1 10 DOE without gaskets None
MBN1M20 1 20 DOE without gaskets None
MBN1M20-TC-S 1 20 222 O-Ring/Flat S7442
MBN1M29-4 1 29-1/4 DOE without gaskets None
MBN1M29-4-SF-E 1 29-1/4 226 O-Ring/Flat EPR
MBN1M30 1 30 DOE without gaskets None
MBN1M30-SF-N 1 30 226 O-Ring/Fin Buna-N
MBN1M30-SF-S 1 30 226 O-Ring/Fin S7442
MBN1M40 1 40 DOE without gaskets None
MBN1M40-OB 1 40 Open end/Polypropylene spring closed end N/A
MBN1M9-4 1 9-3/4 DOE without gaskets None
MBN25M10 25 10 DOE without gaskets None
MBN25M10-TC-N 25 10 222 O-Ring/Flat Buna-N
MBN25M19-4 25 19-1/2 DOE without gaskets None
MBN25M20 25 20 DOE without gaskets None
MBN25M20-TC-V 25 20 222 O-Ring/Flat Viton
MBN25M30 25 30 DOE without gaskets None
MBN25M30-SC-E 25 30 226 O-Ring/Flat EPR
MBN25M40 25 40 DOE without gaskets None
MBN25M40-TC-E 25 40 222 O-Ring/Flat EPR
MBN25M40-TC-S 25 40 222 O-Ring/Flat S7442
MBN25M9-4 25 9-3/4 DOE without gaskets None
MBN50M10 50 10 DOE without gaskets None
MBN50M20 50 20 DOE without gaskets None
MBN50M20-TC-E 50 20 222 O-Ring/Flat EPR
MBN50M30 50 30 DOE without gaskets None
MBN50M40 50 40 DOE without gaskets None
MBN50M40-TC-V 50 40 222 O-Ring/Flat Viton
MBN5M10 5 10 DOE without gaskets None
MBN5M10-DO-N 5 10 DOE with gaskets/collars Buna-N
MBN5M10-TC-N 5 10 222 O-Ring/Flat Buna-N
MBN5M10-TF-N 5 10 222 O-Ring/Fin Buna-N
MBN5M19-4 5 19-1/2 DOE without gaskets None
MBN5M20 5 20 DOE without gaskets None
MBN5M20-TF-S 5 20 222 O-Ring/Fin S7442
MBN5M29-4 5 29-1/4 DOE without gaskets None
MBN5M29-4-TF-N 5 29-1/4 222 O-Ring/Fin Buna-N
MBN5M30 5 30 DOE without gaskets None
MBN5M30-SF-E 5 30 226 O-Ring/Fin EPR
MBN5M30-TC-V 5 30 222 O-Ring/Flat Viton
MBN5M40 5 40 DOE without gaskets None
MBN5M40-OB 5 40 Open end/Polypropylene spring closed end N/A
MBN5M40-TB-E 5 40 222 O-Ring/Polypropylene spring closed end EPR
MBN5M40-TC-E 5 40 222 O-Ring/Flat EPR
MBN5M40-TC-S 5 40 222 O-Ring/Flat S7442
MBN5M40-TF-E 5 40 222 O-Ring/Fin EPR
MBN5M9-4 5 9-3/4 DOE without gaskets None
MBN75M20 75 20 DOE without gaskets None

687848
679945