MICROGUARD 99 - Standard Capacity HEPA Filters | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MICROGUARD 99 - Standard Capacity HEPA Filters

MICROGUARD 99 - Standard Capacity HEPA Filters

MICROGUARD® 99 Standard Capacity HEPA filters feature a microglass fiber media and are used in a wide range of applications including large HVAC air handlers to smaller process air systems.

Especificaciones técnicas

  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HVAC Frame Systems
  • Para tipo de fluido: Air
  • ACTUAL HEIGHT: 8 to 24 inch
  • ACTUAL WIDTH: 8 to 30 inch
  • ACTUAL DEPTH: 5.875 inch, 11.5 inch
  • Peso: 20.0 lbs. - 46.0 lbs.
  • Materiales de fabricación: 16 Gauge Galvanized Steel or 3/4" Particle Board
  • Material de las juntas: 1/4" (D) x 3/4" (W) Urethane Gasket, Air Leaving Side
  • Tipo de junta: Urethane Sealant
  • Pleat Separator Type: Corrugated Aluminum Separators
  • Material del filtro: Microglass with Acrylic Binder
  • Área del filtro: 8 to 235 ft2
  • Clasificación de eficiencia del filtro: HEPA
  • Caudal: 50 to 1375 CFM
  • Resistencia inicial: 1 in wg, 1.15 in wg
  • Rated Air Velocity: 125 ft/min, 250 ft/min
  • Temperatura máxima de funcionamiento: 180 °F
  • PACKAGE QUANTITY: 1
  • Método de prueba: Individually Tested per IEST-RP-CC001
  • Cumplimiento con especificaciones: Classified per UL Standard 900 for Flammability

Descripción completa del producto

Product Overview

The Parker MICROGUARD® 99 product line is comprised of standard capacity filters offered in a wide range of sizes in both metal and wood box frame styles featuring a urethane frame sealant.
Designed to trap microscopic airborne particles and contaminants from air stream to produce a safe environment and prevent cross-contamination of manufacturing processes. Delivers HEPA filtration efficiency at 99.97%, 99.99%, and 99.999% on 0.3 microns.
MICROGUARD 99 media is a continuous sheet of high efficiency white microglass paper with an acrylic binder pleated into a pack using corrugated aluminum separators, contained in cell sides made of galvanized steel or particle board. The entire media pack is bonded to the interior of the cell sides with urethane sealant. Dove tail interlocking urethane gaskets are standard on MICROGUARD 99.

Markets
•Commercial and Industrial HVAC
•Process Air Filtration

Applications
•Hotels and entertainment complexes
•Food processing
•Microelectronics manufacturing
•Data centers
•Commercial office buildings
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing

Benefits
? Use in applications requiring filter for higher airflow applications
? Offers longer service life and fewer filter change-outs with higher dust holding capacity
? Energy savings – Lower pressure drop than standard filters due to highly refined media.
? Fully sealed media pack prevents leakage and air bypass

Features
? Filtration efficiency rating: 99.97%, 99.99%, 99.999% on 0.3 micron
? Depth (in.): 5.875, 11.5 inches
? Materials of construction: 16-gauge galvanized steel or ¾” (D) particle board, microglass fiber media with aluminum
separators
? Maximum operating temperature, 180 °F (82 °C)
? Recommended final resistance: Twice initial resistance for HEPA applications
? Filters individually tested per IEST-RP-CC001
? Classified per UL Standard 900 for Flammability

Documentos relacionados

×
Productos

687848
682632