Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth

Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth

High performance at an exceptional value makes PX the gearhead of choice for todays lower cost servo motor applications. Available in 60-142mm/NEMA23-56 frame sizes, PX gearheads deliver the best value with the advantages of helical planetary technology

Especificaciones técnicas

  • Prestaciones: Mid Precision
  • Configuración: Inline
  • Geometría de engranajes: Helical Planetary
  • Tamaño del bastidor: 60 mm, 90 mm, 115 mm, 142 mm, NEMA23, NEMA34, NEMA42, NEMA56
  • Holgura: < 8 to < 12 arc-min, < 6 to < 10 arc-min
  • Par especificado: 20 to 278 Nm, 178 to 2474 lb-inch
  • Capacidad de carga radial: 1550 to 5500 N, 348 to 1235 lb
  • Relación: 3, 4, 5, 7, 10, 15, 20, 25, 30, 50, 70, 100:1
  • Velocidad de entrada máxima: 6000 RPM
  • Grado de protección de admisión: IP65
  • Clasificación de eficiencia: 93 to 97 %
  • Versiones personalizadas disponibles: Yes

Descripción completa del producto

Parker’s PX-series gearheads provide exceptional value along with high performance to meet your applications torque, inertia, speed and accuracy requirements. Helical gears provide smooth and quiet operation and create higher power density while maintaining a small envelope size.  Available in multiple frame sizes and ratios to meet a variety of application requirements.

Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military

Features and Benefits
• Helical gears provide more torque capability, lower backlash, and quiet operation
• Standard NEMA and Metric face dimensions
• Ring gear cut into housing provides greater torsional stiffness
• Widely spaced angular contact bearings provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP65 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors

Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion

Documentos relacionados

×

687848
936514