Válvulas en miniatura

Filtrar por

No hay ningún filtro seleccionado

Tecnología

Tipo de montaje

Aplicación

Caudal

Presión de trabajo máxima

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Válvulas en miniatura


Válvulas en miniatura

Parker ofrece una amplia gama de válvulas en miniatura para satisfacer las necesidades de las aplicaciones de flujo de gas de precisión más exigentes para la química analítica y los diagnósticos clínicos. Cuando el rendimiento, la calidad y la fiabilidad resultan esenciales para su instrumento, las válvulas de Parker son famosas por su rendimiento fiable y su compatibilidad en todas las condiciones de funcionamiento. Las tecnologías de productos incluyen válvulas de solenoide en miniatura, válvulas proporcionales y válvulas de varios usos.


The Parker X-Valve® is designed to significantly reduce system size while providing pneumatic solutions in one package. Compact, 8mm PBT plastic valve providing a light weight solution for portable applications with limited space and available power.

Viendo 10 de 55

The Parker R9 Miniature Diaphragm Compact family of 2 and 3-way 9 mm inert rocker isolation valves are designed to offer the flow of larger 16 mm valves in a much smaller space, while also offering the advantage of pressures up to 100 psi (6.9 bar).

Viendo 10 de 192

MX 10 mm miniature valve is designed to deliver high flow at low pressure for portable medical devices with limited space and power.

Viendo 10 de 54

The C7 is the smallest cartridge solenoid valve in our portfolio measuring only 7 mm in diameter. This fast and reliable valve is ideal for life science applications and is available in 2-way and 3-way normally closed configurations.

Viendo 10 de 32

The C15 is the mid-size diameter in the C Series cartridge style valves at 15 mm. Available in 2 and 3-way normally closed configurations. This fast and reliable valve is ideal for life science applications.

Viendo 10 de 32

The Parker C21 valve is a cartridge style solenoid valve with a compact 21 mm diameter. Available in a 2-way normally closed configurations. The C21 valve is a fast and reliable valve for life science applications.

Viendo 10 de 16

The C21 is the largest cartridge style solenoid valve offered in our portfolio at a compact 21 mm diameter. Available In 2 and 3-way normally closed configurations. The C21 is fast and reliable valve for life science applications.

Viendo 10 de 32

The Parker C7 valve is the smallest cartridge solenoid valve in our portfolio with a small-scale 7 mm diameter. This fast and reliable valve is ideal for life science applications and is available in a 2-way normally closed configurations.

Viendo 10 de 16

The Parker C15 is the mid-size diameter offered in the C Series cartridge style valves at 15 mm. Available in 2 and 3-way normally closed configurations. This fast and reliable valve is ideal for life science applications.

Viendo 10 de 16

Parker V2 is a lightweight 15 mm PBT plastic solenoid valve designed for medical devices and systems that require reliable and consistent performance.

Viendo 10 de 66

Parker’s 11/25/26 miniature solenoid valves are designed for medical, analytical, and clinical devices that require reliable consistent performance with low outgassing.

Viendo 10 de 437

Parker's LQX12 family of 12 mm diaphragm isolation valves offer metal free wetted paths with EPDM and FFKM versions to meet the needs of your applications.

Viendo 10 de 32

Parker's Series 3 family of liquid valves provide an inert wetted path for your aggressive liquids including bleach and other harsh solvents.

Viendo 10 de 38

The Series 9 solenoid valve combines extreme pressures, tight leak specifications and wide temperature ranges with an unmatched compact size.

Viendo 10 de 11

Parker’s series 99 miniature valves handle extreme pressures while maintaining tight leak specifications in wide temperature ranges all in a compact size.

Viendo 10 de 7

Parker's series 1 and 2 families of Miniature PTFE Isolation valves provide an inert wetted path ideal for biocompatibility and aggressive liquids.

Viendo 10 de 4

Parker's Series 18 family of PTFE Manifold isolation valves provide an inert wetted path for biocompatibility and aggressive liquids with rapid response times for multiple channels of accurate liquid control.

Viendo 10 de 6

Parker's Pulse Valves combine extreme pressures, tight leak specifications and wide temperature ranges with an unmatched compact size package and fast response.

Viendo 10 de 12

The PND is a 10 mm miniature exhaust valve designed for systems that require reliable and consistent pressure relief. This economical valve is capable of flow rates up to 12 slpm with inlet pressures of up to 6 psig.

Viendo 10 de 6

The Parker SRS valve is a compact, 10 mm PBT plastic manifold mount valve, designed for portable medical devices and those applications with limited space and available power.

Viendo 10 de 109

Parker’s SRS Series single station aluminum manifold has .078” barbs installed for connection to 5/64” ID tubing. The FKM Gasket (195-000139-001) and 2 mounting screws (191-000100-009) are required and sold separately.

Viendo 10 de 1

Parker’s Iota One Valve Driver is the ideal controller for high speed pulse valves.

Viendo 10 de 1

Parker's Ultra Low Carryover Valve features best-in-class carryover performance and the ability to reduce fluidic circuit complexity.

Viendo 10 de 16

Miniature Liquid Gradient Valve

Viendo 10 de 12

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Viendo 10 de 16

687848
687848