Platinum Cured Silicone, mitos-R Reinforced Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro interior

Presión de rotura

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Platinum Cured Silicone, mitos-R Reinforced Tubing

Platinum Cured Silicone, mitos-R Reinforced Tubing

mitos-R is a platinum-cured silicone hose with polyester fiber braid reinforcement structure to maintain flexibility, withstand high pressure and resist kinking.

Especificaciones técnicas

  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Biopharmaceuticals, Pharmaceuticals
  • Tipo de productos: Single-Use Tubing
  • Aplicación: Fluid Management, Molded Manifold Assemblies, Single-Use Bioprocessing
  • Materiales de fabricación: Platinum-cured Silicone with fiber braid reinforcement
  • Rango de medición de temperatura: -100 to 302 °F, -73.3 to 150 °C
  • Cumplimiento con especificaciones: FDA CFR 177.2600, USP Class VI, European Pharmacopoeia 3.1.9, ISO 10993
  • Opciones: Sterilization: Gamma Irradiated and Autoclavable

Descripción completa del producto

mitos-R is a platinum-cured silicone hose with polyester fiber braid reinforcement structure to maintain flexibility, withstand high pressure and resist kinking. This hose can be molded with other silicones into manifold assemblies with molded tri-clamp, creating seamless and crevice-free fittings. It can also be used in radially-crimped hose assemblies.

Features & Benefits
• Lot number and customized information directly on hose with CLEAR-mark® label*
• Can be molded with other silicones into manifold assemblies (Ts, Ys, crosses, elbows and reducers)
• Animal derived component free
• Certificate of conformance with each order
• Manufactured in ISO Class 7 clean room
• Can be chemically or mechanically cleaned and can be sterilized by chemicals, autoclave or gamma-irradiation
• SIP /CIP capable
• Available with internal diameter up to 1 inch

Applications
• Molded manifold assemblies
• Radially-crimped hose assemblies
• High pressure transfer lines
• Single use bioprocessing applications

Documentos relacionados

×
Productos Diámetro interior Presión de rotura
02-MITOS-R 1/8 in. 700 psi @ 68° F
03-MITOS-R 3/16 in. 650 psi @ 68° F
04-MITOS-R 1/4 in. 575 psi @ 68° F
06-MITOS-R 3/8 in. 550 psi @ 68° F
08-MITOS-R 1/2 in. 420 psi @ 68° F
10-MITOS-R 5/8 in. 400 psi @ 68° F
12-MITOS-R 3/4 in. 350 psi @ 68° F
16-MITOS-R 1 in. 225 psi @ 68° F

687848
679945