Platinum Cured Silicone, mitos-W Wire Reinforced Hose | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro interior

Presión de rotura

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Platinum Cured Silicone, mitos-W Wire Reinforced Hose

Platinum Cured Silicone, mitos-W Wire Reinforced Hose

mitos-W is a platinum-cured silicone hose with multi-ply fiber braids and 316 stainless steel helical wire reinforcement.

Especificaciones técnicas

  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Biopharmaceuticals, Pharmaceuticals
  • Tipo de productos: Single-Use Tubing
  • Aplicación: Hose Assemblies, Bulk Transfer Lines, High Pressure Transfer Lines, Vacuum Applications, SIP / CIP Carts, Load Cells
  • Materiales de fabricación: Platinum-cured Silicone
  • Rango de medición de temperatura: -80 to 500 °F, -62 to 260 °C
  • Cumplimiento con especificaciones: FDA CFR 177.2600, USP Class VI, European Pharmacopoeia 3.1.9, ISO 10993
  • Opciones: Sterilization: Gamma Irradiated and Autoclavable

Descripción completa del producto

mitos-W is a platinum-cured silicone hose with multi-ply fiber braids and 316 stainless steel helical wire reinforcement. mitos-W is ideal for high pressure or vacuum applications.

Features & Benefits
• Lot number and customized information directly on hose with CLEAR-mark® label*
• Manufactured free from known animal derived components
• Certificate of conformance with each order
• Smooth inner bore
• Can be chemically or mechanically cleaned and can be sterilized by chemicals, autoclave or gamma-irradiation
• SIP / CIP capable
• Available with internal diameter up to 3inches

Applications
• Hose assemblies
• Bulk transfer lines
• High pressure transfer lines
• Vacuum applications
• SIP / CIP carts
• Load cells

Documentos relacionados

×
Productos Diámetro interior Presión de rotura
08-MITOS-W 1/2 in. 500 psi @ 68° F
12-MITOS-W 3/4 in. 500 psi @ 68° F
16-MITOS-W 1 in. 500 psi @ 68° F
24-MITOS-W 1-1/2 in. 500 psi @ 68° F
32-MITOS-W 2 in 350 psi @ 68° F
40-MITOS-W 2-1/2 in. Consult Factory
48-MITOS-W 3 in. Consult Factory

687848
679945