Bobinas de solenoide MKC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Bobinas de solenoide MKC

Bobinas de solenoide MKC

Las bobinas de solenoide convierten la energía eléctrica en movimiento lineal para abrir o cerrar una válvula. Se utilizan en válvulas solenoide y reguladoras de presión de Sporlan.

Especificaciones técnicas

  • Número de modelo: Please Configure Part for Model Nnumber
  • Aplicación: Solenoid Coil- Normally Closed Valves or Solenoid Coil- Normally Open Valves
  • Tipo de bobina: MKC-1, MKC-2, OMKC-1, OMKC-2, MKC-2E, MKC-1E, MKC-1TS, MKC-2TS, OMKC-2TS, MCK-2, OMKC-1E, OMKC-2E, Junction Box, Conduit Boss- NEMA 4 Watertight, DIN, Leads Only, Top Spade
  • Frecuencia: n/a, 50 Hz, 60 Hz, 50/60 Hz
  • Voltaje de entrada: 24 VAC, 120 VAC, 208 to 240 VAC, 12 VDC, 24 VDC, 36 VDC, 64 VDC, 115 VDC
  • Color del hilo conductor: Blue, Red, Red/Yellow/Black/Blue, Orange, Black, n/a

Descripción completa del producto

Solenoid Coils convert electrical energy into linear motion. The coil consists of copper or aluminum that is wound around a hollow form (bobbin). When electrical current flows through the coil a magnetic field is created.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Replacement Solenoid Coils for Sporlan Solenoid and Pressure Regulating Valves

Applications:
• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

For over 80 years the Sporlan Division of ‪Parker Hannifin‬ has set the industry standard for the development and manufacture of leading edge ‪HVACR‬ components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Documentos relacionados

×

687848
840599