Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker Autoclave SW Series needle valves are a non-rotating rising stem design, with working pressures to 15,000 psi (1034 bar). These high flow valves are available in 316 Stainless Steel and utilize the Speed Bite single ferrule connection.
Parker Autoclave SW Series needle valves are designed as a high flow, non-rotating rising stem valve, with working pressures to 15,000 psi (1034 bar). The Parker Autoclave tubing sizes range from 1/8"" to 1/2"". Tubing connections utilizes Parker Autoclave Speed Bite single ferrule design. Operating temperatures from 0°F to 650°F (-17.8°C to 343°C). 316 stainless steel construction, other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.
Markets:
• Oil and Gas
• Petrochemical
• Chemical
Features:
• SW Series valve design provides increased flow capabilities
• Tubing sizes from 1/8” to 1/2”.
• Rising stem/barstock body design.
• Non-rotating stem prevents stem/seat galling.
• Metal-to-metal seating achieves bubble-tight shutoff, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tips.
• Available in five body patterns.
Applications:
• Medium Pressure Skid Panels
• Chemical Injection
• Medium Pressure Fluid Handling Systems
• Test Benches
Brand: Autoclave Engineers
| Contact & Support Information |
|---|
| Go To Autoclave.com |
| Autoclave Model FRC: Electric Actuated Shut-Off/Flow Regulating Needle Valve | 02-93361SE |
| Compliance, Certifications & Safety |
|---|
| Autoclave Engineers Technicial/Special Materials Data Catalog | 02-0142SE |
| Selector Guides |
|---|
| Cross Reference Tool |
| Communities, Blogs & Industry Links |
|---|
| ACS |
| FRC Flow Control Needle Valves |
| Productos | Presión máxima de funcionamiento (psi) | Diámetro exterior de los tubos | Tipo de vástago | Tipo de válvula |
|---|---|---|---|---|
| SW4071 | 15,000 | 1/4" | VEE | 3 Way Straight |
| SW6071 | 15,000 | 3/8" | VEE | 3 Way Straight |
| SW8071 | 10,000 | 1/2" | VEE | 3 Way Straight |
| SW4072 | 15,000 | 1/4" | VEE | 3-Way Angle |
| SW6072 | 15,000 | 3/8" | VEE | 3-Way Angle |
| SW8072 | 10,000 | 1/2" | VEE | 3-Way Angle |
| SW4073 | 15,000 | 1/4" | VEE | 3-Way,Two on Pressure |
| SW6073 | 15,000 | 3/8" | VEE | 3-Way,Two on Pressure |
| SW8073 | 10,000 | 1/2" | VEE | 3-Way,Two on Pressure |
| SW4074 | 15,000 | 1/4" | VEE | 3-Way,One on Pressure |
| SW6074 | 15,000 | 3/8" | VEE | 3-Way,One on Pressure |
| SW8074 | 10,000 | 1/2" | VEE | 3-Way,One on Pressure |
| SW4075 | 15,000 | 1/4" | VEE | 3-Way,Two Stem Manifold |
| SW6075 | 15,000 | 3/8" | VEE | 3-Way,Two Stem Manifold |
| SW8075 | 10,000 | 1/2" | VEE | 3-Way,Two Stem Manifold |
| SW4081 | 15,000 | 1/4" | REG | 3 Way Straight |
| SW6081 | 15,000 | 3/8" | REG | 3 Way Straight |
| SW8081 | 10,000 | 1/2" | REG | 3 Way Straight |
| SW4082 | 15,000 | 1/4" | REG | 3-Way Angle |
| SW6082 | 15,000 | 3/8" | REG | 3-Way Angle |
| SW8082 | 10,000 | 1/2" | REG | 3-Way Angle |
| SW4083 | 15,000 | 1/4" | REG | 3-Way,Two on Pressure |
| SW6083 | 15,000 | 3/8" | REG | 3-Way,Two on Pressure |
| SW8083 | 10,000 | 1/2" | REG | 3-Way,Two on Pressure |
| SW4084 | 15,000 | 1/4" | REG | 3-Way,One on Pressure |
| SW6084 | 15,000 | 3/8" | REG | 3-Way,One on Pressure |
| SW8084 | 10,000 | 1/2" | REG | 3-Way,One on Pressure |
| SW4085 | 15,000 | 1/4" | REG | 3-Way,Two Stem Manifold |
| SW6085 | 15,000 | 3/8" | REG | 3-Way,Two Stem Manifold |
| SW8085 | 10,000 | 1/2" | REG | 3-Way,Two Stem Manifold |