Oil Acid Test Kit- Sporlan Test-All® | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Oil Acid Test Kit- Sporlan Test-All®

Oil Acid Test Kit- Sporlan Test-All®

The Sporlan Test-All is a user friendly acid test kit to determine if the amount of acid present in the refrigeration oil is acceptable or unacceptable.

Especificaciones técnicas

  • Tipo de kit: TA-1
  • Lubricante: For use with: Mineral Oil, Alkylbenzene Oil, Polyolester Oil (POE), Polyvinylether Oil (PVE)

Descripción completa del producto

The Sporlan Test-All is a user friendly acid test kit to determine if the amount of acid present in the refrigeration oil is acceptable or unacceptable.


Markets:
• Refrigeration  
• Air Conditioning
• Transportation - Air-conditioning and Refrigeration
• Industrial Air-conditioning and Refrigeration

Features/Benefits:
• Convenient and simple to use at the jobsite
• Accurate and Reliable
• Quick to use – Only minutes to perform test
• Inexpensive way to assess acidic conditions

Applications:
• Air Conditioning – Residential, Heat Pumps,
• Refrigeration – Cases, Freezers
• Transportation – Trucks, Vans
• Industrial Air-conditioning and Refrigeration

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Productos
780042

687848
840599