Outside Lip Rotary Shaft Clipper Oil Seals for Stationary Shaft with Rotating Bore (OL) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro del eje (pulg)

Diámetro interior (pulg)

Anchura (pulg)

Familia de polímeros

Temperatura mínima de servicio (F)

Temperatura máxima de servicio (F)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Outside Lip Rotary Shaft Clipper Oil Seals for Stationary Shaft with Rotating Bore (OL)

Outside Lip Rotary Shaft Clipper Oil Seals for Stationary Shaft with Rotating Bore (OL)

Springless and spring-loaded seals for stationary shaft/rotating bore applications are available from Parker. Various designs feature the Clipper® oil seal composite rubber/aramid fiber ID with an elastomer lip OD which seals against the rotating bore.

Especificaciones técnicas

  • Perfil: Various Cipper® profiles including SS, LUP, LPD, RPD, RUP, LDS
  • Velocidad de corte máxima: 2000 to 3200 (10.2 to 16.3 m/s) ft/min, 10.2 to 16.3 m/sec
  • Tamaño: 1/4 to 65 inch (depending on profile)
  • Desviación del eje máxima: 0.010"
  • Desalineación máxima del eje con el diámetro: 0.010"
  • Presión de trabajo máxima: 0 to 7 psi
  • Tipo de aplicación térmica: Various (depending on material)
  • Tipo de junta: Composite rubber/aramid fiber heel
  • Material de junta del eje: Rubber

Descripción completa del producto

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Easy to install outside lip rotary shaft seals for applications with a rotating bore and stationary shaft are available from Parker in a variety of springless and spring-loaded designs. The outside lip rotary shaft seal provides positive retention of grease or oil in rotating bore applications such as conveyors or agriculture and ground engaging equipment.

Materials of construction include springless or spring-loaded elastomer sealing lip for oil and grease retention against the rotating bore and a composite rubber/aramid fiber (Clipper® oil seal) inside diameter which creates a tight fit on the stationary shaft.

In spring-loaded designs a stainless steel garter spring provides constant, uniform load of the lip on the bore for the life of the seal. The spring keeps the elastomer lip in contact with the bore during higher speeds and also helps offset normally occurring compression set and wear of the lip material.

Note: Bore finish is critical since it serves as the dynamic sealing surface.

Available designs:
• Springless: SS profile
• Spring-loaded : LUP, LPD, LDS (with secondary springless dust-lip), RUP, RPD

Standard Lip Materials Include:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Maximum Bore Surface Speed:
OL-SS: Up to 2000 fpm (10.2 m/s) depending upon pressure
OL-LUP, OL-LPD, OL-LDS: Up to 3200 fpm (16.3 m/s) depending upon pressure
OL-RUP, OL-RPD: Up to 2,000 fpm (10.2 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar), depending on seal design and bore speed

Size Range: 1/4 to 65 inches, depending on profile (6.4 to 1651mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For grease and oil retention where the bore rotations and the shaft is stationary such as conveyors or agriculture and ground-engaging equipment.

Documentos relacionados

×
Productos Diámetro del eje (pulg) Diámetro interior (pulg) Anchura (pulg) Familia de polímeros Temperatura mínima de servicio (F) Temperatura máxima de servicio (F)
12857 H1L5 1.000 1.563 0.188 NBR (Nitrile-Butadiene) -20 250
12857 H5L16 1.000 1.563 0.188 FKM, FPM (Fluorocarbon) -40 400
12939 H1L5 1.375 2.562 0.375 NBR (Nitrile-Butadiene) -20 250
20449 H1L5 1.375 2.374 0.500 NBR (Nitrile-Butadiene) -20 250
13464 H1L5 1.688 2.500 0.250 NBR (Nitrile-Butadiene) -20 250
12940 H1L5 1.750 3.266 0.375 NBR (Nitrile-Butadiene) -20 250
15616 H1L5 1.875 2.906 0.429 NBR (Nitrile-Butadiene) -20 250
19044 H1L5 2.000 3.672 0.500 NBR (Nitrile-Butadiene) -20 250
17311 H1L5 2.125 3.250 0.500 NBR (Nitrile-Butadiene) -20 250
20699 H5L16 2.180 2.875 0.375 FKM, FPM (Fluorocarbon) -40 400
13980 H1L5 2.188 3.000 0.250 NBR (Nitrile-Butadiene) -20 250
17845 H1L5 2.250 3.625 0.500 NBR (Nitrile-Butadiene) -20 250
13662 H1L5 2.300 3.000 0.355 NBR (Nitrile-Butadiene) -20 250
20443 H1L5 2.362 3.149 0.433 NBR (Nitrile-Butadiene) -20 250
13981 H5L16 2.375 3.000 0.250 FKM, FPM (Fluorocarbon) -40 400
13981 H1L5 2.375 3.000 0.250 NBR (Nitrile-Butadiene) -20 250
13012 H1L5 2.438 3.281 0.436 NBR (Nitrile-Butadiene) -20 250
10040 H5L16 2.688 3.750 0.500 FKM, FPM (Fluorocarbon) -40 400
10040 H1L5 2.688 3.750 0.500 NBR (Nitrile-Butadiene) -20 250
17310 H5L16 2.688 3.875 0.500 FKM, FPM (Fluorocarbon) -40 400
17310 H1L5 2.688 3.875 0.500 NBR (Nitrile-Butadiene) -20 250
11216 H1L5 2.938 3.938 0.500 NBR (Nitrile-Butadiene) -20 250
10683 H1L5 3.188 4.250 0.563 NBR (Nitrile-Butadiene) -20 250
12872 H1L5 3.188 4.250 0.500 NBR (Nitrile-Butadiene) -20 250
9014 H1L5 3.250 4.500 0.563 NBR (Nitrile-Butadiene) -20 250
16785 H1L30 3.250 4.813 0.500 HNBR, HSN (Hydrogenated Nitrile-Butadiene) -40 300
16785 H1L5 3.250 4.813 0.500 NBR (Nitrile-Butadiene) -20 250
9735 H1L5 3.380 4.992 0.563 NBR (Nitrile-Butadiene) -20 250
19706 H1L7 3.432 4.625 0.484 NBR (Nitrile-Butadiene) -30 250
16903 H1L5 3.500 5.000 0.500 NBR (Nitrile-Butadiene) -20 250
19492 H1L5 3.740 4.528 0.512 NBR (Nitrile-Butadiene) -20 250
11182 H1L7 3.750 4.500 0.313 NBR (Nitrile-Butadiene) -30 250
11662 H5L16 4.000 5.250 0.750 FKM, FPM (Fluorocarbon) -40 400
11662 H1L5 4.000 5.250 0.750 NBR (Nitrile-Butadiene) -20 250
9583 H1L5 4.063 6.250 0.500 NBR (Nitrile-Butadiene) -20 250
13358 H1L5 4.125 5.063 0.406 NBR (Nitrile-Butadiene) -20 250
16101 H1L5 4.125 4.813 0.250 NBR (Nitrile-Butadiene) -20 250
19823 H1L5 4.138 5.062 0.250 NBR (Nitrile-Butadiene) -20 250
17212 H5L6 4.250 5.000 0.375 FKM, FPM (Fluorocarbon) -40 400
17988 H1L5 4.250 5.000 0.375 NBR (Nitrile-Butadiene) -20 250
10655 H1L5 4.250 5.250 0.500 NBR (Nitrile-Butadiene) -20 250
10864 H1L5 4.250 6.063 0.625 NBR (Nitrile-Butadiene) -20 250
7076 H5L16 4.375 5.500 0.563 FKM, FPM (Fluorocarbon) -40 400
7076 H1L5 4.375 5.500 0.563 NBR (Nitrile-Butadiene) -20 250
13377 H1L5 4.375 5.875 0.313 NBR (Nitrile-Butadiene) -20 250
13377 H1L7 4.375 5.875 0.313 NBR (Nitrile-Butadiene) -30 250
13378 H1L5 4.375 5.375 0.469 NBR (Nitrile-Butadiene) -20 250
13378 H1L7 4.375 5.375 0.468 NBR (Nitrile-Butadiene) -30 250
9726 H3L8 4.380 5.130 0.563 CR (Chloroprene Rubber, Neoprene) -45 250
16932 H1L5 4.625 6.000 0.625 NBR (Nitrile-Butadiene) -20 250
17025 H1L5 4.750 6.000 0.500 NBR (Nitrile-Butadiene) -20 250
9784 H1L5 4.875 6.000 0.625 NBR (Nitrile-Butadiene) -20 250
11005 H1L5 4.973 6.750 0.625 NBR (Nitrile-Butadiene) -20 250
6110 H3L8 5.005 6.000 0.750 CR (Chloroprene Rubber, Neoprene) -45 250
9476 H5L16 5.120 6.375 0.563 FKM, FPM (Fluorocarbon) -40 400
9476 H1L5 5.120 6.375 0.563 NBR (Nitrile-Butadiene) -20 250
6141 H5L16 5.125 6.125 0.500 FKM, FPM (Fluorocarbon) -40 400
6141 H1L5 5.125 6.125 0.500 NBR (Nitrile-Butadiene) -20 250
6768 H3L8 5.250 6.250 0.750 CR (Chloroprene Rubber, Neoprene) -45 250
14805 H5L16 5.500 6.500 0.500 FKM, FPM (Fluorocarbon) -40 400
14805 H1L30 5.500 6.500 0.500 HNBR, HSN (Hydrogenated Nitrile-Butadiene) -40 300
14805 H1L5 5.500 6.500 0.500 NBR (Nitrile-Butadiene) -20 250
16902 H1L5 5.500 7.125 0.500 NBR (Nitrile-Butadiene) -20 250
7077 H1L5 5.625 6.875 0.563 NBR (Nitrile-Butadiene) -20 250
19166 H1L5 5.625 6.625 0.500 NBR (Nitrile-Butadiene) -20 250
9477 H1L3 5.750 7.000 0.563 CR (Chloroprene Rubber, Neoprene) -45 250
9477 H1L5 5.750 7.000 0.563 NBR (Nitrile-Butadiene) -20 250
16936 H1L5 5.750 7.500 0.750 NBR (Nitrile-Butadiene) -20 250
10947 H1L5 6.000 7.087 0.500 NBR (Nitrile-Butadiene) -20 250
6111 H3L8 6.005 7.000 0.750 CR (Chloroprene Rubber, Neoprene) -45 250
20909 H5L16 6.240 7.240 0.500 FKM, FPM (Fluorocarbon) -40 400
17900 H1L5 6.490 7.500 0.500 NBR (Nitrile-Butadiene) -20 250
16892 H5L16 6.500 7.500 0.500 FKM, FPM (Fluorocarbon) -40 400
16892 H1L30 6.500 7.500 0.500 HNBR, HSN (Hydrogenated Nitrile-Butadiene) -40 300
16892 H1L5 6.500 7.500 0.500 NBR (Nitrile-Butadiene) -20 250
19347 H1L5 6.500 7.702 0.500 NBR (Nitrile-Butadiene) -20 250
11714 H1L3 7.125 8.125 0.500 CR (Chloroprene Rubber, Neoprene) -45 250
11714 H1L30 7.125 8.125 0.500 HNBR, HSN (Hydrogenated Nitrile-Butadiene) -40 300
11714 H1L5 7.125 8.125 0.500 NBR (Nitrile-Butadiene) -20 250
11477 H1L5 7.375 8.375 0.500 NBR (Nitrile-Butadiene) -20 250
19411 H1L5 7.874 9.055 0.591 NBR (Nitrile-Butadiene) -20 250
10711 H5L89 8.000 9.055 0.500 FKM, FPM (Fluorocarbon) -40 400
10711 H1L5 8.000 9.055 0.500 NBR (Nitrile-Butadiene) -20 250
6536 H3L8 8.000 9.000 0.938 CR (Chloroprene Rubber, Neoprene) -45 250
6536 H1L7 8.000 9.000 0.938 NBR (Nitrile-Butadiene) -20 250
15809 H1L5 8.500 9.500 0.625 NBR (Nitrile-Butadiene) -20 250
15932 H5L16 8.500 9.500 0.375 FKM, FPM (Fluorocarbon) -40 400
15932 H1L5 8.500 9.500 0.375 NBR (Nitrile-Butadiene) -20 250
14185 H1L21 9.375 10.506 0.563 EPDM, EPM, EPR (Ethylene Propylene Rubber) -60 300
14185 H5L89 9.375 10.506 0.563 FKM, FPM (Fluorocarbon) -40 400
14185 H1L30 9.375 10.506 0.563 HNBR, HSN (Hydrogenated Nitrile-Butadiene) -40 300
14185 H1L5 9.375 10.506 0.563 NBR (Nitrile-Butadiene) -20 250
17642 H5L16 9.750 10.750 0.500 FKM, FPM (Fluorocarbon) -40 400
17642 H1L5 9.750 10.750 0.500 NBR (Nitrile-Butadiene) -20 250
6920 H5L16 10.500 12.000 0.625 FKM, FPM (Fluorocarbon) -40 400
6920 H1L5 10.500 12.000 0.625 NBR (Nitrile-Butadiene) -20 250
19061 H5L16 11.625 13.125 0.688 FKM, FPM (Fluorocarbon) -40 400
19061 H1L5 11.625 13.125 0.688 NBR (Nitrile-Butadiene) -20 250
9833 H1L5 12.125 13.500 0.625 NBR (Nitrile-Butadiene) -20 250
11396 H1L5 14.813 16.500 0.749 NBR (Nitrile-Butadiene) -20 250
16829 H1L5 15.000 16.500 0.625 NBR (Nitrile-Butadiene) -20 250
18162 H1L5 16.317 17.317 0.750 NBR (Nitrile-Butadiene) -20 250
19937 H1L5 16.500 18.000 0.750 NBR (Nitrile-Butadiene) -20 250
17962 H1L5 17.000 18.250 0.625 NBR (Nitrile-Butadiene) -20 250
3632 H1L5 17.250 19.250 0.875 NBR (Nitrile-Butadiene) -20 250
17759 H1L5 20.500 22.000 0.750 NBR (Nitrile-Butadiene) -20 250
19147 H1L5 20.500 21.500 0.500 NBR (Nitrile-Butadiene) -20 250
19147 H1L70 20.500 21.500 0.500 NBR (Nitrile-Butadiene) -70 212
20471 H1L20 24.500 25.230 0.750 XNBR (Carboxylated Nitrile-Butadiene) -30 250
17672 H1L5 28.500 30.500 1.000 NBR (Nitrile-Butadiene) -20 250
17798 H1L5 38.500 40.000 0.750 NBR (Nitrile-Butadiene) -20 250
6613 H1L5 40.000 42.000 1.000 NBR (Nitrile-Butadiene) -20 250
19008 H1L5 42.000 43.500 0.750 NBR (Nitrile-Butadiene) -20 250

687848
687567