OWS Series Oil Water Separators | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OWS Series Oil Water Separators OWS Series Oil Water Separators

OWS Series Oil Water Separators

Parker Airtek OWS Series Oil Water Separators are installed as part of the condensate management system and simply reduce the oil concentration in the collected condensate for environmentally friendly disposal.

Descripción completa del producto

Improve system efficiency further with a legal, environmentally friendly disposal of compressed air condensate. When oily condensate has been efficiently removed from a compressed air system, it cannot be discharged directly to drain without the oil content being reduced to within legal disposal limits. A Parker Airtek OWS Series Oil Water Separator is the solution to remove oily condensate.
Parker Airtek OWS Series Oil Water Separators are a simple, economical, and environmentally friendly solution. These oil/water separators are installed as part of the compressed air system and simply reduce the oil concentration in the collected condensate to a level permitted for discharge. This allows the larger volume of clean water, up to 99.9% of the total condensate, to be discharged safely into the sanitary sewer and the relatively small amount of concentrated oil to be disposed of legitimately and economically.
Features/Benefits:
• Helps to protect and maintain the environment.
• Efficiently separate oil and water on-site, and return up to 99.9% of the condensate to sanitary sewers.
• Meet trade effluent discharge regulations.
• Rapid payback over conventional disposal methods.
• Simple to install, operate, and maintain.
• Will assist you in achieving ISO 14001 certification.
• Single piece units will reduce overall footprint.
• Robust, corrosion resistant, polyethylene construction, and includes ribbing for extra strength.
• Large centrifugal inlet chamber provides effective venting of compressed air energy, while multiple inlet ports and four inlet chamber positions simplify installation.
• Large easily cleaned primary settlement chamber for the accumulation and removal of dirt particles.
• Large internal galleries reduce risk of an internal blockage and simplify maintenance.
• Oil absorbing pre-filter(s) protect carbon stage from bulk contamination.
• Large carbon stage for increased contact time, improving water quality and extending carbon life.
• High specification carbon for improved service intervals.
• Adjustable oil outlet funnel for the efficient removal of separated oil.
• Sealed external oil container for easy oil disposal.
• Sample tap removes need to disconnect outlet piping when obtaining a test sample.

Documentos relacionados

Literature and Reference Materials
Parker--OWS Series Oil Water Separators
×
Productos

687848
688031