Parflex Parkrimp Hose Dies | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Parflex Parkrimp Hose Dies

Parflex Parkrimp Hose Dies

Crimper Dies for Parflex hoses, size -1.5 up to -20 hoses. Some hose sizes have multiple dies available in a series. Before purchasing any die, please refer to specifications on Crimpsource. See the link in the Related Documents Tab.

Especificaciones técnicas

  • Serie del producto: 56 Series, 91 Series, 91N Series, 92 Series, 93N Series, CG Series, CY Series, HY Series, MS Series, 43 Series, SF Series
  • Prensa compatible: Minikrimp, Karrykrimp 1, Karrykrimp 2, Parkrimp 2
  • Tipo de manguera: Parflex Hoses
  • Opciones adicionales: Review Crimpsource specifications in Related Documents Tab before purchasing.

Descripción completa del producto

Parflex Parkrimp Hose Dies are specifically engineered for thermoplastic and fluoropolymer hoses. They are designed with linked die segments and color coded by fitting size. Some hose sizes have multiple dies available in a series. Before purchasing any die, please review the specifications on Crimpsource. See the link in the Support Tab.

Markets:
• Fluid Handling
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Linked die segments
• Pre-matched and assembled
• Color coded by fitting size

Applications:
• Enables any user to make factory-quality hose assemblies

Notes:
• Review Crimpsource specifications before purchasing. Link is in the Related Documents Tab.

Documentos relacionados

Selector Guides
Crimpsource Online
Literature and Reference Materials
Parker Offer of Sale
×

687848
687563