PFA Gripper (Compression) Tube Fittings (sizes up to 3/4 inch) – Pargrip Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PFA Gripper (Compression)  Tube Fittings (sizes up to 3/4 inch) – Pargrip Series

PFA Gripper (Compression) Tube Fittings (sizes up to 3/4 inch) – Pargrip Series

Pargrip PFA Tube Fittings provide a leak tight connection, making them ideal for use in highly corrosive chemical tubing systems. The fittings feature a double ferrule design and are available in a variety of sizes (1/8 to 3/4 inch) and configurations.

Especificaciones técnicas

  • Tipo de conexión: Flared
  • Material del cuerpo: PFA
  • Presión de trabajo máxima: 125 psi, 8.6 bar

Descripción completa del producto

Pargrip Series PFA Tube Fittings are ideally suited for use in highly corrosive environments and chemical handling applications, including process analytical equipment and semiconductor/fab tubing runs. The fittings’ ferrule and ETFE gripper design yields a leak-tight connection, resulting in minimal particle entrapment and high cleanliness.

Pargrip Series tube fittings do not require any special tools for assembly. The connection is achieved by merely inserting the tubing into the fitting assembly and tightening the nut, which significantly reduces installation time and costs. Additionally, the fittings do not require any scoring, which allows for easier remakes than traditional compression fittings.

The PFA tube fittings are available in a variety of sizes (1/8 inch to 3/4 inch) and configurations (reducers, elbows, and tees) to meet the unique requirements of customers’ systems. Many configurations are fitted with Redi-flare end connections, which save space and are ideally suited for use in tight areas, including valve manifold boxes (VMBs).

The exacting design of Pargrip Series fittings, coupled with extremely rugged wetted (PFA, PTFE Ferrule) and non-wetted (PFA nut, ETFE gripper) materials of construction, afford it high performance and reliability at working pressures up to 125 psig.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Ideally suited for use in highly corrosive environments and chemical handling applications
• Fittings yield a leak-tight seal without the need for special tools
• Double ferrule design ensures high leak integrity by grasping tightly around the tube without damaging the tube wall
• Available in a variety of sizes (1/8 inch to 3/4 inch) and configurations (elbows, tees, reducers)
• Redi-flare end connections save space and reduce assembly time and cost
• Exacting design ensures performance and reliability at working pressure up to 125 psig

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Documentos relacionados

Literature and Reference Materials
Veriflo CAD File Locator Guide
Pargrip Series
×

687848
938256