Parker Push-Button Universal Quick Disconnect Couplings for Liquid Cooling - UQD Series | México

Parker Push-Button Universal Quick Disconnect Couplings for Liquid Cooling - UQD Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Color

Tipo de conexión

Tamaño de la conexión

Material del cuerpo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Parker Push-Button Universal Quick Disconnect Couplings for Liquid Cooling - UQD Series

Parker Push-Button Universal Quick Disconnect Couplings for Liquid Cooling - UQD Series

Non-spill quick couplings designed for thermal management and liquid cooling applications in electronics, servers, and supercomputers. Universal Quick Disconnect (UQD) are compliant with OCP guidelines.

Especificaciones técnicas

  • Industria: Electronics, Semiconductor, Thermal Management, Liquid Cooling
  • Temperatura máxima de funcionamiento: > 80 to 100 °C, > 200 to 250 °F
  • Marca: Parker, Rectus
  • Tamaño de la conexión: 9/16-18 UNF - 2B, 3/4-16 UNF - 2B, 11.9 mm, 15.2 mm
  • Medio: Water, Coolants
  • Temperatura mínima de funcionamiento: < 0 to -10 °C, < 32 to 14 °F
  • Presión de trabajo máxima: > 0 to 7 bar, > 0 to 100 psi
  • Aplicación: Thermal Management
  • Color: Blue, Red
  • Tipo de conexión: Male Thread, Female Thread
  • Tecnología: Fluid & Gas Handling
  • Tipo de válvula: Non-Spill
  • División: Low Pressure Connectors Europe Division
  • Material del cuerpo: Stainless Steel, Thermoplastic
  • Tipo de operación: Push Button, Sleeve
  • Mitad de acoplamiento: Socket, Plug
  • Material de la junta: EPDM

Descripción completa del producto

The Parker Push-Button Universal Quick Disconnect (UQD) is a cutting-edge disconnect solution designed specifically for liquid cooling systems in data centers and supercomputers, developed to meet the specifications of the Open Compute Project (OCP).
The UQD features a robust design, produced from a blend of high-performance polymers and stainless steel, resulting in superior flow rates and exceptional mechanical performance. This innovative construction not only enhances the efficiency of cooling systems but also ensures safety in critical applications, effectively addressing the challenges of IT power densification and ensuring optimal performance in high-demand environments.

Markets:
• Data Centers
• Supercomputers
• Electronics
• Information Technology

Features and Benefits:
• Boosted Supply Chain: With highly scalable and automated manufacturing capabilities, the UQD enhances supply chain efficiency, allowing for faster production and delivery to meet market demands.
• Non-Spill Technology: Engineered to effectively prevent any fluid loss, the UQD offers optimal protection for electrical components, enhancing safety and reliability in critical applications.
• High Mechanical Performance: The robust blend of high-performance polymer and corrosion-resistant stainless steel ensures exceptional durability and reliability in demanding liquid cooling environments, providing long-lasting performance.
• Ease of Use: The ergonomic, color-coded push-button design simplifies the assembly and disconnection of liquid cooling circuits, minimizing installation errors and ensuring user-friendly operation, even in tight spaces like data centers.
• Material Flammability Compliance: Fire protection is guaranteed by the selected high-performance polymer and metal materials, which are compliant with flammability regulations and classified as UL94 flame retardants.
• Lower Carbon Footprint: The Universal Quick Disconnect (UQD) minimizes environmental impact by substantially lowering carbon emissions, reducing water usage, and decreasing weight compared to traditional solutions.


Applications:
• Liquid cooling
• Thermal management
• Data centers
• Supercomputers
• Electronics
• Servers
• Rackable server systems

687848
A43098