Pipe Seals | México

Pipe Seals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Pipe Seals

Pipe Seals

Parker's Pipe Seals are designed to seal on a tube assembled through the inner diameter of the part. The lip geometry of the seal accommodates radial misalignment and also results in increased seal pressure as the system pressure increases.

Especificaciones técnicas

  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Polyacrylate Rubber (ACM)
  • Tipo de aplicación térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Ultra Broad Range
  • Industria: Automotive
  • Aplicación: Coolant Lines, Filter Neck Seals, Fill Tubes, Turbo Charger Pipes, Fluid Transfer Etc.
  • Durómetro: 60 to 90 Shore A

Descripción completa del producto

Sealing of joints between pipes and bore housings has previously been accomplished by using conventional compression seals. This option has only one seal contact point which is not self-energizing and entirely dependent on rubber compression. Conventional seal options can twist in the application groove during installation of the pipe and they typically require a groove to be added to either the pipe OD or the bore ID, which adds cost to the application hardware.

Parker's Pipe Seals offer multiple contact points for added sealing capability, and there is no need for a groove in the application. This type of seal concept can use compression beads, self-energizing sealing lips, or a combination of these technologies. The flexible sealing lip technology allows seals to function during extreme pipe OD to bore misalignment. Most pipe seal concepts have an over molded metal insert to provide some structural integrity. With some configurations, this metal insert can also function as an integral back-up support ring for extreme pressure applications. Pipe seals are available in various materials to meet the temperature and fluid compatibility requirements of your application. Typical application pressures reach up to approximately 250 PSI, but with an integral seal backup ring, application pressures up to 3,000 PSI are possible.

Documentos relacionados

×
Productos

687848
687519