Pneumatic Manual Valve - LV Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Manual Valve - LV Series

Pneumatic Manual Valve - LV Series

LV Series lockout tag out valves are OSHA 29 CFR part 1910 compliant. Stainless Steel versions meet NACE MRO175 / ISO 15156. The pop-up pressure Indicator meets requirements for ANSI B11 and PMMI B 155 standards. Port sizes: 1/4" to 2".

Especificaciones técnicas

  • Para tipo de fluido: Air
  • Temperatura máxima de funcionamiento: 175 °F, 80 °C
  • Temperatura mínima de funcionamiento: 30 °F, -1 °C
  • Presión de trabajo máxima: 300 psig
  • Rango de control de presión: 15 to 300 psig
  • Tipo de válvula: 3 Way
  • Número de posiciones: 2
  • Número de puertos: 3
  • Tipo de accionamiento: Manual Operated
  • Funcionalidad de invalidación: Manual Handle
  • Tipo de montaje: Inline, Surface Mount
  • Tamaño del puerto: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
  • Tipo de puerto: BSPP, NPT
  • Caudal mínimo: 6 Cv
  • Índice de caudal máximo: 14 Cv
  • Cumplimiento con especificaciones: Compliant in OSHA Standard 29 CFR Prat 1910 procedures | Stainless Steel Options : NACE MRO175/ISO 15156
  • Rango de presión: 0 to 250 psig, 0 to 17.2 bar
  • Presión mínima de trabajo: 0 psig
  • Temperatura de funcionamiento: -1 to +80 °C, +30 to +175 °F
  • Medio: Air
  • Lubricante: Non Lube
  • Material del cuerpo: Cast Aluminum Alloy, Stainless Steel
  • Material de la junta: Carboxylated Nitrile

Descripción completa del producto

LV Series valves deliver increased efficiency and productivity and are robustly designed in both aluminum body and stainless steel options which meet or exceed safety standards. The LV lockout tag out valves are used in compliance with OSHA 29 CFR part 1910. The series offers port sizes up to 2 NPT and BSPP. An aluminum body is standard, but full stainless steel options are available. The valve exhaust port is larger than the main pressure ports, which enables the valve to exhaust at a higher flow than the main flow of the valve. This reduces the wait time to fully depressurize the down stream air system. The LV Series valve has options of pressure indicators which indicate when the down stream pressure has been exhausted. The pop-up Indicator for pressure verification meets the requirements for ANSI B11 and PMMI B 155 standards. The stainless steel version contains stainless steel bodies, handles, spools & springs and meets NACE MRO175 / ISO 15156 standards. The valves are detent in both open and closed positions. When pressing the handle down, it blocks inlet pressure and exhausts the down stream pressure which provides more flow than the normal flow of the valve.  

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Available in Aluminum Body and Stainless Steel

Applications
• General Industrial
• Packaging
• Conveyance
• Assembly

Documentos relacionados

×
Productos

687848
687577