Pneumatic Manual Valve - Push Buttons and Panels | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Manual Valve - Push Buttons and Panels

Pneumatic Manual Valve - Push Buttons and Panels

Push button and panel valves are 3-way valves that are mounted in control panels for Human-Machine-Interface to remotely operate other pneumatic devices. Operators include push button flush and mushroom, selector, and sotary selector types.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Temperatura mínima de funcionamiento: 5 °F, -15 °C
  • Presión de trabajo máxima: 145 psig, 10 bar
  • Tipo de válvula: 3 Way
  • Número de posiciones: 2
  • Número de puertos: 3
  • Tipo de accionamiento: Manual Operated
  • Funcionalidad de invalidación: Push Button Flush, Mushroom, and Locking Mushroom, Selector, Locking Selector, Rotary Selector
  • Tipo de montaje: Panel Mount
  • Tamaño del puerto: 5/32" OD Tube
  • Tipo de puerto: 5/32" Instant for Semi-Rigid Nylon or Polyurethane Tube
  • Caudal mínimo: 0.08 Cv
  • Índice de caudal máximo: 0.18 Cv
  • Rango de presión: 15 to 145 psig, 1 to 10 bar
  • Presión mínima de trabajo: 15 psig
  • Temperatura de funcionamiento: -15 to +60 °C, +5 to +140 °F
  • Medio: Air
  • Lubricante: Non Lube
  • Material del cuerpo: Polyamide
  • Material de la junta: Nitrile

Descripción completa del producto

Push button and panel valves are 3-way normally open or closed valves that are mounted in control panels for Human-Machine-Interface to remotely operate other pneumatic devices. The push button head is mounted to a ring that fits a 22 mm  (7/8") mounting hole (standard). One or two valve bodies, which can be normally open or closed, can be mounted to the ring. Depending on the operator, they can be actuated independently or simultaneously. Operators like push button flush, mushroom, and locking mushroom, operate the valves simultaneously while selector, locking selector, and rotary selector operate the valves independently. Optional passing or non-passing electrical valve bodies can also mounted to the rings along with a pneumatic valve proving both electrical and pneumatic output signals. 

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Ability to be actuated independently or simultaniously
• Electrical bodies are rated up to 240V and 10 Amps

Markets
• General Industrial
• Conveyance
• Packaging
• Assembly

Documentos relacionados

Literature and Reference Materials
0600P Catalog_Manual Mechanical Valves
Selector Guides
Pneumatic Calculator
×
Productos

687848
687577