Pneumatic Manual Valve - Two Hand Control Module | México

Pneumatic Manual Valve - Two Hand Control Module | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Pneumatic Manual Valve - Two Hand Control Module

Pneumatic Manual Valve - Two Hand Control Module

The two hand control modules are used in applications that require both the operators hands to be occupied before a pneumatic signal is sent in an automation system. Pneumatic signal is generated only if both push buttons are activated within 0.5 seconds

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Temperatura mínima de funcionamiento: -5 °F, -15 °C
  • Presión de trabajo máxima: 120 psig, 8 bar
  • Tipo de válvula: 3 Way
  • Número de posiciones: 2
  • Número de puertos: 3
  • Tipo de accionamiento: Manual Operated
  • Funcionalidad de invalidación: Push Button
  • Tipo de montaje: Inline
  • Tamaño del puerto: 5/32" OD Tube
  • Tipo de puerto: 5/32" Instant for Semi-Rigid Nylon or Polyurethane Tube
  • Caudal mínimo: 0.17 Cv
  • Índice de caudal máximo: 0.17 Cv
  • Cumplimiento con especificaciones: Vibration resistance – Conforms to section 19-2 of bureau Véritas regulations (November 1987) | Mounting : In accordance with European Standard EN 574 - September 1996 | Conforms to the model that has obtained CE Type Test Certificate No. 02526 520 4631 0397
  • Rango de presión: 40 to 120 psig, 3 to 8 bar
  • Presión mínima de trabajo: 3 psig
  • Temperatura de funcionamiento: -15 to +60 °C, -5 to +140 °F
  • Medio: Air or Natural Gas
  • Lubricante: Non Lube
  • Material del cuerpo: Glass Filled Nylon
  • Material de la junta: Nitrile

Descripción completa del producto

The two hand control modules are used in applications that require the operator's hands to be occupied before a pneumatic signal is sent in an automation system. The two hand control module provides a pneumatic output signal if both push buttons are simultaneously operated within 0.5 seconds or less of each other, and will remain only if both push buttons remain in the depressed condition. The output signal will not be sent in the event that the second push button is operated more than 0.5 seconds after the first push button.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Increased efficiency and productivity in applications requiring both hands be occupied

Applications
• General Assembly
• Conveyance
• Packaging

Documentos relacionados

Literature and Reference Materials
0600P Catalog_Manual Mechanical Valves
Selector Guides
Pneumatic Calculator
×
Productos

687848
687577