Primer Bulbs | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Primer Bulbs

Primer Bulbs

Parker's primer bulbs have been manufactured for various lawn and turf applications as well as small engine marine applications. Parker can offer quality colored materials that will last in your application and make your primer bulb easily identifiable.

Especificaciones técnicas

  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Tipo de aplicación térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Ultra Broad Range
  • Industria: Turf Care
  • Aplicación: Fuel and Carburetor
  • Durómetro: 45 to 90 Shore A

Descripción completa del producto

Primer bulbs are key when it comes to small engines and efficient starting. Parker has manufactured primer bulbs for the lawn and turf industry as well as marine applications. From a single finger to full hand pumping primer bulbs we can manufacture to the size you need for your application to run smoothly.

Utilizing Parker's high strength materials can give your primer bulb the life it needs to keep your small engine running. With the ability to use various colored materials we can give you that signature color or easy identifier for your application.

Documentos relacionados

×
Productos

687848
687519