Railcar Manway Gasket for General Applications | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material de elastómero

Material de la conexión

Opciones adicionales

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Railcar Manway Gasket for General Applications

Railcar Manway Gasket for General Applications

Parker is continuously expanding its range of elastomers to meet your requirements. View our Material Selection table to see our current list of elastomers or contact us for more information or other options.

Especificaciones técnicas

  • Elastómero: Ethylene Propylene Rubber (EPDM), Fluorocarbon (FKM)
  • Diámetro interior: 20 inch
  • Temperatura mínima de funcionamiento: -20 °F
  • Temperatura máxima de funcionamiento: 400 °F
  • Para tipo de fluido: Various
  • Aplicación: Railcar manway
  • Durómetro: 60 to 70 Shore A

Descripción completa del producto

Parker's Sure Torque manway gasket design will improve system performance, simplify assembly and lower your total system cost. Featuring an over-molded stainless steel compression limiter, The Sure Torque manway gasket comes in a number of specially engineered compounds to meet most chemical and environmental requirements. The highly efficient and rugged design of the Sure Torque manway gasket provides unparalleled value and safety. No other gasket performs as well, as long or provides the exponential system savings.

Parker's Sure Torque manway gasket has the following benefits:

• Eliminates 95% of the leading causes of Non-Accident Releases (NARs):
• Stainless-Steel Compression Control:
• Approved for impact wrenches
• No need to re-torque – resulting in less labor hours, less incidence of injury, and less time exposed to the elements
• No over-torqueing possible – preventing the potential of ruptured gaskets which results in less tank car maintenance repairs
• Impossible to drop into the tank car – no need to “fish” out gaskets
• Geometrically designed seal:
• Long life (tested up to 30 uses)
• Easy replacement/ no residue to scrape off/ no damage to nozzle

For sealing material recommendations, please reference the attached chart or contact Parker for further details.
http://www.Parker.com/Literature/Seal Group/Manway_Chart.pdf

Documentos relacionados

×
Productos Material de elastómero Material de la conexión Opciones adicionales
20-304-1-1G EB263-60 EPDM Black 304 stainless steel One tag attachment
20-304-1 EB263-60 EPDM Black 304 stainless steel No tag attachment
20-317L-1-1G EB263-60 EPDM Black 317L stainless steel One tag attachment
20-317L-1 EB263-60 EPDM Black 317L stainless steel No tag attachment
20-304-2-1G VW450-65 FKM Blue 304 stainless steel One tag attachment
20-304-2 VW450-65 FKM Blue 304 stainless steel No tag attachment
20-317L-2-1G VW450-65 FKM Blue 317L stainless steel One tag attachment
20-317L-2 VW450-65 FKM Blue 317L stainless steel No tag attachment
20-304-3-1G VB486-65 FKM Dark Green 304 stainless steel One tag attachment
20-304-3 VB486-65 FKM Dark Green 304 stainless steel No tag attachment
20-317L-3-1G VB486-65 FKM Dark Green 317L stainless steel One tag attachment
20-317L-3 VB486-65 FKM Dark Green 317L stainless steel No tag attachment
20-304-4-1G VG490-70 FKM Red 304 stainless steel One tag attachment
20-304-4 VG490-70 FKM Red 304 stainless steel No tag attachment
20-317L-4-1G VG490-70 FKM Red 317L stainless steel One tag attachment
20-317L-4 VG490-70 FKM Red 317L stainless steel No tag attachment

687848
687519