High Pressure Quick Couplings - Rogan Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Estilo de la conexión

Tipo de rosca

Tamaño de la conexión (pulg)

Diámetro de flujo (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
High Pressure Quick Couplings - Rogan Series

High Pressure Quick Couplings - Rogan Series

Quick couplings for quick and easy hose assembly for Parker UHP Hose . Couplings are available in a variety of connection styles with working pressures ranging from 15,000 psi to 30,000 psi.

Especificaciones técnicas

  • Aplicación: Marine, Oilfield, Waterblasting
  • Marca: Parker
  • Diámetro: 6 to 10 nom
  • Presión de trabajo máxima: 2070 bar, 30000 psi, 103 to 207 MPa
  • Medio: Hydraulic Fluids, Water, Lubricants, Chemical Fluids
  • Material de la junta: Buna-N, Viton
  • Tipo de válvula: Check
  • Mitad de acoplamiento: Female, Male
  • Tipo de conexión de racor: NPT / NPTF, Type "M", Face Seal, Male Thread, Female Thread, Pipe Thread
  • Tipo de conexión: Type "M", High Pressure NPT, Medium Pressure NPT, Low Angle Face Seal, Male Thread, Female Thread
  • Tamaño de la conexión: 1/4 to 1 inch
  • Longitud total: 1.98 to 4.64 inch, 50.29 to 117.86 mm
  • Tamaño hexagonal: 0.75 to 1.62 inch, 19.05 to 41.15 mm
  • Diámetro de flujo: 0.24 or 0.40 inch, 6 or 10 mm
  • Material del cuerpo: Nickel Coated Steel

Descripción completa del producto

Rogan series quick couplings are versatile connecting devices that permit easy and rapid joining of medium pressure and high pressure hose assemblies. Couplings are available with multiple connection styles, including Type "M", high pressure, medium pressure and NPT connections. Working pressures range from 15,000 psi to 30,000 psi.  

Markets: 
• Waterblast 
• Hydraulics 

Features / Benefits: 
• Working pressures from 15,000 psi to 30,000 psi 
• Couplers with check-valves can withstand the full working pressure in the disconnected condition 
• Each coupling is assembled and pressure tested to at least 5,000 psi above its maximum rated working pressure 

Applications: 
• For hydraulic systems and waterblast applications ranging from 15,000 to 30,000 psi

Documentos relacionados

×
Productos Mitad de acoplamiento Estilo de la conexión Tipo de rosca Tamaño de la conexión (pulg) Diámetro de flujo (pulg)
HP006-0-A9 Coupler Type "M" Male 9/16" - 18 UNF 0.24
HP006-0-A12 Coupler Type "M" Male 3/4" - 16 UNF 0.24
HP006-0-HM4 Coupler High Pressure Male 9/16" - 18 UNF 0.24
HP006-0-HM9 Coupler High Pressure Male 1-1/8" - 12 UNF 0.24
HP006-0-LM6 Coupler Medium Pressure Male 9/16" - 18 UNF 0.24
HP006-0-NFB Coupler NPT Female 1/4" - 18 0.24
HP006-0-NFC Coupler NPT Female 3/8" - 18 0.24
HP006-0-NMB Coupler NPT Male 1/4" - 18 0.24
HP006-0-NMC Coupler NPT Male 3/8" - 18 0.24
HP006-0-NMD Coupler NPT Male 1/2" - 14 0.24
HP006-0-X13 Coupler Low Angle Face Seal Male 9/16" - 18 0.24
HP006-1-A9 Nipple without Check Valve Type "M" Male 9/16" - 18 UNF 0.24
HP006-1-A12 Nipple without Check Valve Type "M" Male 3/4" - 16 UNF 0.24
HP006-1-HM4 Nipple without Check Valve High Pressure Male 9/16" - 18 UNF 0.24
HP006-1-LM6 Nipple without Check Valve Medium Pressure Male 9/16" - 18 UNF 0.24
HP006-1-LM9 Nipple without Check Valve Medium Pressure Male 13/16" - 16 UNF 0.24
HP006-1-NMB Nipple without Check Valve NPT Male 1/4" - 18 0.24
HP006-1-NMC Nipple without Check Valve NPT Male 3/8" - 18 0.24
HP006-1-NMD Nipple without Check Valve NPT Male 1/2" - 14 0.24
HP006-1-X13 Nipple without Check Valve Low Angle Face Seal Male 9/16" - 18 0.24
HP006-2-A9 Nipple with Check Valve Type "M" Male 9/16" - 18 UNF 0.24
HP006-2-A12 Nipple with Check Valve Type "M" Male 3/4" - 16 UNF 0.24
HP006-2-HM4 Nipple with Check Valve High Pressure Male 9/16" - 18 UNF 0.24
HP006-2-LM6 Nipple with Check Valve Medium Pressure Male 9/16" - 18 UNF 0.24
HP006-2-NFB Nipple with Check Valve NPT Female 1/4" - 18 0.24
HP006-2-NFC Nipple with Check Valve NPT Female 3/8" - 18 0.24
HP006-2-NMB Nipple with Check Valve NPT Male 1/4" - 18 0.24
HP006-2-NMC Nipple with Check Valve NPT Male 3/8" - 18 0.24
HP006-2-NMD Nipple with Check Valve NPT Male 1/2" - 14 0.24
HP006-2-X13 Nipple with Check Valve Low Angle Face Seal Male 9/16" - 18 0.24
HP010-0-A12 Coupler Type "M" Male 3/4" - 16 UNF 0.4
HP010-0-A16 Coupler Type "M" Male 1" - 12 UNF 0.4
HP010-0-LM12 Coupler Medium Pressure Male 3/4”-14 NPSM 0.4
HP010-0-NFD Coupler NPT Female 1/2" - 14 0.4
HP010-0-NMD Coupler NPT Male 1/2" - 14 0.4
HP010-0-X23 Coupler Low Angle Face Seal Male 3/4" - 16 0.4
HP010-1-A12 Nipple without Check Valve Type "M" Male 3/4" - 16 UNF 0.4
HP010-1-A16 Nipple without Check Valve Type "M" Male 1" - 12 UNF 0.4
HP010-1-LM9 Nipple without Check Valve Medium Pressure Male 13/16" - 16 UNF 0.4
HP010-1-LM12 Nipple without Check Valve Medium Pressure Male 3/4”-14 NPSM 0.4
HP010-1-NMD Nipple without Check Valve NPT Male 1/2" - 14 0.4
HP010-1-X23 Nipple without Check Valve Low Angle Face Seal Male 3/4" - 16 0.4
HP010-2-A12 Nipple with Check Valve Type "M" Male 3/4" - 16 UNF 0.4
HP010-2-A16 Nipple with Check Valve Type "M" Male 1" - 12 UNF 0.4
HP010-2-NFD Nipple with Check Valve NPT Female 1/2" - 14 0.4
HP010-2-NMD Nipple with Check Valve NPT Male 1/2" - 14 0.4
HP010-2-X23 Nipple with Check Valve Low Angle Face Seal Male 3/4" - 16 0.4
HP006-0-LM9 Nipple without Check Valve 9/16" 0.24

687848
687563