Chemical Dosing Systems | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie compatible

Especificación

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Chemical Dosing Systems

Chemical Dosing Systems

Parker offers The Chemical Dosing Systems we manufacture are designed for perfection. Available in different specifications the entire range can also be customized as specified by the clients.

Especificaciones técnicas

  • Serie compatible: Coral Sea Series, Pure Water ( PW) Series , LT Commercial Series, SW Series , Tasman Sea Series, Atlantic Sea Series , and North Sea Series
  • Marca: Parker
  • Tipo de productos: Accessory
  • Aplicación: Commercial

Descripción completa del producto

Depending on the usage of your Parker Watermaker, the membrane maintenance might require great care. The amount of care required will vary from system to system, (particularly if the automatic flush option has been selected).

It is inevitable that a membrane will occasionally become fouled – from mineral or biological sources.The best method to keep your desalinator clean is to use it daily. Another option to prevent fouling is using a Parker Chemical Chemical Dosing Systems. This system can control the chemistry of the feed water, reducing and preventing any scaling/fouling of the Reverse Osmosis (RO) membrane elements.

Protect your investment and your water by utilizing this option.

Note: You should also consider our Membrane Element Storage for when not in use, or periodic system cleaning.

Documentos relacionados

×
Productos Serie compatible Especificación
B644800010 Coral Sea Series, Pure Water ( PW) Series , LT Commercial Series, SW Series , Tasman Sea Series, Atlantic Sea Series , and North Sea Series Chemical Dosing Systems 230_1Ph_60 Hz
B644800011 Coral Sea Series, Pure Water ( PW) Series , LT Commercial Series, SW Series , Tasman Sea Series, Atlantic Sea Series , and North Sea Series Chemical Dosing Systems 230_1Ph_60 Hz
B644800012 Coral Sea Series, Pure Water ( PW) Series , LT Commercial Series, SW Series , Tasman Sea Series, Atlantic Sea Series , and North Sea Series Chemical Dosing Systems 220_1Ph_50 Hz
B644800013 Coral Sea Series, Pure Water ( PW) Series , LT Commercial Series, SW Series , Tasman Sea Series, Atlantic Sea Series , and North Sea Series Chemical Dosing Systems 220_1Ph_50 Hz

687848
941281