Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB

Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB

PTFE hose with a nomex braid eliminates RFI issues and theyare also less susceptible to cracking from stress or flexing than metal hose assemblies.

Especificaciones técnicas

  • Color de la cubierta: n/a
  • Medio: Chemicals (Adhesive, Glue), Chemicals - Check your fluid compatibility with our catalogue chart., Dry Abrasive Powders, Food & Beverage, Industrial Fluids, Pharmaceutical Fluids, Welding Gases (Technical Gases)
  • Cumplimiento con especificaciones: FDA (Core Tube), USP Class VI (compliant core tube)
  • Conector compatible: PAGE Series
  • Diámetro interior: 0.260 inch, 0.370 inch, 0.500 inch, 0.750 inch, 1 inch, 6.4 to 25 mm
  • Temperatura máxima de funcionamiento: 400 °F, 204 °C
  • Temperatura mínima de funcionamiento: -100 °F, -73 °C
  • Presión de trabajo máxima: 14 to 50 bar, 1.4 to 5.0 MPa, 200 to 725 psi
  • Aplicación: Chemical Transfer, Diagnostics, Fluid Handling, Food & Beverage Processing, Instrumentation, Medical, Pharmaceutical, Transportation
  • Tipo de productos: PTFE Hose
  • Peso: 0.03 to 0.32 lb/ft, 0.02 to 0.22 kg/m
  • Estilo de productos: Convoluted
  • Material del tubo interno de la manguera: Natural, Polytetrafluoroethylene (PTFE) Static Dissipative, Polytetrafluoroethylene (PTFE)
  • Material de la cubierta: n/a
  • Factor de diseño: 4
  • Rango de presión de vacío: 28 inch-Hg, 711.2 mm-Hg
  • Diámetro exterior: 0.480 inch, 0.580 inch, 0.770 inch, 1.050 inch, 1.330 inch, 6.4 to 25 mm
  • Radio de curvatura mínimo: 1 to 4 inch, 25 to 102 mm
  • Tamaño: -4 to -16
  • Material del refuerzo de la manguera: Green Nomex

Descripción completa del producto

Parker Nomex braided hose assemblies offer superior flexibility, allowing them to route through tight areas and eliminate RFI issues seen in many applications having stainless steel reinforcements. They are also less susceptible to cracking from stress or flexing than metal hose assemblies. For abrasion resistance, a polyester monofilament scuff sleeve can be added.

A Nomex braided hose is extremely light weight and about 40% lighter than a typical stainless steel braided hose. With nearly the same temperature resistance, up to 400°F, Nomex is a much cooler reinforcement allowing operators to handle hoses without the risk of a burn. These hoses are sold as factory-made assemblies only and it is available with a static dissipative core tube.

Markets:
• Pharmaceutical
• Food & Beverage
• Cosmetics
• Industrial

Features/Benefits:
• Very light weight
• Superior flexibility
• Kink and vacuum resistant
• Eliminates RFI issues
• Available with a static dissipative core tube

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)


Applications:
• Fluid handinling
• Chemical transfer
• Paint

Technical Specifications:
• Available with a static dissipative core tube (NCB)



Nomex® is a registered trademark of E. I. du Pont de Nemours and Company.




Documentos relacionados

×
Productos

687848
687563