Single-Acting Rod Wiper Seal for Hydraulics (J) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro del vástago

Diámetro de la ranura

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Single-Acting Rod Wiper Seal for Hydraulics (J)

Single-Acting Rod Wiper Seal for Hydraulics (J)

Parker's single-acting rod wiper for medium to heavy-duty hydraulic applications. Polyurethane with metal can construction for press-fit installation.

Especificaciones técnicas

  • Ancho de la ranura: 0.312 inch, 0.375 inch
  • Temperatura mínima de funcionamiento: -65 °F
  • Temperatura máxima de funcionamiento: 275 °F
  • Para tipo de fluido: Hydraulic Oil (petroleum based)
  • Color: Black, Tan, Green
  • Tipo de aplicación térmica: Varies (depending on material)
  • Durómetro: 88 to 90 Shore A, 60 Shore D
  • Opciones de material de polímero: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Medio: Hydraulic
  • Unidad de medida: Length: inch
  • Velocidad de corte máxima: 100 ft/min, 0.5 m/sec

Descripción completa del producto

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document in the Product Support tab.  Contact Parker for requirements outside typical ranges.

Parker’s J Profile is a single-acting rod wiper for hydraulics.  Its polyurethane and metal can construction facilitates press-fit installation to guard against O.D. contamination and results in simple counter-bore groove machining.  The wiping lip on the J profile wiper is very aggressive, eliminating the ingression of dust, mud and moisture from harsh work areas.  J Profile wipers are ideal for medium and heavy duty hydraulic cylinders in the most demanding applications.  

Standard Materials:
• P4700A90 Polyurethane; Temp -65 / +200F; Surface speed

Documentos relacionados

×
Productos Diámetro del vástago Diámetro de la ranura Material de la junta
4615J00625 0.625 1.125 P4615A90
4300J00750 0.750 1.250 P4300A90
4615J00750 0.750 1.250 P4615A90
4700J00750 0.750 1.250 P4700A90
4615J00875 0.875 1.375 P4615A90
4700J00875 0.875 1.375 P4700A90
4300J01000 1.000 1.500 P4300A90
4615J01000 1.000 1.500 P4615A90
4700J01000 1.000 1.500 P4700A90
4300J01125 1.125 1.625 P4300A90
4615J01125 1.125 1.625 P4615A90
4700J01125 1.125 1.625 P4700A90
4300J01250 1.250 1.750 P4300A90
4615J01250 1.250 1.750 P4615A90
4700J01250 1.250 1.750 P4700A90
4615J01375 1.375 1.875 P4615A90
4700J01375 1.375 1.875 P4700A90
4300J01500 1.500 2.000 P4300A90
4615J01500 1.500 2.000 P4615A90
4700J01500 1.500 2.000 P4700A90
4615J01625 1.625 2.125 P4615A90
4615J01750 1.750 2.250 P4615A90
4700J01750 1.750 2.250 P4700A90
4300J02000 2.000 2.500 P4300A90
4615J02000 2.000 2.500 P4615A90
4700J02000 2.000 2.500 P4700A90
4700J02125 2.125 2.625 P4700A90
4615J02250 2.250 2.750 P4615A90
4700J02250 2.250 2.750 P4700A90
4615J02375 2.375 2.875 P4615A90
4700J02375 2.375 2.875 P4700A90
4300J02500 2.500 3.000 P4300A90
4615J02500 2.500 3.000 P4615A90
4700J02500 2.500 3.000 P4700A90
4300J02625 2.625 3.125 P4300A90
4700J02625 2.625 3.125 P4700A90
4300J02750 2.750 3.250 P4300A90
4615J02750 2.750 3.250 P4615A90
4700J02750 2.750 3.250 P4700A90
4700J02875 2.875 3.375 P4700A90
4300J03000 3.000 3.500 P4300A90
4615J03000 3.000 3.500 P4615A90
4700J03000 3.000 3.500 P4700A90
4615J03125 3.125 3.625 P4615A90
4615J03250 3.250 3.875 P4615A90
4700J03250 3.250 3.875 P4700A90
4300J03500 3.500 4.125 P4300A90
4615J03500 3.500 4.125 P4615A90
4700J03500 3.500 4.125 P4700A90
4615J03750 3.750 4.375 P4615A90
4700J03750 3.750 4.375 P4700A90
4615J04000 4.000 4.625 P4615A90
4700J04000 4.000 4.625 P4700A90
4615J04250 4.250 4.875 P4615A90
4700J04250 4.250 4.875 P4700A90
4615J04500 4.500 5.125 P4615A90
4700J04500 4.500 5.125 P4700A90
4300J04750 4.750 5.375 P4300A90
4615J05000 5.000 5.625 P4615A90
4700J05000 5.000 5.625 P4700A90
4700J05500 5.500 6.125 P4700A90
4300J01750 1.75 2.250 P4300A90
4300J05500 5.5 6.125 P4300A90
4301J01000 1 1.500 P4301A90
4301J01250 1.25 1.750 P4301A90
4301J01500 1.5 2.000 P4301A90
4301J01750 1.75 2.250 P4301A90
4301J02000 2 2.500 P4301A90
4301J02250 2.25 2.750 P4301A90
4301J02375 2.375 2.875 P4301A90
4301J02500 2.5 3.000 P4301A90
4301J03125 3.125 3.625 P4301A90
4301J05000 5 5.625 P4301A90
4304J01250 1.25 1.750 P4304D60
4622J03500 3.5 4.125 P4622A90
4651J00750 0.75 1.250 Z4651D60
4651J00875 0.875 1.375 Z4651D60
4651J01000 1 1.500 Z4651D60
4651J01250 1.25 1.750 Z4651D60
4651J01750 1.75 2.250 Z4651D60
4651J02000 2 2.500 Z4651D60
4651J02250 2.25 2.750 Z4651D60
4651J02375 2.375 2.875 Z4651D60
4651J02500 2.5 3.000 Z4651D60
4651J02750 2.75 3.250 Z4651D60
4651J03000 3 3.500 Z4651D60
4700J00625 0.625 1.125 P4700A90
4700J02125-187 2.125 2.625 P4700A90
5065J01000 1 1.500 P5065A88

687848
687567