The Parker Service Master COMPACT | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Versión

Tipo de calibración

Incluye

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
The Parker Service Master COMPACT The Parker Service Master COMPACT The Parker Service Master COMPACT The Parker Service Master COMPACT The Parker Service Master COMPACT The Parker Service Master COMPACT

The Parker Service Master COMPACT

The Parker Service Master COMPACT is a versatile, innovative device ideal for service applications.

Especificaciones técnicas

  • Estilo de productos: Measuring Device in Case with accessory, Measuring Device
  • Serie del producto: The Parker Service Master COMPACT
  • División: High Pressure Connectors Europe Division
  • Marca: Parker
  • Industria: Off-road Machinery, Industrial Manufacturing Equipment
  • Aplicación: Hydraulic or pneumatic system diagnostic
  • Tecnología: Hydraulics, Fluid & Gas Handling
  • Tipo de productos: Diagnostic Testing Equipment
  • Inputs/Outputs: Analog, Parker CAN, Auxiliary
  • Número de entradas: Up to 8
  • Precisión: 0.1% Full Scale
  • Tipo de puerto de comunicación: USB-C
  • Tipo de memoria: USB
  • Material del alojamiento: ABS/PC
  • Material de la cubierta: TPE
  • Tamaño de la pantalla: 4,3"
  • Tipo de pantalla: Touch Display
  • Grado de protección de admisión: IP 65
  • Temperatura ambiente: -20 to 50 °C
  • Temperatura de almacenamiento: -30 to 80 °C
  • Humedad de servicio: 0 to 95% (non-condensing)
  • Software: SensoWin

Descripción completa del producto

The Parker Service Master COMPACT is a universally appliable measuring device for service applications in mobile and stationary hydraulics.
The device is available in 3 versions, for Parker CAN or analogue sensors with automatic sensor recognition and optional industrial analogue sensors.
Due to a wide range of sensors it can be flexibly used in hydraulic applications. For example, for service and maintenace, system validation or performance optimization.
Parker sensors with integrated sensor recognition alow plug and play measurements.
After plug in, manual parameterizing of the measurement signal and measuring range is no longer necessary – independent if pressure, temperature, flow or rpm sensors.
Parameters are displayed in real time and can be recorded at the touch of a button or triggered by defined signals.
Different test kits are available.


Markets:
• Maintenance and Repair, MRO
• Mobile
• Agriculture
• Construction
• Transportation
• Defence
• Industrial
• Molding
• Testing

Applications:
• Mobile equipment
• Industrial hydraulic systems
• Fluid or gas maintenace and trouble shooting
• System performance optimization
• System validation
• Test equipment and technology
• Cooling systems

Features/benefits:
• Versions with different measuring inputs: Parker analog or ParkerCAN sensors with sensor recognition and optional industrial analog sensors
• Measure and display up to 16 channels
• Intuitive operation using the colored 4,3” touch display, Suitable for use with gloves, resolution 800 x 480 pixels
• Additional tactile keyboard for operation even under difficult conditions
• Rugged, oil-resistant protection for use in harsh conditions and for shock absorption
• Practical storage concept with integrated portable USB stick
• Templates for recurring measurements
• Start/Stop measuerement with automatic data compression or manual adjustment of storage time and rate
• Screenshot function
• Templates for recurring measurements
• SensoWin software allows online measurement and deeper analysis and documentation of downloaded measurements

Documentos relacionados

×
Productos Tipo de productos Versión Tipo de calibración Incluye
K-SCM-370-0-02 Measuring device ANALOG/AUX Calibration Certificate (ISO 9001) Cable USB A - USB C - 1m
K-SCM-370-1-05 Measuring device CAN/AUX Calibration Certificate (ISO 9001) Cable USB A - USB C - 1m
SC-BAT-370 Spare Part - - Battery for SCM 370
SCC-370 Optional Accessories - - Outdoor case
SCK-USB-A-C Optional Accessories - - Cable USB A - USB C - 1m
SCK-USB-C-C Optional Accessories - - Cable USB C - USB C - 1m
SCKIT-370-0-02 Measuring device in case with accessory ANALOG/AUX - Cable, adapter, test hose and quick charging power supply
SCKIT-370-0-PTQ Measuring device in case with accessory ANALOG/AUX - Pressure sensors, temprature sensor, flow sensor, cable, adapter, test hose and quick charging power supply
SCKIT-370-1-05 Measuring device in case with accessory CAN/AUX - Cable, adapter, test hose and quick charging power supply
SCKIT-370-2-05 Measuring device in case with accessory CAN - Cable, adapter, test hose and quick charging power supply
SCM-370-0-02 Measuring device ANALOG/AUX - Cable USB A - USB C - 1m
SCM-370-1-05 Measuring device CAN/AUX - Cable USB A - USB C - 1m
SCM-370-2-05 Measuring device CAN - Cable USB A - USB C - 1m
SCM-370-CAPS Spare Part - - Protective cap set (set with caps for all versions)
SCM-370-DISPRO Optional Accessories - - Display protection (1 pc.)
SCM-370-RUBBER Spare Part - - Rubber protection + Standing bracket
SCNA-USB-C-CAR Optional Accessories - - Car charging cable 12/24VDC with USB-C plug
SCSN-445 Optional Accessories - - Quick charging power supply (66 W) incl. USB cable (C auf C) und adapter (EUR/UK/US)
TOUCHPEN-SENSO Optional Accessories - - Touch pen (Parker)
SCK-401-4M Optional Accessories - - M12x1 plug for external sensor inputs

687848
687614