Medium Duty Brake Motor - Torqmotor™ BH Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Medium Duty Brake Motor - Torqmotor™ BH Series

Medium Duty Brake Motor - Torqmotor™ BH Series

The Torqmotor™ BH Series provides a rugged and durable spring-applied, hydraulically released parking brake, ideal for medium duty applications requiring a parking or holding brake. Intermittent pressures to 4000 psi, torques to 12,600 lb-in.

Especificaciones técnicas

  • Marca: Torqmotor™
  • Desplazamiento: 141 to 959 cm3/rev (Motor), 8.6 to 58.5 inch3/rev (Motor)
  • Diferencia de presiones máxima: 103 to 276 bar Intermittent (69 to 207 Continuous), 1500 to 4000 psi Intermittent (1000 to 3000 Continuous)
  • Índice de caudal máximo: 95 to 114 L/min Intermittent (76 Continuous), 25 to 30 gal/min Intermittent (20 Continuous)
  • Par de salida máximo: 530 to 1268 Nm Intermittent (390 to 773 Continuous), 4692 to 11227 lb-inch Intermittent (3455 to 6843 Continuous)
  • Par de arranque mínimo: 418 to 1177 Nm Intermittent (315 to 763 Continuous), 3706 to 10419 lb-inch Intermittent (2791 to 6752 Continuous)
  • Velocidad operativa máxima: 118 to 660 RPM at Intermittent Flow
  • Diámetro del eje: 1.50 inch Nominal (other sizes available)

Descripción completa del producto

With external pressure applied at the brake release port, the BH Series works as a motor. With pressure lost at that port, the integral wet disc brake is set. Maximum dynamic side load to 4,800 lb. at the key. Shaft 1.5 inch nominal. The Torqmotor™ BH Series provides a rugged and durable spring-applied, hydraulically released parking brake, ideal for medium duty applications requiring a parking or holding brake. Torqmotor™ BH Series is an efficient, rugged and durable Low Speed, High Torque (LSHT) orbital hydraulic brake motor, ideal for medium duty applications requiring a parking or holding brake. The Torqmotor™ provides superior side load capacity, high pressure shaft seals, and smooth low speed operation.  The Torqmotor™ BH Series utilizes a spring applied, hydraulic released brake. Parking or holding occurs when pressure is removed from the ports, causing the integral wet disc brake to set.  Intermittent pressures to 4000 psi, torques to 12,600 lb-in. and maximum dynamic side load capacity of 4800 lb. at the key.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Mining
• Material Handling Equipment
• Oil & Gas

Features/Benefits:
• Spring applied, hydraulically released brake actuation
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Manlifts
• Scissor Lifts
• Winches
• Boom Rotate

Documentos relacionados

×

687848
688058